您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 19 - Leveling Feet, Stainless Steel, Hygienic Design, Type A, without mounting holes
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 19 Leveling Feet, Stainless Steel, 3-A and DGUV certified, Hygienic Design
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn19/gn19_a_asmtab.prj},{NB=Stellfuss, Edelstahl GN 19-80-M24-235-A (0-0)},{PARTNUMBER=GN 19-80-M24-235-A},{NORMNR=GN 19},{D1=80},{D2=M24},{WINKEL=0},{D2X=24},{L1=235},{D3=36},{L2=29},{L3=0},{K=69},{SW1=24},{SW2=30},{SB=15},{MAT=Edelstahl, nichtrostend, 1.4301},{WEIGHT=1.15700},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn19_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
L1
[mm]
D3
[mm]
L2
[mm]
SW1
[mm]
SW2
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Leveling Foot, Stainless ...
GN 19-60-M12-175-A
60
M12
175
25
14
17
19
9
0.47740
73269098
YES
Leveling Foot, Stainless ...
GN 19-60-M12-225-A
60
M12
225
25
14
17
19
9
0.52140
73269098
YES
Leveling Foot, Stainless ...
GN 19-60-M16-175-A
60
M16
175
28
19
18
22
9
0.53840
73269098
YES
Leveling Foot, Stainless ...
GN 19-60-M16-225-A
60
M16
225
28
19
18
22
9
0.61870
73269098
YES
Leveling Foot, Stainless ...
GN 19-80-M12-175-A
80
M12
175
25
14
17
19
15
0.53970
73269098
YES
Leveling Foot, Stainless ...
GN 19-80-M12-225-A
80
M12
225
25
14
17
19
15
0.58370
73269098
YES
Leveling Foot, Stainless ...
GN 19-80-M16-175-A
80
M16
175
28
19
18
22
15
0.60070
73269098
YES
Leveling Foot, Stainless ...
GN 19-80-M16-225-A
80
M16
225
28
19
18
22
15
0.68100
73269098
YES
Leveling Foot, Stainless ...
GN 19-80-M20-185-A
80
M20
185
32
24
24
27
15
0.81400
73269098
YES
Leveling Foot, Stainless ...
GN 19-80-M20-235-A
80
M20
235
32
24
24
27
15
1.12700
73269098
YES
Leveling Foot, Stainless ...
GN 19-80-M24-185-A
80
M24
185
36
29
24
30
15
0.97770
73269098
YES
Leveling Foot, Stainless ...
GN 19-80-M24-235-A
80
M24
235
36
29
24
30
15
1.15700
73269098
YES
Leveling Foot, Stainless ...
GN 19-100-M16-175-A
100
M16
175
28
19
18
22
22
0.68320
73269098
YES
Leveling Foot, Stainless ...
GN 19-100-M16-225-A
100
M16
225
28
19
18
22
22
0.76350
73269098
YES
Leveling Foot, Stainless ...
GN 19-100-M20-185-A
100
M20
185
32
24
24
27
22
0.89650
73269098
YES
Leveling Foot, Stainless ...
GN 19-100-M20-235-A
100
M20
235
32
24
24
27
22
1.21000
73269098
YES
Leveling Foot, Stainless ...
GN 19-100-M24-185-A
100
M24
185
36
29
24
30
22
1.06000
73269098
YES
Leveling Foot, Stainless ...
GN 19-100-M24-235-A
100
M24
235
36
29
24
30
22
1.23900
73269098
YES
Leveling Foot, Stainless ...
GN 19-120-M16-175-A
120
M16
175
28
19
18
22
30
0.77970
73269098
YES
Leveling Foot, Stainless ...
GN 19-120-M16-225-A
120
M16
225
28
19
18
22
30
0.86000
73269098
YES
Leveling Foot, Stainless ...
GN 19-120-M20-185-A
120
M20
185
32
24
24
27
30
0.99300
73269098
YES
Leveling Foot, Stainless ...
GN 19-120-M20-235-A
120
M20
235
32
24
24
27
30
1.30600
73269098
YES
Leveling Foot, Stainless ...
GN 19-120-M24-185-A
120
M24
185
36
29
24
30
30
1.15700
73269098
YES
Leveling Foot, Stainless ...
GN 19-120-M24-235-A
120
M24
235
36
29
24
30
30
1.33600
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表