您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
LFE/LFZ - LFZ/LFE 轴心
C&H Bearing
外圈带有哥特式圆弧槽的滚轮轴承
Journal
Powered by
CAD模型選擇
{chenghui/t_r_w_g_a_g_p/j_f_lfr/lfe_asmtab.prj},{NB=LFZ12X45-A1},{DES=LFZ12X45-A1},{DD=12},{G1=M10X1.5},{G2=–},{G1X=10},{G2X=0},{L=50},{L2=45},{L3=16},{L1=–},{A5=–},{L7=–},{DS=21},{E=–},{H1=8},{S=2},{DK=20},{DDS=–},{DD1=–},{W=17},{W1=17},{W2=–},{MASS=0.040},{VER=4},{PPATH=parts/lfe_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
DES
型号
ⁿ/ₐ
DD
d
[mm]
G1
[mm]
G2
[mm]
L
[mm]
L2
[mm]
L3
[mm]
L1
[mm]
A5
[mm]
L7
[mm]
DS
Ds
[mm]
E
[mm]
H1
[mm]
S
[mm]
DK
Dk
[mm]
DDS
ds
[mm]
DD1
d1
[mm]
W
[mm]
W1
[mm]
W2
[mm]
MASS
Mass
[kg]
LFZ5
LFZ5
5
M4
–
19.5
16
9.5
–
–
–
–
–
–
–
10
–
–
3
–
–
0.010
LFE5-0.5
LFE5-0.5
5
M4
M4
–
–
9
20.5
15
–
–
0.5
2.9
–
–
–
–
–
7
2
0.010
LFZ8
LFZ8
8
M8
–
28.3
24.3
15
–
–
–
14
–
–
1
–
–
–
12
–
–
0.020
LFE8-1
LFE8-1
8
M8
M8X0.75
–
–
13.7
33.2
22
3.5
14
1
4
1
–
–
–
–
13
5
0.020
LFZ12
LFZ12
12
M10
–
43
36
22
–
–
–
21
–
–
1.8
–
–
–
17
–
–
0.040
LFE12-1
LFE12-1
12
M10
M10
–
–
19.5
50
33.5
5
21
1
8.4
1.8
–
–
–
–
17
6
0.040
LFZ12/M12
LFZ12/M12
12
M10
–
50.8
43.8
24
–
–
–
19
–
–
1.8
–
–
–
17
–
–
0.060
LFE12-1/M12
LFE12-1/M12
12
M10
M12
–
–
24
57
41
5
19
1
6.5
1.5
–
–
–
–
17
6
0.060
LFZ15
LFZ15
15
M12
–
50.8
43.8
26
–
–
–
21
–
–
2
–
–
–
19
–
–
0.060
LFE15-1
LFE15-1
15
M12
M12
–
–
24
57
41
4
21
1
6.5
2
–
–
–
–
19
6
0.060
LFZ12X45-A1
LFZ12X45-A1
12
M10X1.5
–
50
45
16
–
–
–
21
–
8
2
20
–
–
17
17
–
0.040
LFE12X45-A1
LFE12X45-A1
12
M10X1.5
–
50
45
16
–
30
–
21
0.75
8
2
20
–
10
17
17
–
0.040
LFZ20X67-A1
LFZ20X67-A1
20
M16X1.5
–
75
67
23
–
–
–
30
–
13
3
30
5.9
–
27
24
–
0.200
LFE20X67-A1
LFE20X67-A1
20
M16X1.5
–
75
67
23
–
45
–
30
1
13
3
30
5.9
17
27
24
–
0.200
LFZ25X82-A1
LFZ25X82-A1
25
M20X1.5
–
92
82
30
–
–
–
37
–
16
3
40
5.9
–
36
30
–
0.400
LFE25X82-A1
LFE25X82-A1
25
M20X1.5
–
92
82
30
–
57
–
37
1
16
3
40
5.9
22
36
30
–
0.400
LFZ30X95-A1
LFZ30X95-A1
30
M24X1.5
–
107
95
32
–
–
–
44
–
19
4
45
5.9
–
41
36
–
0.620
LFE30X95-A1
LFE30X95-A1
30
M24X1.5
–
107
95
32
–
67
–
44
1
19
4
45
5.9
27
41
36
–
0.620
LFZ40X107-A1
LFZ40X107-A1
40
M30X1.5
–
117
107
42
–
–
–
56
–
24
4
55
5.9
–
46
46
–
1.100
LFE40X107-A1
LFE40X107-A1
40
M30X1.5
–
117
107
42
–
72
–
56
1
24
4
55
5.9
36
46
46
–
1.100
LFZ40X115-A1
LFZ40X115-A1
40
M30X1.5
–
125
115
42
–
–
–
56
–
24
4
55
5.9
–
46
46
–
1.200
LFE40X115-A1
LFE40X115-A1
40
M30X1.5
–
125
115
42
–
72
–
56
1
24
4
55
5.9
36
46
46
–
1.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表