您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 128 A v2 - Curved spring lock washers
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_128_a.prj},{NB=Federring DIN 128 A 2.6 51520.026.001(High)},{CNSORDERNO=51520.026.001},{D=2.600},{VARIANT=0},{PACKAGING=MIN},{FABNETWEIGHT=0.060},{DA=3.000},{DW=5.200},{B=1.000},{S=0.600},{NENNID=M2,6},{BRAND=Fabory},{STANDARD=DIN ≈128 A},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Curved spring washer},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=NEN≈1570},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492294227},{INTRASTATCODE=},{ECLASS=23-09-01-01 },{UNSPSC=31161811},{ETIM=EC002345},{FAB_NENN=},{FAB_GEO=For nom. size=M12;d1 (min.)=12.2;d2 (max.)=21.1;s=2.1},{FAB_ARTICLENUMBER=37070.240.001},{CNSAVOID=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
DA
Inner diameter of countersink max.
[mm]
DW
Diameter of the bearing face max.
[mm]
B
Width
[mm]
S
Height
[mm]
Lock washer DIN 128 A 4
37070.040.001
M4
4.000
Fabory
DIN ≈128 A
Curved locking edge washe...
Steel
DIN267-26
0.00015
NEN≈1570
N
8715492765512
73182100
23-09-01-01
31161811
EC002345
4.400
7.600
1.500
0.800
Lock washer DIN 128 A 5
37070.050.001
M5
5.000
Fabory
DIN ≈128 A
Curved locking edge washe...
Steel
DIN267-26
0.00030
NEN≈1570
N
8715492765529
73182100
23-09-01-01
31161811
EC002345
5.400
9.200
1.800
1.000
Lock washer DIN 128 A 6
37070.060.001
M6
6.000
Fabory
DIN ≈128 A
Curved locking edge washe...
Steel
DIN267-26
0.00070
NEN≈1570
N
8715492765536
73182100
23-09-01-01
31161811
EC002345
6.500
11.800
2.500
1.300
Lock washer DIN 128 A 8
37070.080.001
M8
8.000
Fabory
DIN ≈128 A
Curved locking edge washe...
Steel
DIN267-26
0.00135
NEN≈1570
N
8715492765543
73182100
23-09-01-01
31161811
EC002345
8.500
14.800
3.000
1.600
Lock washer DIN 128 A 10
37070.100.001
M10
10.000
Fabory
DIN ≈128 A
Curved locking edge washe...
Steel
DIN267-26
0.00210
NEN≈1570
N
8715492765550
73182100
23-09-01-01
31161811
EC002345
10.700
18.100
3.500
1.800
Lock washer DIN 128 A 12
37070.120.001
M12
12.000
Fabory
DIN ≈128 A
Curved locking edge washe...
Steel
DIN267-26
0.00320
NEN≈1570
N
8715492765567
73182100
23-09-01-01
31161811
EC002345
12.700
21.100
4.000
2.100
Lock washer DIN 128 A 14
37070.140.001
M14
14.000
Fabory
DIN ≈128 A
Curved locking edge washe...
Steel
DIN267-26
0.00480
NEN≈1570
N
8715492765574
73182100
23-09-01-01
31161811
EC002345
14.700
24.100
4.500
2.400
Lock washer DIN 128 A 16
37070.160.001
M16
16.000
Fabory
DIN ≈128 A
Curved locking edge washe...
Steel
DIN267-26
0.00700
NEN≈1570
N
8715492765581
73182100
23-09-01-01
31161811
EC002345
17.000
27.400
5.000
2.800
Lock washer DIN 128 A 18
37070.180.001
M18
18.000
Fabory
DIN ≈128 A
Curved locking edge washe...
Steel
DIN267-26
0.00780
NEN≈1570
N
8715492765598
23-09-01-01
31161811
EC002345
19.000
29.400
5.000
2.800
Lock washer DIN 128 A 20
37070.200.001
M20
20.000
Fabory
DIN ≈128 A
Curved locking edge washe...
Steel
DIN267-26
0.01220
NEN≈1570
N
8715492765604
73182100
23-09-01-01
31161811
EC002345
21.200
33.600
6.000
3.200
Lock washer DIN 128 A 22
37070.220.001
M22
22.000
Fabory
DIN ≈128 A
Curved locking edge washe...
Steel
DIN267-26
0.01330
NEN≈1570
N
8715492765611
73182100
23-09-01-01
31161811
EC002345
23.500
35.900
6.000
3.200
Lock washer DIN 128 A 24
37070.240.001
M24
24.000
Fabory
DIN ≈128 A
Curved locking edge washe...
Steel
DIN267-26
0.02150
NEN≈1570
N
8715492765628
73182100
23-09-01-01
31161811
EC002345
25.500
40.000
7.000
4.000
Lock washer DIN 128 A 27
37070.270.001
M27
27.000
Fabory
DIN ≈128 A
Curved locking edge washe...
Steel
DIN267-26
0.02264
NEN≈1570
N
8715492765635
73182100
23-09-01-01
31161811
EC002345
28.500
43.000
7.000
4.000
Lock washer DIN 128 A 30
37070.300.001
M30
30.000
Fabory
DIN ≈128 A
Curved locking edge washe...
Steel
DIN267-26
0.04250
NEN≈1570
N
8715492765642
73182100
23-09-01-01
31161811
EC002345
31.700
48.200
8.000
6.000
Lock washer DIN 128 A 2.6
50500.026.001
M2,6
2.600
Fabory
DIN ≈128 A
Curved spring washer
Phosphor bronze
Cu4
0.00006
NEN≈1570
Y
8715492247308
74152100
23-09-01-01
31161811
EC002345
3.000
5.200
1.000
0.600
Lock washer DIN 128 A 3
50500.030.001
M3
3.000
Fabory
DIN ≈128 A
Curved spring washer
Phosphor bronze
Cu4
0.00009
NEN≈1570
Y
8715492247315
74152100
23-09-01-01
31161811
EC002345
3.400
6.200
1.300
0.700
Lock washer DIN 128 A 4
50500.040.001
M4
4.000
Fabory
DIN ≈128 A
Curved spring washer
Phosphor bronze
Cu4
0.00023
NEN≈1570
Y
8715492247339
74152100
23-09-01-01
31161811
EC002345
4.400
7.600
1.500
0.800
Lock washer DIN 128 A 5
50500.050.001
M5
5.000
Fabory
DIN ≈128 A
Curved spring washer
Phosphor bronze
Cu4
0.00038
NEN≈1570
Y
8715492247346
74152100
23-09-01-01
31161811
EC002345
5.400
9.200
1.800
1.000
Lock washer DIN 128 A 6
50500.060.001
M6
6.000
Fabory
DIN ≈128 A
Curved spring washer
Phosphor bronze
Cu4
0.00075
NEN≈1570
Y
8715492247353
74152100
23-09-01-01
31161811
EC002345
6.500
11.800
2.500
1.300
Lock washer DIN 128 A 8
50500.080.001
M8
8.000
Fabory
DIN ≈128 A
Curved spring washer
Phosphor bronze
Cu4
0.00140
NEN≈1570
Y
8715492247360
74152100
23-09-01-01
31161811
EC002345
8.500
14.800
3.000
1.600
Lock washer DIN 128 A 10
50500.100.001
M10
10.000
Fabory
DIN ≈128 A
Curved spring washer
Phosphor bronze
Cu4
0.00227
NEN≈1570
Y
8715492247384
74152100
23-09-01-01
31161811
EC002345
10.700
18.100
3.500
1.800
Lock washer DIN 128 A 12
50500.120.001
M12
12.000
Fabory
DIN ≈128 A
Curved spring washer
Phosphor bronze
Cu4
0.00346
NEN≈1570
Y
8715492247391
74152100
23-09-01-01
31161811
EC002345
12.700
21.100
4.000
2.100
Lock washer DIN 128 A 16
50500.160.001
M16
16.000
Fabory
DIN ≈128 A
Curved spring washer
Phosphor bronze
Cu4
0.00758
NEN≈1570
Y
8715492247414
74152100
23-09-01-01
31161811
EC002345
17.000
27.400
5.000
2.800
Lock washer DIN 128 A 18
50500.180.001
M18
18.000
Fabory
DIN ≈128 A
Curved spring washer
Phosphor bronze
Cu4
0.00844
NEN≈1570
Y
8715492247421
23-09-01-01
31161811
EC002345
19.000
29.400
5.000
2.800
Lock washer DIN 128 A 20
50500.200.001
M20
20.000
Fabory
DIN ≈128 A
Curved spring washer
Phosphor bronze
Cu4
0.01630
NEN≈1570
Y
8715492247438
74152100
23-09-01-01
31161811
EC002345
21.200
33.600
6.000
3.200
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 934 - Hexagon nuts
Fabory
13.02.2023
DIN 126 - Washers, product grade C, primarily for hexagon bolts and nuts
Fabory
13.02.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 128 A - Curved spring lock washers
Fabory
13.02.2023
DIN 127 B - Spring lock washers, form B
Fabory
13.02.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
FH4 - Self-clinching stud
KVT Fastening
22.12.2023
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
DIN 582 v2 - Eye nuts
Fabory
13.02.2023
DIN 444 B & DIN 444 LB - Augenschrauben, Form B&LB
Fabory
13.02.2023
DIN 529 A - Masonry bolts, form A
Fabory
13.02.2023
DIN 529 E - Masonry bolts, form E
Fabory
13.02.2023
ASME B18.21.1 ETLW - External Tooth-Look Washer
Fabory
21.04.2022
DIN 2093 - Disc springs
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表