您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
LTR-C23PA-PM - Photoelectric sensor
CONTRINEX
Photoelectric sensor
Standard sensors
Powered by
CAD模型選擇
{contrinex/photoelectric_sensor/standard_sensors/ltr_c23pa_pm.prj},{NB=LTR-C23PA-PMS-403},{ORDERNO=620-600-106},{TYPE=LTR-C23PA-PMS-403},{PR=Standard sensors},{OPR=Diffuse},{RM=3...1500},{OR=5...1200},{LS=LED, red 630 nm},{H=20 x 30 (C23)},{HM=ABS},{ER=IP 67},{P=PNP},{O=Light-on/IO-Link},{I=IO-Link},{C=M8 3-pin},{SV=10...30 VDC},{PO=PNP, Light-on/IO-Link},{SRT=3...1500},{SA=30…1500 mm, 3/4-turn pot.},{SFM=1500},{TR=-25...+65},{R=0},{RP=0},{LI=0},{SDT=0},{LGH=0},{CEPDF=Conformity_C23PA.pdf},{OMPDF=C23PA_Series_Manual_EDF.pdf},{WG=15.00},{ECCN=85365019},{REACH=YES},{ROHS=YES},{CE=Info},{OM=Info},{INFO=Product details},{X=2},{IODD=Contrinex-LTR-C23PA-PMx-403 V1.0.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ORDERNO
Part number
ⁿ/ₐ
TYPE
Part reference
ⁿ/ₐ
PR
Product range
ⁿ/ₐ
OPR
Operating principle
ⁿ/ₐ
RM
Range max.
[mm]
OR
Operating range
[mm]
LS
Light source
ⁿ/ₐ
H
Housing size
[mm]
HM
Housing material
ⁿ/ₐ
ER
Enclosure rating
ⁿ/ₐ
P
Polarity
ⁿ/ₐ
O
Output
ⁿ/ₐ
I
Interface
ⁿ/ₐ
C
Connection
ⁿ/ₐ
SV
Supply voltage
[V]
PO
Polarity + Output
ⁿ/ₐ
SRT
Sensing range typ. Max.
[mm]
SA
Sensitivity adjustment
ⁿ/ₐ
SFM
Switching frequency max.
[Hz]
TR
Temperature range
[°C]
WG
Weight
[g]
ECCN
Custom tariff number
ⁿ/ₐ
REACH
ⁿ/ₐ
ROHS
ⁿ/ₐ
IODD
IO Device Description
ⁿ/ₐ
LTR-C23PA-PMK-403
620-600-100
LTR-C23PA-PMK-403
Standard sensors
Diffuse
3...1500
5...1200
LED, red 630 nm
20 x 30 (C23)
ABS
IP 67
PNP
Light-on/IO-Link
IO-Link
PVC, 2 m, 3 wire
10...30 VDC
PNP, Light-on/IO-Link
3...1500
30…1500 mm, 3/4-turn pot.
1500
-25...+65
46.00
85365019
YES
YES
Contrinex-LTR-C23PA-PMx-4...
LTR-C23PA-PMK-603
620-600-101
LTR-C23PA-PMK-603
Standard sensors
Diffuse
3...1500
5...1200
LED, red 630 nm
20 x 30 (C23)
ABS
IP 67
PNP
Light-on/IO-Link + Dark-o...
IO-Link
PVC, 2 m, 4 wire
10...30 VDC
PNP, Light-on/IO-Link + D...
3...1500
30…1500 mm, 3/4-turn pot.
1500
-25...+65
15.00
85365019
YES
YES
Contrinex-LTR-C23PA-PMx-6...
LTR-C23PA-PMK-60C
620-600-102
LTR-C23PA-PMK-60C
Standard sensors
Diffuse
3...1500
5...1200
LED, red 630 nm
20 x 30 (C23)
ABS
IP 67
PNP
Light-on/IO-Link + Stabil...
IO-Link
PVC, 2 m, 4 wire
10...30 VDC
PNP, Light-on/IO-Link + S...
3...1500
30…1500 mm, 3/4-turn pot.
1500
-25...+65
15.00
85365019
YES
YES
Contrinex-LTR-C23PA-PMx-6...
LTR-C23PA-PMK-301
620-600-103
LTR-C23PA-PMK-301
Standard sensors
Diffuse
3...1500
5...1200
LED, red 630 nm
20 x 30 (C23)
ABS
IP 67
NPN
Light-on
Standard output
PVC, 2 m, 3 wire
10...30 VDC
NPN, Light-on
3...1500
30…1500 mm, 3/4-turn pot.
1500
-25...+65
40.00
85365019
YES
YES
0
LTR-C23PA-PMK-101
620-600-104
LTR-C23PA-PMK-101
Standard sensors
Diffuse
3...1500
5...1200
LED, red 630 nm
20 x 30 (C23)
ABS
IP 67
NPN
Light-on + Dark-on
Standard output
PVC, 2 m, 4 wire
10...30 VDC
NPN, Light-on + Dark-on
3...1500
30…1500 mm, 3/4-turn pot.
1500
-25...+65
15.00
85365019
YES
YES
0
LTR-C23PA-PMK-10A
620-600-105
LTR-C23PA-PMK-10A
Standard sensors
Diffuse
3...1500
5...1200
LED, red 630 nm
20 x 30 (C23)
ABS
IP 67
NPN
Light-on + Stability alar...
Standard output
PVC, 2 m, 4 wire
10...30 VDC
NPN, Light-on + Stability...
3...1500
30…1500 mm, 3/4-turn pot.
1500
-25...+65
56.58
85365019
YES
YES
0
LTR-C23PA-PMS-403
620-600-106
LTR-C23PA-PMS-403
Standard sensors
Diffuse
3...1500
5...1200
LED, red 630 nm
20 x 30 (C23)
ABS
IP 67
PNP
Light-on/IO-Link
IO-Link
M8 3-pin
10...30 VDC
PNP, Light-on/IO-Link
3...1500
30…1500 mm, 3/4-turn pot.
1500
-25...+65
15.00
85365019
YES
YES
Contrinex-LTR-C23PA-PMx-4...
LTR-C23PA-PMS-603
620-600-107
LTR-C23PA-PMS-603
Standard sensors
Diffuse
3...1500
5...1200
LED, red 630 nm
20 x 30 (C23)
ABS
IP 67
PNP
Light-on/IO-Link + Dark-o...
IO-Link
M8 4-pin
10...30 VDC
PNP, Light-on/IO-Link + D...
3...1500
30…1500 mm, 3/4-turn pot.
1500
-25...+65
15.00
85365019
YES
YES
Contrinex-LTR-C23PA-PMx-6...
LTR-C23PA-PMS-60C
620-600-108
LTR-C23PA-PMS-60C
Standard sensors
Diffuse
3...1500
5...1200
LED, red 630 nm
20 x 30 (C23)
ABS
IP 67
PNP
Light-on/IO-Link + Stabil...
IO-Link
M8 3-pin
10...30 VDC
PNP, Light-on/IO-Link + S...
3...1500
30…1500 mm, 3/4-turn pot.
1500
-25...+65
15.00
85365019
YES
YES
Contrinex-LTR-C23PA-PMx-6...
LTR-C23PA-PMS-301
620-600-109
LTR-C23PA-PMS-301
Standard sensors
Diffuse
3...1500
5...1200
LED, red 630 nm
20 x 30 (C23)
ABS
IP 67
NPN
Light-on
Standard output
M8 3-pin
10...30 VDC
NPN, Light-on
3...1500
30…1500 mm, 3/4-turn pot.
1500
-25...+65
15.00
85365019
YES
YES
0
LTR-C23PA-PMS-101
620-600-110
LTR-C23PA-PMS-101
Standard sensors
Diffuse
3...1500
5...1200
LED, red 630 nm
20 x 30 (C23)
ABS
IP 67
NPN
Light-on + Dark-on
Standard output
M8 4-pin
10...30 VDC
NPN, Light-on + Dark-on
3...1500
30…1500 mm, 3/4-turn pot.
1500
-25...+65
16.00
85365019
YES
YES
0
LTR-C23PA-PMS-10A
620-600-111
LTR-C23PA-PMS-10A
Standard sensors
Diffuse
3...1500
5...1200
LED, red 630 nm
20 x 30 (C23)
ABS
IP 67
NPN
Light-on + Stability alar...
Standard output
M8 4-pin
10...30 VDC
NPN, Light-on + Stability...
3...1500
30…1500 mm, 3/4-turn pot.
1500
-25...+65
15.00
85365019
YES
YES
0
LTR-C23PA-PMV-603-324
620-600-322
LTR-C23PA-PMV-603-324
Standard sensors
Diffuse
3...1500
5...1200
LED, red 630 nm
20 x 30 (C23)
ABS
IP 67
PNP
Light-on/IO-Link + Dark-o...
IO-Link
PVC, 0.2 m + M12 4-pin
10...30 VDC
PNP, Light-on/IO-Link + D...
3...1500
30…1500 mm, 3/4-turn pot.
1500
-25...+65
25.00
85365019
YES
YES
Contrinex-LTR-C23PA-PMx-6...
LTR-C23PA-PMV-101-324
620-600-323
LTR-C23PA-PMV-101-324
Standard sensors
Diffuse
3...1500
5...1200
LED, red 630 nm
20 x 30 (C23)
ABS
IP 67
NPN
Light-on + Dark-on
Standard output
PVC, 0.2 m + M12 4-pin
10...30 VDC
NPN, Light-on + Dark-on
3...1500
30…1500 mm, 3/4-turn pot.
1500
-25...+65
25.00
85365019
YES
YES
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SL-X-TRIO Corner - Signal lights
SCHREMPP electronic
28.05.2021
Light 1 U (NA) - Light 1 U
Rittal
20.07.2021
TRR-C23PA-PM - Photoelectric sensor
CONTRINEX
22.12.2023
LLR-M18PA-NM - Photoelectric sensor
CONTRINEX
22.12.2023
LHR-M18PA-PM - Photoelectric sensor
CONTRINEX
22.12.2023
LRR-M18PA-NM - Photoelectric sensor
CONTRINEX
22.12.2023
LLR-C23PA-NM - Photoelectric sensor
CONTRINEX
22.12.2023
LTR-M18PA-PM - Photoelectric sensor
CONTRINEX
22.12.2023
Compact enclosures AE - Stainless steel
Rittal
24.03.2023
LED Lamp Module F Line I 476, Input Dimmable
FATH
12.06.2024
LED Lamp Module F Line I 953
FATH
12.06.2024
LHR-C23PA-PM - Photoelectric sensor
CONTRINEX
22.12.2023
LXW-C23PB-004 - Accessories
CONTRINEX
22.12.2023
LXU-0001-064 - Accessories
CONTRINEX
22.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表