您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
Nederlands
polski
English
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
Screw Jacks Type VP with Trapezoidal screw TGS - Bauart VP mit Trapezgewindespindel
Neff Gewindetriebe
Screw Jacks M/J-Series
Screw Jacks Type VP Non-rotating via feather key
Powered by
CAD模型選擇
{neff_gwtr/02_spindelhubgetriebe/03_bauart_vp/tgs_n_asmtab.prj},{NB=M3-VP-6-T-30x12-100-0-0-0-0-0-0 },{D=25.0},{VERSBL=4},{HMIN=0.000},{HMAX=5900.000},{NDM4=30.000},{P4=12.000},{A1=130},{A2=45},{A3=31},{AA1=106},{AA2=12},{B1=45.0},{B2=105},{B3=195},{B4=110},{BB1=81},{BB2=36},{BB3=5},{BB4=15},{LB4=30.0},{LB4X=16.0},{B5=2.0},{B6=10},{C1=30},{C2=82},{C33=50},{C333=50.000},{C44=23.000},{C444=23.000},{C5=22},{C6=41.0},{K=42.5},{D2=50},{DD4=15},{NDM3=20.000},{P3=2.50},{D5=46.0},{NDM6=10.000},{KDM6=8.376},{PD6=1.50},{D7=40},{D8=17},{NDM9=8.000},{KDM9=6.647},{R=44},{FBP=13.000},{USH=6:1},{HUB=100},{VL=0},{VL0=0.000},{VLFB=18.000},{SPINDELENDE=0},{ZUBEHOER1=1},{ADS=0.000},{ZUBEHOER2=0},{WELLENENDE=0.000},{POS=0},{BEF=0},{BEF2=0},{KAR=0},{ZUBEHOER3=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BG
Overall size
ⁿ/ₐ
SPINDEL
Screw
ⁿ/ₐ
MHK
Maximum lifting force
[kN]
HPUH
Stroke per revolution of the drive shaft (mm) - fast ratio
[mm]
HPUL
Stroke per revolution of the drive shaft (mm) - slow ratio
[mm]
WGH
Efficiency (%) - fast ratio
[%]
WGL
Efficiency (%) - slow ratio
[%]
GWOH
Weight (kg) - without Stroke
[kg]
GWMH
Weight (kg per 100 mm Stroke)
[kg]
LLMH
Idle torque (Nm) - fast ratio
[Nm]
LLML
Idle torque (Nm) - slow ratio
[Nm]
WG
Material housing
ⁿ/ₐ
A1
[mm]
A2
A1
[mm]
A3
[mm]
AA1
a1
[mm]
AA2
a2
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
BB1
b1
[mm]
BB2
b2
[mm]
B5
b5
[mm]
B6
b6
[mm]
C1
[mm]
C2
[mm]
C33
C3
[mm]
C4
[mm]
C5
[mm]
C6
[mm]
D1
Ø D1k6
[mm]
D2
[mm]
D3
ⁿ/ₐ
D4TR
D4
ⁿ/ₐ
DD4
d4
[mm]
D5
[mm]
D6
ⁿ/ₐ
D7
Ø D7H7
[mm]
D8
[mm]
D9
ⁿ/ₐ
R
[mm]
CNSCTN
Customs tariff number
ⁿ/ₐ
STDDTIME
Standard delivery time
ⁿ/ₐ
M0-VP-4-T-14x4-100-0-0-0-...
M0
14x4
2.5
1
0.25
35
27
0.6
0.1
0.02
0.016
G - AL
60
20
18
48
6
21.0
50
92
52
38
14
1.0
6
20
50
27
12
12
25.0
9x20
28
M8x1,25
Tr 14x4
12
26.0
M6
22
10
M5
24
84834025
The current delivery time...
M0-VP-4-T-16x2-100-0-0-0-...
M0
16x2
2.5
0.5
0.13
35
27
0.6
0.1
0.02
0.016
G - AL
60
20
18
48
6
21.0
50
92
52
38
14
1.0
6
20
50
27
12
12
25.0
9x20
28
M8x1,25
Tr 16x2
12
26.0
M6
22
10
M5
24
84834025
The current delivery time...
M0-VP-4-T-16x4-100-0-0-0-...
M0
16x4
2.5
1
0.25
35
27
0.6
0.1
0.02
0.016
G - AL
60
20
18
48
6
21.0
50
92
52
38
14
1.0
6
20
50
27
12
12
25.0
9x20
28
M8x1,25
Tr 16x4
12
26.0
M6
22
10
M5
24
84834025
The current delivery time...
M0-VP-4-T-16x8-100-0-0-0-...
M0
16x8
2.5
2
0.5
35
27
0.6
0.1
0.02
0.016
G - AL
60
20
18
48
6
21.0
50
92
52
38
14
1.0
6
20
50
27
12
12
25.0
9x20
28
M8x1,25
Tr 16x8
12
26.0
M6
22
10
M5
24
84834025
The current delivery time...
M1-VP-4-T-18x4-100-0-0-0-...
M1
18x4
5
1
0.25
31
25
1.2
0.26
0.04
0.03
G - AL
80
25
24
60
10
24.0
72
120
75
52
18
1.0
6
20
62
35
12
19
31.0
10x21.5
32
M12x1,75
Tr 18x4
13
30.0
M8
32
12
M5
32
84834025
The current delivery time...
M1-VP-4-T-18x8-100-0-0-0-...
M1
18x8
5
1
0.25
31
25
1.2
0.26
0.04
0.03
G - AL
80
25
24
60
10
24.0
72
120
75
52
18
1.0
6
20
62
35
12
19
31.0
10x21.5
32
M12x1,75
Tr 18x8
13
30.0
M8
32
12
M5
32
84834025
The current delivery time...
M2-VP-4-T-20x4-100-0-0-0-...
M2
20x4
10
1
0.25
29
23
2.1
0.42
0.11
0.10
G - AL
100
32
28
78
11
27.5
85
140
90
63
20
2.0
10
30
75
45
18
20
37.5
14x25
42
M14x2
Tr 20x4
15
38.7
M8
35
15
M6
35
84834025
The current delivery time...
M2-VP-4-T-20x8-100-0-0-0-...
M2
20x8
10
1
0.25
29
23
2.1
0.42
0.11
0.10
G - AL
100
32
28
78
11
27.5
85
140
90
63
20
2.0
10
30
75
45
18
20
37.5
14x25
42
M14x2
Tr 20x8
15
38.7
M8
35
15
M6
35
84834025
The current delivery time...
M2-VP-4-T-22x5-100-0-0-0-...
M2
22x5
10
1.25
0.31
29
23
2.1
0.42
0.11
0.10
G - AL
100
32
28
78
11
27.5
85
140
90
63
20
2.0
10
30
75
45
18
20
37.5
14x25
42
M14x2
Tr 22x5
15
38.7
M8
35
15
M6
35
84834025
The current delivery time...
M2-VP-4-T-22x24-100-0-0-0...
M2
22x24
10
6
1.5
29
23
2.1
0.42
0.11
0.10
G - AL
100
32
28
78
11
27.5
85
140
90
63
20
2.0
10
30
75
45
18
20
37.5
14x25
42
M14x2
Tr 22x24
15
38.7
M8
35
15
M6
35
84834025
The current delivery time...
M2-VP-4-T-24x5-100-0-0-0-...
M2
24x5
10
1.25
0.31
29
23
2.1
0.42
0.11
0.10
G - AL
100
32
28
78
11
27.5
85
140
90
63
20
2.0
10
30
75
45
18
20
37.5
14x25
42
M14x2
Tr 24x5
15
38.7
M8
35
15
M6
35
84834025
The current delivery time...
M2-VP-4-T-24x10-100-0-0-0...
M2
24x10
10
2.5
0.63
29
23
2.1
0.42
0.11
0.10
G - AL
100
32
28
78
11
27.5
85
140
90
63
20
2.0
10
30
75
45
18
20
37.5
14x25
42
M14x2
Tr 24x10
15
38.7
M8
35
15
M6
35
84834025
The current delivery time...
M3-VP-6-T-30x6-100-0-0-0-...
M3
30x6
25
1
0.25
29
23
6
1.14
0.15
0.12
G - AL
130
45
31
106
12
45.0
105
195
110
81
36
2.0
10
30
82
50
23
22
41.0
16x42.5
50
M20x2,5
Tr 30x6
15
46.0
M10
40
17
M8
44
84834025
The current delivery time...
M3-VP-6-T-30x12-100-0-0-0...
M3
30x12
25
2
0.5
29
23
6
1.14
0.15
0.12
G - AL
130
45
31
106
12
45.0
105
195
110
81
36
2.0
10
30
82
50
23
22
41.0
16x42.5
50
M20x2,5
Tr 30x12
15
46.0
M10
40
17
M8
44
84834025
The current delivery time...
M3-VP-6-T-36x6-100-0-0-0-...
M3
36x6
25
1
0.25
29
23
6
1.14
0.15
0.12
G - AL
130
45
31
106
12
45.0
105
195
110
81
36
2.0
10
30
82
50
23
22
41.0
16x42.5
50
M20x2,5
Tr 36x6
15
46.0
M10
40
17
M8
44
84834025
The current delivery time...
M3-VP-6-T-36x12-100-0-0-0...
M3
36x12
25
2
0.5
29
23
6
1.14
0.15
0.12
G - AL
130
45
31
106
12
45.0
105
195
110
81
36
2.0
10
30
82
50
23
22
41.0
16x42.5
50
M20x2,5
Tr 36x12
15
46.0
M10
40
17
M8
44
84834025
The current delivery time...
M4-VP-7-T-40x7-100-0-0-0-...
M4
40x7
50
1
0.25
26
21
17
1.67
0.35
0.25
GGG - 40
180
63
39
150
15
47.5
145
240
150
115
36
3.0
14
45
117
65
32
29
58.5
20x45
65
M30x3,5
Tr 40x7
16
60.0
M12
52
25
M10
55
84834025
The current delivery time...
M4-VP-7-T-40x14-100-0-0-0...
M4
40x14
50
2
0.25
26
21
17
1.67
0.35
0.25
GGG - 40
180
63
39
150
15
47.5
145
240
150
115
36
3.0
14
45
117
65
32
29
58.5
20x45
65
M30x3,5
Tr 40x14
16
60.0
M12
52
25
M10
55
84834025
The current delivery time...
M4-VP-7-T-44x7-100-0-0-0-...
M4
44x7
50
1
0.25
26
21
17
1.67
0.35
0.25
GGG - 40
180
63
39
150
15
47.5
145
240
150
115
36
3.0
14
45
117
65
32
29
58.5
20x45
65
M30x3,5
Tr 44x7
16
60.0
M12
52
25
M10
55
84834025
The current delivery time...
M5-VP-9-T-55x9-100-0-0-0-...
M5
55x9
100
1
0.25
24
19
32
3.04
0.84
0.51
GGG - 40
200
71
46
166
17
67.5
165
300
170
131
56
1.5
16
55
160
95
40
48
80.0
25x65
90
M36x4
Tr 55x9
30
85.0
M20
62
28
M12
70
84834025
The current delivery time...
M5-VP-9-T-55x18-100-0-0-0...
M5
55x18
100
1
0.25
24
19
32
3.04
0.84
0.51
GGG - 40
200
71
46
166
17
67.5
165
300
170
131
56
1.5
16
55
160
95
40
48
80.0
25x65
90
M36x4
Tr 55x18
30
85.0
M20
62
28
M12
70
84834025
The current delivery time...
J1-VP-9-T-60x9-100-0-0-0-...
J1
60x9
150
1
0.25
23
18
41
3.1
0.88
0.57
GGG - 40
210
71
49
170
20
65.0
195
325
200
155
56
6.0
16
55
175
95
40
48
87.5
25x62.5
90
M48x2
Tr 60x9
40
90.0
M24
72
28
M12
70
84834025
The current delivery time...
J1-VP-9-T-60x18-100-0-0-0...
J1
60x18
150
2
0.5
23
18
41
3.1
0.88
0.57
GGG - 40
210
71
49
170
20
65.0
195
325
200
155
56
6.0
16
55
175
95
40
48
87.5
25x62.5
90
M48x2
Tr 60x18
40
90.0
M24
72
28
M12
70
84834025
The current delivery time...
J2-VP-10-T-70x10-100-0-0-...
J2
70x10
200
1
0.25
22
17
57
4.45
1.28
0.92
GGG - 40
240
80
60
190
25
67.5
220
355
225
170
56
3.0
18
55
165
110
40
58
82.5
30x65
115
M56x2
Tr 70x10
45
105.2
M30
80
32
M12
80
84834025
The current delivery time...
J3-VP-10-T-80x10-100-0-0-...
J3
80x10
250
1
0.25
20
15
57
6.13
1.32
0.97
GGG - 40
240
80
60
190
25
67.5
220
355
225
170
56
3.0
18
55
165
110
40
58
82.5
30x65
115
M64x3
Tr 80x10
45
120.0
M30
80
32
M12
80
84834025
The current delivery time...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Screw Jacks Type VK with Trapezoidal screw TGS
Neff Gewindetriebe
03.05.2024
Spindelhubgetriebe Bauart N mit Trapezgewindespindel TGS
Neff Gewindetriebe
03.06.2024
Universal joint KA-ZL - suitable for M/J- and MH/JH series
Neff Gewindetriebe
11.04.2024
Mounting plate BP - suitable for screw jacks type N, VK and VP
Neff Gewindetriebe
07.06.2024
Drive shafts - ZR
Neff Gewindetriebe
11.04.2024
Screw Jacks Type VK with Ball screw KGS
Neff Gewindetriebe
04.06.2024
High-performance joint head HG - suitable for screw jacks type N, VK and VP
Neff Gewindetriebe
04.06.2024
Screw Jacks Type R with Trapezoidal screw TGS
Neff Gewindetriebe
07.05.2024
Handwheel HR
Neff Gewindetriebe
27.05.2024
Drive shafts - GX
Neff Gewindetriebe
19.02.2024
Screw Jacks Type N with Trapezoidal screw TGS
Neff Gewindetriebe
19.04.2024
Screw Jacks Type NF with Trapezoidal screw TGS
Neff Gewindetriebe
19.04.2024
Screw Jacks Type R with Ball screw KGS
Neff Gewindetriebe
04.06.2024
Screw Jacks Type VK with Trapezoidal screw TGS
Neff Gewindetriebe
19.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表