您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
MBB/MDBB -XC10 - Dual Stroke Cylinder/Double Rod Type/End Lock Type
SMC
bp2_standard_air_cylinder
MB Air Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/mb/mbb_xc10_asmtab.prj},{NB=MBBG50-1-HN+1-HN-XC10(0_0_0)},{BORE=50},{AL=32.0},{KA=18},{A=35},{B=65},{C=46.5},{D=20},{DL=13},{E=40},{F=14},{G=15.5},{GB=27.5},{H1=11},{H=58},{HR=45.0},{HN=59.0},{K=7},{LL=21},{MA=16},{MB=5},{MO=19},{N=31.5},{NB1=43.5},{RF=11},{S1=106},{S2=118},{V=5.0},{W=10.5},{WL=24},{ZZ1=168},{ZZ2=180},{DB=64},{EB=51},{FB=25},{LB1=12.5},{LB2=25},{LB3=37.5},{LB4=50},{LB5=75},{LB6=100},{LB7=125},{LB8=150},{LB9=0},{LB10=0},{LB11=0},{LB12=0},{HB1=89},{HB2=102},{HB3=114},{HB4=127},{HB5=152},{HB6=177},{HB7=202},{HB8=227},{HB9=0},{HB10=0},{HB11=0},{HB12=0},{A1=7.0},{B1=4.5},{A2=11.0},{B2=8.5},{A3=1.0},{B3=0.0},{A4=5.0},{B4=2.5},{A5=7.5},{B5=5.0},{A6=1.0},{B6=0.0},{A7=4.0},{B7=1.5},{X=0},{Y=0},{LD=0},{LH=0},{LS1=0},{LS2=0},{LT=0.0},{LX=0},{LY=0.0},{LZ=0},{RT=0},{RY=0},{RZ=0},{FB1=70},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{THREAD1=},{STROKEA=1},{POSA=0},{BOOTA=},{LOCKA=H},{MANUALA=N},{STROKEB=1},{POSB=0},{BOOTB=},{LOCKB=H},{MANUALB=N},{THREAD2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
MBBB32-1-HN+1-HN-XC10
32
(B) Basic
MBBL32-1-HN+1-HN-XC10
32
(L) Axial foot
MBBF32-1-HN+1-HN-XC10
32
(F) Rod side flange
MBBG32-1-HN+1-HN-XC10
32
(G) Head side flange
MBBB40-1-HN+1-HN-XC10
40
(B) Basic
MBBL40-1-HN+1-HN-XC10
40
(L) Axial foot
MBBF40-1-HN+1-HN-XC10
40
(F) Rod side flange
MBBG40-1-HN+1-HN-XC10
40
(G) Head side flange
MBBB50-1-HN+1-HN-XC10
50
(B) Basic
MBBL50-1-HN+1-HN-XC10
50
(L) Axial foot
MBBF50-1-HN+1-HN-XC10
50
(F) Rod side flange
MBBG50-1-HN+1-HN-XC10
50
(G) Head side flange
MBBB63-1-HN+1-HN-XC10
63
(B) Basic
MBBL63-1-HN+1-HN-XC10
63
(L) Axial foot
MBBF63-1-HN+1-HN-XC10
63
(F) Rod side flange
MBBG63-1-HN+1-HN-XC10
63
(G) Head side flange
MBBB80-1-HN+1-HN-XC10
80
(B) Basic
MBBL80-1-HN+1-HN-XC10
80
(L) Axial foot
MBBF80-1-HN+1-HN-XC10
80
(F) Rod side flange
MBBG80-1-HN+1-HN-XC10
80
(G) Head side flange
MBBB100-1-HN+1-HN-XC10
100
(B) Basic
MBBL100-1-HN+1-HN-XC10
100
(L) Axial foot
MBBF100-1-HN+1-HN-XC10
100
(F) Rod side flange
MBBG100-1-HN+1-HN-XC10
100
(G) Head side flange
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MB-Z/MDB-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC
05.09.2023
MBB/MDBB - Air Cylinder With End Lock
SMC
28.09.2023
MB/MDB - Air Cylinder Single Rod
SMC
28.09.2023
MBB/MDBB - Air Cylinder With End Lock
SMC Corporation
17.06.2024
MB-Z/MDB-Z_-XC12 - Tandem Cylinder/Standard Type: Double Acting,Single Rod
SMC
26.09.2023
DSNU - round cylinder
Festo
14.06.2024
MBKW-Z/MDBKW-Z - Air Cylinder/Non-rotating Rod Type:Double Acting, Double R...
SMC
05.09.2023
MB-Z/MDB-Z_-XC11 - Dual Stroke Cylinder/Single Rod Type/Standard Type
SMC
26.09.2023
MBW/MDBW - Air Cylinder Double Rod
SMC
28.09.2023
MB_Q/MDB_Q - Air Cylinder Low Friction Type
SMC
28.09.2023
CUK - Free Mount Cylinder:Non-rotating Rod Type Double Acting,Single Rod
SMC
28.09.2023
CU_A - Free Mount Cylinder With Air Cushion
SMC
28.09.2023
CU_S - Free Mount Cylinder:Single acting,Single Rod,Spring Return/Extend
SMC
28.09.2023
CUKW - Free Mount Cylinder:Non-rotating Rod Type Double Acting,Double Rod
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表