您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
English
QA認證資訊
目錄: Mecanizados Alcoy
Created: 23.08.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mecanizados Alcoy
Type 02 - Rectangular rear flange
Mecanizados Alcoy
Hydraulic Cylinders ISO 6020-2 Serie MDT
Single rod cylinder
Powered by
CAD模型選擇
{mecanizadosalcoy/hydraulic_cylinders_iso_6020_2_serie_mdt/a3_cilindro_mono_stelo/mono_02_asmtab.prj},{NB=MDT02634510113301011000000000},{SIZE=63},{MM=45},{CORSA1=5000},{WHSTD=33},{AX=45},{A1X=28},{B=60},{CH=36},{E=90},{F=15},{FB=13.5},{CX=30},{EP=19},{EX=22},{LT=38},{MS=40},{R=65},{S=18},{TO=117},{UO=140},{VD1=11},{PJ1=80},{VD=14},{XOX=206},{YX=71},{ZJX=168},{ALFA=6},{XGX=70},{D=30},{F04=15},{G=55},{J=45},{TG=64.3},{ZBX=185},{ZB2X=186},{E1=90},{LH=44},{SB=18.0},{SSX=86},{ST=26.0},{SW=17},{TS=124},{US=160},{XSX=65},{TC=89},{TD=32},{TL=25},{TT=88},{UT=139},{XJX=149},{ZAX=168},{ZK=45},{SP=40},{TM=100},{UM=150},{UW=95},{CORSA=1.0},{CORSAX=0},{TDS=1},{TDT=1},{WH=33},{SA=0.000},{GUA=1},{DIS=0},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=0},{PSA2=0},{IND1=0},{IND2=0},{CON1=0},{CON2=0},{ASX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SER
Series
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
SIZE
Bore Ø
[mm]
MM
Rod Ø
[mm]
TI
Technical information
ⁿ/ₐ
DISINF
Spacers info
ⁿ/ₐ
A
[mm]
A1
[mm]
B
f8 Ø
[mm]
CH
[mm]
XX
[mm]
E
[mm]
EE
(BSP)
[Inch]
F
[mm]
FB
Ø
[mm]
KK
(Metric)
ⁿ/ₐ
KK1
(Metric)
ⁿ/ₐ
KF
(Metric)
ⁿ/ₐ
KF1
(Metric)
ⁿ/ₐ
PJ
[mm]
R
[mm]
S
[mm]
TO
[mm]
UO
[mm]
VD
[mm]
Y
[mm]
ZB2
[mm]
ZJ
[mm]
PESO
Cylinder weight
[kg]
MDT0250120001C02/P11K00
To ISO 6020/2 standards
02
25
12
-
-
14
-
24
9
5
40
1/4''
10
5.5
M10x1.25
-
-
-
54
27
10
51
64
6
50
124
114
1.30
MDT0250180001C02/P11K00
To ISO 6020/2 standards
02
25
18
-
-
18
-
30
14
5
40
1/4''
10
5.5
M14x1.5
-
-
-
54
27
10
51
64
6
50
124
114
1.30
MDT0320140001C02/P11K00
To ISO 6020/2 standards
02
32
14
-
-
16
-
26
11
5
45
1/4''
10
6.6
M12x1.25
-
-
-
57
33
10
58
70
12
60
138
128
1.80
MDT0320180001C02/P11K00
To ISO 6020/2 standards
02
32
18
-
-
18
-
30
14
5
45
1/4''
10
6.6
M14x1.5
-
-
-
57
33
10
58
70
6
60
138
128
1.80
MDT0320220001C02/P11K00
To ISO 6020/2 standards
02
32
22
-
-
22
-
34
17
5
45
1/4''
10
6.6
M16x1.5
-
-
-
57
33
10
58
70
12
60
138
128
1.80
MDT0400180001C02/P11K00
To ISO 6020/2 standards
02
40
18
-
-
18
-
30
14
-
60
3/8''
10
11.0
M14x1.5
-
-
-
74
41
12
87
110
6
62
165
153
4.30
MDT0400220001C02/P11K00
To ISO 6020/2 standards
02
40
22
-
-
22
-
34
17
-
60
3/8''
10
11.0
M16x1.5
-
-
-
74
41
12
87
110
12
62
165
153
4.30
MDT0400280001C02/P11K00
To ISO 6020/2 standards
02
40
28
-
-
28
-
42
22
-
60
3/8''
10
11.0
M20x1.5
-
-
-
74
41
12
87
110
10
62
165
153
4.30
MDT0500220001C02/P11K00
To ISO 6020/2 standards
02
50
22
-
-
22
-
34
17
-
75
1/2''
15
13.5
M16x1.5
-
-
-
76
52
15
105
130
7
68
174
159
6.80
MDT0500280001C02/P11K00
To ISO 6020/2 standards
02
50
28
-
-
28
-
42
22
-
75
1/2''
15
13.5
M20x1.5
-
-
-
76
52
15
105
130
7
68
174
159
6.90
MDT0500360001C02/P11K00
To ISO 6020/2 standards
02
50
36
-
-
36
-
50
30
-
75
1/2''
15
13.5
M27x2
-
-
-
76
52
15
105
130
10
68
174
159
7.00
MDT0630280001C02/P11K00
To ISO 6020/2 standards
02
63
28
-
-
28
-
42
22
-
90
1/2''
15
13.5
M20x1.5
-
-
-
80
65
18
117
140
7
71
186
168
10.00
MDT0630360001C02/P11K00
To ISO 6020/2 standards
02
63
36
-
-
36
-
50
30
-
90
1/2''
15
13.5
M27x2
-
-
-
80
65
18
117
140
10
71
186
168
10.10
MDT0630450001C02/P11K00
To ISO 6020/2 standards
02
63
45
-
-
45
-
60
36
-
90
1/2''
15
13.5
M33x2
-
-
-
80
65
18
117
140
14
71
186
168
10.20
MDT0800360001C02/P11K00
To ISO 6020/2 standards
02
80
36
-
-
36
-
50
30
-
114
3/4''
20
17.5
M27x2
-
-
-
93
83
20
149
180
5
77
210
190
18.70
MDT0800450001C02/P11K00
To ISO 6020/2 standards
02
80
45
-
-
45
-
60
36
-
114
3/4''
20
17.5
M33x2
-
-
-
93
83
20
149
180
9
77
210
190
18.90
MDT0800560001C02/P11K00
To ISO 6020/2 standards
02
80
56
-
-
56
-
72
50
-
114
3/4''
20
17.5
M42x2
-
-
-
93
83
20
149
180
9
77
210
190
19.00
MDT1000450001C02/P11K00
To ISO 6020/2 standards
02
100
45
-
-
45
-
60
36
-
126
3/4''
22
17.5
M33x2
-
-
-
101
97
25
162
190
7
82
228
203
25.90
MDT1000560001C02/P11K00
To ISO 6020/2 standards
02
100
56
-
-
56
-
72
50
-
126
3/4''
22
17.5
M42x2
-
-
-
101
97
25
162
190
7
82
228
203
26.40
MDT1000700001C02/P11K00
To ISO 6020/2 standards
02
100
70
-
-
63
-
88
60
-
126
3/4''
22
17.5
M48x2
-
-
-
101
97
25
162
190
10
82
228
203
26.90
MDT1250560001C02/P11K00
To ISO 6020/2 standards
02
125
56
-
-
56
-
72
50
-
164
1''
22
22.0
M42x2
-
-
-
117
126
25
208
240
6
86
257
232
48.10
MDT1250700001C02/P11K00
To ISO 6020/2 standards
02
125
70
-
-
63
-
88
60
-
164
1''
22
22.0
M48x2
-
-
-
117
126
25
208
240
10
86
257
232
49.10
MDT1250900001C02/P11K00
To ISO 6020/2 standards
02
125
90
-
-
85
-
108
75
-
164
1''
22
22.0
M64x3
-
-
-
117
126
25
208
240
10
86
257
232
50.60
MDT1600700001C02/P11K00
To ISO 6020/2 standards
02
160
70
-
-
63
-
88
60
-
198
1''
25
26.0
M48x2
-
-
-
130
155
27
253
300
7
86
272
245
79.60
MDT1600900001C02/P11K00
To ISO 6020/2 standards
02
160
90
-
-
85
-
108
80
-
198
1''
25
26.0
M64x3
-
-
-
130
155
27
253
300
7
86
272
245
80.60
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表