您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
MLP-50 - Socket Mount Leveling Feet - Metal Swivel Base
Essentra Components
Feet, Casters & Glides
Adjustable Leveling Feet & Accessories
Adjustable Leveling Feet
Stud Mount Leveling Feet - Metal Swivel Base
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p01000000/l3_p01020000/p100000/mlp-50_asmtab.prj},{NB=MLPSS-70},{PN=MLPSS-70},{AMERSID=1093537},{APACID=-},{EMEAID=-},{MATER=316 Stainless Steel - Metric},{A=M20 x 2.5},{B=27.00000000},{CA=38.00000000},{D=76.00000000},{EA=13.00000000},{F=51.00000000},{LOAD=3,350},{E=13.00000000},{MAT=316 Stainless Steel - Metric},{C=38.00000000},{PH=26.6700},{R=2.286},{TA=59.000},{SHT=21.3360},{SA=15.000},{TD=11.176},{TDIA=25.400},{SDIA=29.2100},{CON=1},{EDIA=1.0000},{ETCK=3.1750},{PPATH=p100000_asm_dir/mlp-50/mlp-50_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATER
Material
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Width Across Flats
[mm]
CA
C Pad Overall Height
[Inch]
D
D Pad Diameter
[mm]
EA
E Pad Base Height
[Inch]
F
F Stud Length
[mm]
LOAD
Load Capacity Lbs
ⁿ/ₐ
MLP-50
MLP-50
1093437
-
-
Steel - Gold Chromate - M...
M10 x 1.5
17
22
32
5
51
1,705
MLP-55
MLP-55
1093438
-
-
Steel - Gold Chromate - M...
M12 x 1.75
19
29
48
6
51
2,273
MLP-60
MLP-60
1093439
-
-
Steel - Gold Chromate - M...
M16 x 2.00
24
32
64
8
51
2,727
MLP-65
MLP-65
1093440
-
-
Steel - Gold Chromate - M...
M20 x 2.5
30
38
76
13
51
3,273
MLP-230
MLP-230
1093454
-
-
Steel - Clear Chromate - ...
M10 x 1.5
17
22
32
5
51
1,705
MLP-235
MLP-235
1093455
-
-
Steel - Clear Chromate - ...
M12 x 1.75
19
29
48
6
51
2,273
MLP-240
MLP-240
1093456
-
-
Steel - Clear Chromate - ...
M16 x 2.00
24
32
64
8
51
2,727
MLP-245
MLP-245
1093457
-
-
Steel - Clear Chromate - ...
M20 x 2.5
30
38
76
13
51
3,273
MLP-210
MLP-210
1093470
-
-
Steel - Black Chromate - ...
M10 x 1.5
17
22
32
5
51
1,705
MLP-215
MLP-215
1093471
-
-
Steel - Black Chromate - ...
M12 x 1.75
19
29
48
6
51
2,273
MLP-220
MLP-220
1093472
-
-
Steel - Black Chromate - ...
M16 x 2.00
24
32
64
8
51
2,727
MLP-225
MLP-225
1093473
-
-
Steel - Black Chromate - ...
M20 x 2.5
30
38
76
13
51
3,273
MLP-275
MLP-275
1093488
-
-
Steel - Nickel Plated - M...
M6 x 1.00
10
13
19
3
25
315
MLP-280
MLP-280
1093489
-
-
Steel - Nickel Plated - M...
M8 x 1.25
12
18
25
4
32
450
MLP-285
MLP-285
1093490
-
-
Steel - Nickel Plated - M...
M10 x 1.5
16
22
32
5
51
1,700
MLP-290
MLP-290
1093491
-
-
Steel - Nickel Plated - M...
M12 x 1.75
20
29
48
6
51
2,250
MLP-295
MLP-295
1093492
-
-
Steel - Nickel Plated - M...
M16 x 2.00
22
32
64
8
51
2,700
MLP-300
MLP-300
1093493
-
-
Steel - Nickel Plated - M...
M20 x 2.5
27
38
76
13
51
3,350
MLP-305
MLP-305
1093494
-
-
Steel - Nickel Plated - M...
M24 x 3.00
35
48
102
10
89
9,000
MLP-310
MLP-310
1093495
-
-
Steel - Nickel Plated - M...
M24 x 3.00
35
48
102
10
108
9,000
MLPSS-5
MLPSS-5
1093510
-
-
303 Stainless Steel - Met...
M6 x 1.00
10
13
19
3
25
315
MLPSS-10
MLPSS-10
1093511
-
-
303 Stainless Steel - Met...
M8 x 1.25
12
18
25
4
32
450
MLPSS-15
MLPSS-15
1093512
-
-
303 Stainless Steel - Met...
M10 x 1.5
16
22
32
5
51
1,700
MLPSS-20
MLPSS-20
1093513
-
-
303 Stainless Steel - Met...
M12 x 1.75
20
29
48
6
51
2,250
MLPSS-25
MLPSS-25
1093514
-
-
303 Stainless Steel - Met...
M16 x 2.00
22
32
64
8
51
2,700
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表