目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
MOUNT BALL VALVE (Flange)-DIN/ISO
SEKISUI
Manual Operation Valve
MOUNT BALL VALVE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/mount_ball_valve/mount_ball_valve_flange_din_asmtab.prj},{NB=JV32FI},{STD=DIN},{A=32},{AX=32},{B=1 1/4},{SD=32},{LPVCHT=190},{LPPPVDF=190},{D=140.0},{C=100.0},{NH=4-18},{NX=4},{SHX=18},{T=15.0},{H=84},{DU=81},{LH=123},{X=42.0},{M=M5 x 8},{MB=V},{MS=I},{PPATH=parts/mount_ball_valve_flange_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-1.5
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
T
t
[mm]
H
Max. h
[mm]
DU
ØDu
[mm]
LH
[mm]
X
[mm]
M
Thread
ⁿ/ₐ
JV15FI
JV15FI
DIN
15
1/2
15
143
95.0
65.0
4-14
11.0
53
49
95
27.0
M5 x 8
JV20FI
JV20FI
DIN
20
3/4
20
172
105.0
75.0
4-14
12.0
62
59
95
32.0
M5 x 8
JV25FI
JV25FI
DIN
25
1
25
187
115.0
85.0
4-14
14.0
76
67
123
37.0
M5 x 8
JV32FI
JV32FI
DIN
32
1 1/4
32
190
140.0
100.0
4-18
15.0
84
81
123
42.0
M5 x 8
JV40FI
JV40FI
DIN
40
1 1/2
40
212
150.0
110.0
4-18
16.0
114
98
158
57.0
M6 x 10
JV50FI
JV50FI
DIN
50
2
50
234
165.0
125.0
4-18
18.0
120
120
158
67.0
M6 x 10
JV65FI
JV65FI
DIN
65
2 1/2
65
259
185.0
145.0
4-18
22.0
153
150
211
81.0
M6 x 10
JV80FI
JV80FI
DIN
80
3
80
304
200.0
160.0
8-18
23.0
171
186
240
99.7
M8 x 10
JV1HFI
JV1HFI
DIN
100
4
100
372
220.0
180.0
8-18
23.0
202
228
290
119.7
M8 x 10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表