您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Recycling Inserts Inch - (inch)
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
CAVITY & CORE AND UNDERCUT COMPONENTS
RECYCLING INSERTS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/cavity_and_core_components/recycling_inserts/recycling_inserts_inch.prj},{NB=MRI-0037},{CN=MRI-0037},{M=Stainless Steel},{LS=1},{CDN=7.},{EL=OTHER},{MI=ALL OTHER RESINS},{A=1.875},{B=1.000},{D=0.030},{C=3/8-16 UNC},{NDR=0.37500},{KDR=0.31820},{B1=0.750}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
M
Material
ⁿ/ₐ
LS
Logo Size
[Inch]
CDN
Code Number
ⁿ/ₐ
EL
Engraved Lettering
ⁿ/ₐ
MI
Material Identification
ⁿ/ₐ
A
Diameter
[Inch]
B
Length
[Inch]
D
Engraving Depth
[Inch]
C
Thread
[Inch]
MRI-0010
MRI-0010
Stainless Steel
1/2
"NONE"
"NONE" ARROW SYMBOL ONLY
""NONE"
1.000
0.500
0.015
1/4-20 UNC
MRI-0011
MRI-0011
Stainless Steel
1/2
1.
PETE
POLYETHYLENE TEREPHTHALAT...
1.000
0.500
0.015
1/4-20 UNC
MRI-0012
MRI-0012
Stainless Steel
1/2
2.
HDPE
HIGH DENSITY POLYETHYLENE
1.000
0.500
0.015
1/4-20 UNC
MRI-0013
MRI-0013
Stainless Steel
1/2
3.
V
POLYVINYL CHLORIDE (PVC)
1.000
0.500
0.015
1/4-20 UNC
MRI-0014
MRI-0014
Stainless Steel
1/2
4.
LDPE
LOW DENSITY POLYETHYLENE
1.000
0.500
0.015
1/4-20 UNC
MRI-0015
MRI-0015
Stainless Steel
1/2
5.
PP
POLYPROPYLENE
1.000
0.500
0.015
1/4-20 UNC
MRI-0016
MRI-0016
Stainless Steel
1/2
6.
PS
POLYSTYRENE
1.000
0.500
0.015
1/4-20 UNC
MRI-0017
MRI-0017
Stainless Steel
1/2
7.
OTHER
ALL OTHER RESINS
1.000
0.500
0.015
1/4-20 UNC
MRI-0020
MRI-0020
Stainless Steel
3/4
"NONE"
"NONE" ARROW SYMBOL ONLY
""NONE"
1.500
0.750
0.025
5/16-18 UNC
MRI-0021
MRI-0021
Stainless Steel
3/4
1.
PETE
POLYETHYLENE TEREPHTHALAT...
1.500
0.750
0.025
5/16-18 UNC
MRI-0022
MRI-0022
Stainless Steel
3/4
2.
HDPE
HIGH DENSITY POLYETHYLENE
1.500
0.750
0.025
5/16-18 UNC
MRI-0023
MRI-0023
Stainless Steel
3/4
3.
V
POLYVINYL CHLORIDE (PVC)
1.500
0.750
0.025
5/16-18 UNC
MRI-0024
MRI-0024
Stainless Steel
3/4
4.
LDPE
LOW DENSITY POLYETHYLENE
1.500
0.750
0.025
5/16-18 UNC
MRI-0025
MRI-0025
Stainless Steel
3/4
5.
PP
POLYPROPYLENE
1.500
0.750
0.025
5/16-18 UNC
MRI-0026
MRI-0026
Stainless Steel
3/4
6.
PS
POLYSTYRENE
1.500
0.750
0.025
5/16-18 UNC
MRI-0027
MRI-0027
Stainless Steel
3/4
7.
OTHER
ALL OTHER RESINS
1.500
0.750
0.025
5/16-18 UNC
MRI-0030
MRI-0030
Stainless Steel
1
"NONE"
"NONE" ARROW SYMBOL ONLY
""NONE"
1.875
1.000
0.030
3/8-16 UNC
MRI-0031
MRI-0031
Stainless Steel
1
1.
PETE
POLYETHYLENE TEREPHTHALAT...
1.875
1.000
0.030
3/8-16 UNC
MRI-0032
MRI-0032
Stainless Steel
1
2.
HDPE
HIGH DENSITY POLYETHYLENE
1.875
1.000
0.030
3/8-16 UNC
MRI-0033
MRI-0033
Stainless Steel
1
3.
V
POLYVINYL CHLORIDE (PVC)
1.875
1.000
0.030
3/8-16 UNC
MRI-0034
MRI-0034
Stainless Steel
1
4.
LDPE
LOW DENSITY POLYETHYLENE
1.875
1.000
0.030
3/8-16 UNC
MRI-0035
MRI-0035
Stainless Steel
1
5.
PP
POLYPROPYLENE
1.875
1.000
0.030
3/8-16 UNC
MRI-0036
MRI-0036
Stainless Steel
1
6.
PS
POLYSTYRENE
1.875
1.000
0.030
3/8-16 UNC
MRI-0037
MRI-0037
Stainless Steel
1
7.
OTHER
ALL OTHER RESINS
1.875
1.000
0.030
3/8-16 UNC
MRI-0040
MRI-0040
Aluminum
1/2
"NONE"
"NONE" ARROW SYMBOL ONLY
""NONE"
1.000
0.500
0.015
1/4-20 UNC
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表