MR-M ZU Series - Linear guide
Line Tech
Distributed products
CPC
Linear Guide
Miniature Linear Guide MR-M Series
Miniature linear guide MR-M SU/ZU series
Powered by
CAD模型選擇
{line_tech/handelsprodukte/cpc/linear_guide/miniature_mr_m_series/mr_m_su_zu/mr_m_zu_asmtab.prj},{NB=MR 9MN-ZU1-V0-N-30.6L-5-5.6-I-(15.3-0-0-0)},{PRA=1},{RT=},{LENGTH=MN},{SIZE=9},{ST=ZU : End seal + Bottom Seal + Lubrication Storage},{STNB=ZU},{BQ=1},{RM=},{PC=V0},{RL=30.6},{PA=},{P1=5},{AG=N},{POS1=15.3},{POS2=0},{POS3=0},{POS4=0},{H=10},{W2=5.5},{W1=9},{H1=5.5},{P=20},{DXDXG1=6x3.5x3.5},{D=6.0},{DD=3.5},{G1=3.5},{W=20},{L=30.6},{L1=20.5},{H2=8.0},{P1X=10.0},{P2X=15},{MXG2=M3x3.0},{NDM=3.000},{G2=3.0},{PHI=1.3},{S=2.2},{T=3.3},{C=17.1},{C0=21.5},{MR0=634},{MP0=230},{MY0=230},{BW=553},{RW=301},{VERS=18.000},{PPATH=../parts/mr_m_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
MOD
Model Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
ST
Seal type
ⁿ/ₐ
P2
End hole pitch
[mm]
H
[mm]
W2
[mm]
W1
[mm]
H1
[mm]
P
[mm]
DXDXG1
Dxdxg1
[mm]
W
[mm]
L
[mm]
L1
[mm]
H2
h2
[mm]
P1X
[mm]
P2X
[mm]
MXG2
Mxg2
[mm]
PHI
Ø
[mm]
S
S1
[mm]
T
[mm]
RW
Rail Weight
[g/m]
MR 15ML-ZU1-V0-N-60L-5-15...
MR 15ML
15
ZU : End seal + Bottom Se...
15.000
16
8.5
15
9.5
40
6x3.5x4.5
32
60.0
44.0
12.3
25.0
25
M3x5.5
1.8
3.3
4.3
930
MR 15MN-ZU1-V0-N-43L-5-38...
MR 15MN
15
ZU : End seal + Bottom Se...
38.000
16
8.5
15
9.5
40
6x3.5x4.5
32
43.0
27.0
12.3
20.0
25
M3x5.5
1.8
3.3
4.3
930
MR 12ML-ZU1-V0-N-47.6L-5-...
MR 12ML
12
ZU : End seal + Bottom Se...
17.600
13
7.5
12
7.5
25
6x3.5x4.5
27
47.6
34.0
10.2
20.0
20
M3x3.5
1.3
3.2
4.3
602
MR 12MN-ZU1-V0-N-35.4L-5-...
MR 12MN
12
ZU : End seal + Bottom Se...
5.400
13
7.5
12
7.5
25
6x3.5x4.5
27
35.4
22.0
10.2
15.0
20
M3x3.5
1.3
3.2
4.3
602
MR 9ML-ZU1-V0-N-40.9L-5-1...
MR 9ML
9
ZU : End seal + Bottom Se...
15.900
10
5.5
9
5.5
20
6x3.5x3.5
20
40.9
30.8
8.0
16.0
15
M3x3.0
1.3
2.2
3.3
301
MR 9MN-ZU1-V0-N-30.6L-5-5...
MR 9MN
9
ZU : End seal + Bottom Se...
5.600
10
5.5
9
5.5
20
6x3.5x3.5
20
30.6
20.5
8.0
10.0
15
M3x3.0
1.3
2.2
3.3
301
MR 7ML-ZU1-V0-N-31.2L-4.1...
MR 7ML
7
ZU : End seal + Bottom Se...
12.100
8
5.0
7
4.7
15
4.2x2.4x2.3
17
31.2
21.8
6.7
13.0
12
M2x2.5
1.1
1.6
2.8
215
MR 7MN-ZU1-V0-N-23.7L-4.1...
MR 7MN
7
ZU : End seal + Bottom Se...
4.600
8
5.0
7
4.7
15
4.2x2.4x2.3
17
23.7
14.3
6.7
8.0
12
M2x2.5
1.1
1.6
2.8
215
MR 5ML-ZU1-V0-N-19.6L-3.7...
MR 5ML
5
ZU : End seal + Bottom Se...
15.850
6
3.5
5
3.5
15
3.5x2.4x1
12
19.6
13.5
4.6
7.0
0
M2.6x2.0
0.7
1.3
2.0
116
MR 5MN-ZU1-V0-N-16L-3.75-...
MR 5MN
5
ZU : End seal + Bottom Se...
12.250
6
3.5
5
3.5
15
3.5x2.4x1
12
16.0
10.0
4.6
0.0
8
M2x1.5
0.7
1.3
2.0
116
MRU 3ML-ZU1-V0-N-16L-2.8-...
MRU 3ML
3
ZU : End seal + Bottom Se...
3.200
4
2.5
3
2.6
10
M1.6
8
16.0
11.0
3.1
5.5
0
M2x1.1
0.3
0.7
1.5
53
MRU 3MN-ZU1-V0-N-11.7L-2....
MRU 3MN
3
ZU : End seal + Bottom Se...
8.900
4
2.5
3
2.6
10
M1.6
8
11.7
6.7
3.1
3.5
0
M1.6x1.1
0.3
0.7
1.5
53
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表