您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
MSLC - Silencer throttle valve
MEDAN
Other auxiliary equipments
Silencer throttle valve
Powered by
CAD模型選擇
{medan/other_auxilary_equipment/silencer_throttle_valve/mslc.prj},{NB=MSLC-03-C-G},{MODEL=MSLC-03},{BORESIZE=03},{MATERIAL=-C},{A=G3/8},{AD=16.662},{AM=1.337},{B=10.6},{C=30.0},{D=38.4},{D1=50.0},{F=1.5},{G=11},{H=9.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
MODEL
Model
ⁿ/ₐ
A
Thread size
[mm]
B
[mm]
C
[mm]
D
[mm]
D1
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
MSLC-01-C
MSLC-01
R1/8
6.9
21.0
28.3
37.2
12
1.2
9
3.5
MSLC-02-C
MSLC-02
R1/4
10.5
28.5
37.0
48.0
14
1.2
9
5.0
MSLC-03-C
MSLC-03
R3/8
12.5
30.0
38.4
50.0
17
1.2
11
7.0
MSLC-04-C
MSLC-04
R1/2
16.0
37.7
45.3
56.7
22
1.2
11
9.5
MSLC-06-C
MSLC-06
R3/4
16.9
42.5
50.4
67.3
27
1.2
11
13.0
MSLC-08-C
MSLC-08
R1
20.3
46.6
54.5
70.2
34
1.2
11
17.5
MSLC-01-C-G
MSLC-01
G1/8
5.3
21.0
28.3
37.2
12
1.5
9
5.2
MSLC-02-C-G
MSLC-02
G1/4
8.6
28.5
37.0
48.0
16
1.5
9
5.2
MSLC-03-C-G
MSLC-03
G3/8
10.6
30.0
38.4
50.0
18
1.5
11
9.4
MSLC-04-C-G
MSLC-04
G1/2
14.1
37.7
45.3
56.7
24
1.5
11
13.4
MSLC-06-C-G
MSLC-06
G3/4
14.1
42.5
50.4
67.3
30
1.5
11
17.5
MSLC-08-C-G
MSLC-08
G1
17.6
46.6
54.5
70.2
36
1.5
11
22.6
MSLC-01-C-NPT
MSLC-01
NPT1/8
6.9
21.0
28.3
37.2
12
1.2
9
5.2
MSLC-02-C-NPT
MSLC-02
NPT1/4
10.5
28.5
37.0
48.0
14
1.2
9
5.2
MSLC-03-C-NPT
MSLC-03
NPT3/8
12.5
30.0
38.4
50.0
17
1.2
11
9.4
MSLC-04-C-NPT
MSLC-04
NPT1/2
16.0
37.7
45.3
56.7
22
1.2
11
13.4
MSLC-06-C-NPT
MSLC-06
NPT3/4
16.9
42.5
50.4
67.3
27
1.2
11
17.5
MSLC-08-C-NPT
MSLC-08
NPT1
20.3
46.6
54.5
70.2
34
1.2
11
22.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MSLC - Silencer throttle valve
MINDMAN
04.11.2021
BMAFA, BMAFMA, BMAFRA, BMAFSA, BMAFCA, G-BMAFA, G-BMAFMA, G-BMAFRA, G-BMAFS...
Misumi
24.04.2022
ASN2 - Metering Valve with Silencer
SMC Corporation
26.06.2024
BTLAS - Terminal Blocks - Pneumatic - Pitch Standard BTLA_Series - 15 Squar...
Misumi
04.06.2021
BMRS, BMRSR, G-BMRS, G-BMRSR - Manifold Blocks - Hidraulic - Pitch Standard...
Misumi
04.06.2021
BMGFK, G-BMGFK - Manifold Blocks - Pneumatic - Pitch Standard BMGF_Series -...
Misumi
04.06.2021
BMBSP, BMBSRP, G-BMBSP, G-BMBSRP - Manifold Blocks - Hydraulic - Pitch Conf...
Misumi
04.06.2021
O-Ring NPT - Accessories
Hummel
05.02.2020
SO 80511 - Male adaptor hose nozzle R
SERTO
11.03.2024
AFCS - Flow Rate Control Nozzle
Misumi
29.05.2023
380 - O-Ring Sealing FPM
agru
19.12.2023
Assembly O-ring, Series C-MC
Camozzi
11.06.2024
BMUS, BMUSR, G-BMUS, G-BMUSR - Manifold Blocks - Hidraulic - Pitch Standard...
Misumi
29.05.2023
O-Ring, Perbunan, NBR 70, for Tank Truck Flange, round
Huelsen
14.08.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表