您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
MSPS - Internal side panels
nVent HOFFMAN
Accessories
Floor Standing
Steel
Power Distribution
Powered by
CAD模型選擇
{eldon/accessories/01_floor_standing/steel/power_distribution/msps.prj},{NB=MSPS2006(0)},{ITEM=MSPS2006},{DETAIL=0},{INFO=Info PDF},{DES=Internal side panels, 2000x600},{MAT=Galvanized steel},{H=2000},{D=600},{MPH=2000},{MPW=507},{MASS=17.7},{EAN=8713574119932},{TARIFFN=94039010},{MI=URL},{V1=280},{V2=435},{V3=435},{X=2},{V4=0.0},{V5=83.5},{V6=21.0},{X2=252.5},{V7=135.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
H
Height
[mm]
D
Depth
[mm]
MPH
Mounting plate
[mm]
MPW
Mounting plate width
[mm]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
MSPS1803
MSPS1803
Internal side panels, 180...
Galvanized steel
1800
300
1800
337
8.0
8713574119772
MSPS1805
MSPS1805
Internal side panels, 180...
Galvanized steel
1800
500
1800
337
13.3
8713574194694
MSPS2003
MSPS2003
Internal side panels, 200...
Galvanized steel
2000
300
2000
337
8.9
8713574119406
MSPS2005
MSPS2005
Internal side panels, 200...
Galvanized steel
2000
500
2000
337
14.8
8713574194724
MSPS2203
MSPS2203
Internal side panels, 220...
Galvanized steel
2200
300
2200
337
9.8
8713574119314
MSPS2205
MSPS2205
Internal side panels, 220...
Galvanized steel
2200
500
2200
337
16.3
8713574194755
MSPS1806
MSPS1806
Internal side panels, 180...
Galvanized steel
1800
600
1800
507
16.0
8713574119420
MSPS1808
MSPS1808
Internal side panels, 180...
Galvanized steel
1800
800
1800
507
21.3
8713574194700
MSPS2006
MSPS2006
Internal side panels, 200...
Galvanized steel
2000
600
2000
507
17.7
8713574119932
MSPS2008
MSPS2008
Internal side panels, 200...
Galvanized steel
2000
800
2000
507
23.6
8713574194731
MSPS2206
MSPS2206
Internal side panels, 220...
Galvanized steel
2200
600
2200
507
19.5
8713574119673
MSPS2208
MSPS2208
Internal side panels, 220...
Galvanized steel
2200
800
2200
507
26.0
8713574194762
MSPS1806F
MSPS1806F
Internal side panels, 180...
Galvanized steel
1800
600
1800
507
16.0
8713574181267
MSPS1808F
MSPS1808F
Internal side panels, 180...
Galvanized steel
1800
800
1800
507
21.3
8713574194717
MSPS2006F
MSPS2006F
Internal side panels, 200...
Galvanized steel
2000
600
2000
507
17.7
8713574181274
MSPS2008F
MSPS2008F
Internal side panels, 200...
Galvanized steel
2000
800
2000
507
23.6
8713574194748
MSPS2206F
MSPS2206F
Internal side panels, 220...
Galvanized steel
2200
600
2200
507
19.5
8713574181281
MSPS2208F
MSPS2208F
Internal side panels, 220...
Galvanized steel
2200
800
2200
507
26.0
8713574194779
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表