您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 508 - T-Nuts
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts / Bolts for T-Slots
DIN508
DIN508 MG ST
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/muttern_schrauben_fuer_t_nuten/din508/din_508_mg_st/din508_mg.prj},{NB=Mutter fuer T-Nut DIN508-18-M12-10},{ARTNR=DIN508-18-M12-10},{PARTNUMBER=DIN 508-18-M12-10},{NORMNR=DIN 508},{A=18},{D=M12},{DG=12},{E=28},{EX=28.000},{H=20.0},{K=10},{KX=10.000},{T=18},{FK=10},{FKX=8,10},{WEIGHT=0.0844},{CTN=73181699},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
A
-0.3/-0.5
[mm]
D
Thread
ⁿ/ₐ
E
[mm]
H
[mm]
K
[mm]
T
T-Nuts DIN 650
[mm]
FK
Tensile strength
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Mutter fuer T-Nut DIN508-...
DIN508-5-M4-8
5
M4
9
6.0
3
5
8
0.0020
73181692
YES
Mutter fuer T-Nut DIN508-...
DIN508-5-M4-10
5
M4
9
6.0
3
5
10
0.0020
73181692
YES
Mutter fuer T-Nut DIN508-...
DIN508-6-M5-8
6
M5
10
8.0
4
6
8
0.0040
73181692
YES
Mutter fuer T-Nut DIN508-...
DIN508-6-M5-10
6
M5
10
8.0
4
6
10
0.0040
73181692
YES
Mutter fuer T-Nut DIN508-...
DIN508-8-M6-8
8
M6
13
10.0
6
8
8
0.0080
73181692
YES
Mutter fuer T-Nut DIN508-...
DIN508-8-M6-10
8
M6
13
10.0
6
8
10
0.0080
73181692
YES
Mutter fuer T-Nut DIN508-...
DIN508-10-M6-8
10
M6
15
12.0
6
10
8
0.0140
73181692
YES
Mutter fuer T-Nut DIN508-...
DIN508-10-M6-10
10
M6
15
12.0
6
10
10
0.0140
73181692
YES
Mutter fuer T-Nut DIN508-...
DIN508-10-M8-8
10
M8
15
12.0
6
10
8
0.0120
73181692
YES
Mutter fuer T-Nut DIN508-...
DIN508-10-M8-10
10
M8
15
12.0
6
10
10
0.0120
73181692
YES
Mutter fuer T-Nut DIN508-...
DIN508-12-M8-8
12
M8
18
14.0
7
12
8
0.0220
73181692
YES
Mutter fuer T-Nut DIN508-...
DIN508-12-M8-10
12
M8
18
14.0
7
12
10
0.0220
73181692
YES
Mutter fuer T-Nut DIN508-...
DIN508-12-M10-8
12
M10
18
14.0
7
12
8
0.0200
73181692
YES
Mutter fuer T-Nut DIN508-...
DIN508-12-M10-10
12
M10
18
14.0
7
12
10
0.0200
73181692
YES
Mutter fuer T-Nut DIN508-...
DIN508-14-M10-8
14
M10
22
16.0
8
14
8
0.0380
73181692
YES
Mutter fuer T-Nut DIN508-...
DIN508-14-M10-10
14
M10
22
16.0
8
14
10
0.0380
73181692
YES
Mutter fuer T-Nut DIN508-...
DIN508-14-M12-8
14
M12
22
16.0
8
14
8
0.0340
73181692
YES
Mutter fuer T-Nut DIN508-...
DIN508-14-M12-10
14
M12
22
16.0
8
14
10
0.0340
73181692
YES
Mutter fuer T-Nut DIN508-...
DIN508-16-M10-8
16
M10
25
18.0
9
16
8
0.0582
73181692
YES
Mutter fuer T-Nut DIN508-...
DIN508-16-M10-10
16
M10
25
18.0
9
16
10
0.0582
73181692
YES
Mutter fuer T-Nut DIN508-...
DIN508-16-M12-8
16
M12
25
18.0
9
16
8
0.0550
73181692
YES
Mutter fuer T-Nut DIN508-...
DIN508-16-M12-10
16
M12
25
18.0
9
16
10
0.0550
73181692
YES
Mutter fuer T-Nut DIN508-...
DIN508-16-M14-8
16
M14
25
18.0
9
16
8
0.0510
73181692
YES
Mutter fuer T-Nut DIN508-...
DIN508-16-M14-10
16
M14
25
18.0
9
16
10
0.0510
73181692
YES
Mutter fuer T-Nut DIN508-...
DIN508-18-M12-8
18
M12
28
20.0
10
18
8
0.0844
73181699
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表