您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
with Inner Ring-Seald type (NAST...ZZUU, NAST...ZZUUR)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Roller Followers
Metric Series
Separable Roller Followers
Powered by
CAD模型選擇
{iko/iko_bearings/roller_flowers/metric_series/separable_roller_followers/with_inner_ring_seald_type_asmtab.prj},{NB=NAST20ZZUUR},{IDNR=},{RID=G_130},{STDRT=20},{ORDER=NAST20ZZUUR},{DESCR=(gevmsg IKOSTV 888)},{TRNUMBER=},{PAST=A},{REST=O},{ORDER1=NAST 20ZZUUR},{MASS=195.0},{BLTYP=1},{SD=20},{D=47},{B=20},{C=19.8},{SA=38.0},{SE=3.0},{SF=1.0},{FW=25},{DAR=3.5},{L=12.8},{ZEFF=15},{PKVAL1=15},{PKVAL2=15},{VERS=3},{I=1},{RE=F},{BLRE=3},{RS=0.5},{DKT=26.4},{SDKT=30.6},{CKT=16},{T=39.4},{CSL=1.6},{OH=2.5},{NH=1},{CR=19400},{COR=24500},{SC=1},{PPATH=with_inner_ring_seald_type_asmtpl.prj},{CSL1=0.985},{CSL2=0.64}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Shaft diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
SD
Inside diameter
[mm]
D
Outer diameter
[mm]
B
Width
[mm]
C
Width
[mm]
SA
Diameter
[mm]
SE
Chamfer
[mm]
SF
Chamfer
[mm]
CR
Basic dynamic load diameter
[mm]
COR
Basic static load rating
[mm]
NAST6ZZUUR
6
NAST6ZZUUR
24.5
6
19
14
13.8
14.0
2.5
0.8
4160
4550
NAST6ZZUU
6
NAST6ZZUU
24.5
6
19
14
13.8
14.0
2.5
0.8
4160
4550
NAST8ZZUUR
8
NAST8ZZUUR
39.0
8
24
14
13.8
17.5
2.5
0.8
5650
5890
NAST8ZZUU
8
NAST8ZZUU
39.0
8
24
14
13.8
17.5
2.5
0.8
5650
5890
NAST10ZZUUR
10
NAST10ZZUUR
65.0
10
30
16
15.8
23.5
2.5
0.8
9790
9680
NAST10ZZUU
10
NAST10ZZUU
65.0
10
30
16
15.8
23.5
2.5
0.8
9790
9680
NAST12ZZUUR
12
NAST12ZZUUR
75.0
12
32
16
15.8
25.5
2.5
0.8
10500
10900
NAST12ZZUU
12
NAST12ZZUU
75.0
12
32
16
15.8
25.5
2.5
0.8
10500
10900
NAST15ZZUUR
15
NAST15ZZUUR
83.0
15
35
16
15.8
29.0
2.5
0.8
12400
14300
NAST15ZZUU
15
NAST15ZZUU
83.0
15
35
16
15.8
29.0
2.5
0.8
12400
14300
NAST17ZZUUR
17
NAST17ZZUUR
135.0
17
40
20
19.8
32.5
3.0
1.0
17600
20900
NAST17ZZUU
17
NAST17ZZUU
135.0
17
40
20
19.8
32.5
3.0
1.0
17600
20900
NAST20ZZUUR
20
NAST20ZZUUR
195.0
20
47
20
19.8
38.0
3.0
1.0
19400
24500
NAST20ZZUU
20
NAST20ZZUU
195.0
20
47
20
19.8
38.0
3.0
1.0
19400
24500
NAST25ZZUUR
25
NAST25ZZUUR
225.0
25
52
20
19.8
43.0
3.0
1.0
20800
28400
NAST25ZZUU
25
NAST25ZZUU
225.0
25
52
20
19.8
43.0
3.0
1.0
20800
28400
NAST30ZZUUR
30
NAST30ZZUUR
400.0
30
62
25
24.8
50.5
4.0
1.2
30500
45400
NAST30ZZUU
30
NAST30ZZUU
400.0
30
62
25
24.8
50.5
4.0
1.2
30500
45400
NAST35ZZUUR
35
NAST35ZZUUR
550.0
35
72
25
24.8
53.5
4.0
1.2
32400
50600
NAST35ZZUU
35
NAST35ZZUU
550.0
35
72
25
24.8
53.5
4.0
1.2
32400
50600
NAST40ZZUUR
40
NAST40ZZUUR
710.0
40
80
26
25.8
61.5
4.0
1.2
35900
61100
NAST40ZZUU
40
NAST40ZZUU
710.0
40
80
26
25.8
61.5
4.0
1.2
35900
61100
NAST45ZZUUR
45
NAST45ZZUUR
760.0
45
85
26
25.8
66.5
4.0
1.2
37400
66400
NAST45ZZUU
45
NAST45ZZUU
760.0
45
85
26
25.8
66.5
4.0
1.2
37400
66400
NAST50ZZUUR
50
NAST50ZZUUR
830.0
50
90
26
25.8
76.0
4.0
1.2
38900
71700
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
with Inner Ring-Shield type (NAST...ZZ,NAST...ZZR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-Open Type (NAST,NAST...R)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Cam Follower with a Hexagon Socket Model CF-R-A
THK CO.,LTD.
23.05.2024
Solid Eccentric Type CFH-A
THK CO.,LTD.
23.05.2024
Heavy Duty Type Roller Followers (NURT,NURT...R)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Solid Eccentric Type CFH-R-A
THK CO.,LTD.
23.05.2024
without Inner Ring (RNAST,RNAST...R)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Cam Follower with a Hexagon Socket Model CF-A
THK CO.,LTD.
23.05.2024
LSP with Rack
THK CO.,LTD.
23.05.2024
with Cage-Shield Type (NART...R)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Cage-Sealded Type (NART...UUR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Single Lip (OS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
for Shaft (WR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Round Flange Type LMF
THK CO.,LTD.
23.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表