您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-GRKO-..S - Reducing fittings with taper and O-ring
EXMAR
Tapered Seal Fittings
NC Clamping ring fittings
Powered by
CAD模型選擇
{exmar/tapered_seal_fittings/clamping_ring_fittings/nc_grko_s.prj},{NB=NC-GRKO-25/06S 718.1870.788.30},{TYPE=NC-GRKO-25/06S},{MATNR=718.1870.788.30},{SERIE=S},{PN=400},{D1=25},{D2=6},{M1=36x2.0},{M2=14x1.5},{L1=54.5},{L2=38.5},{SW1=17},{SW2=36},{SW3=46},{E=4.0},{KG=356},{X1=1.0},{X2=0.8},{X3=16.342},{X4=0.6}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
D2
Diameter
[mm]
M1
Thread
ⁿ/ₐ
M2
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
NC-GRKO-08/06S 718.1870.1...
NC-GRKO-08/06S
718.1870.140.30
S
500
8
6
16x1.5
14x1.5
43.0
27.0
17
14
19
4.0
64
NC-GRKO-10/06S 718.1870.1...
NC-GRKO-10/06S
718.1870.175.30
S
500
10
6
18x1.5
14x1.5
44.5
27.0
17
17
22
4.0
78
NC-GRKO-10/08S 718.1870.1...
NC-GRKO-10/08S
718.1870.190.30
S
500
10
8
18x1.5
16x1.5
43.5
27.0
19
17
22
5.0
82
NC-GRKO-12/06S 718.1870.2...
NC-GRKO-12/06S
718.1870.215.30
S
500
12
6
20x1.5
14x1.5
46.0
30.0
17
19
24
4.0
98
NC-GRKO-12/08S 718.1870.2...
NC-GRKO-12/08S
718.1870.225.30
S
500
12
8
20x1.5
16x1.5
46.0
30.0
19
19
24
5.0
100
NC-GRKO-12/10S 718.1870.2...
NC-GRKO-12/10S
718.1870.240.30
S
400
12
10
20x1.5
18x1.5
48.0
29.0
22
19
24
7.0
112
NC-GRKO-14/06S 718.1870.2...
NC-GRKO-14/06S
718.1870.296.30
S
500
14
6
22x1.5
14x1.5
47.5
31.0
17
22
27
4.0
132
NC-GRKO-14/08S 718.1870.3...
NC-GRKO-14/08S
718.1870.300.30
S
500
14
8
22x1.5
16x1.5
47.5
31.5
19
22
27
5.0
136
NC-GRKO-14/10S 718.1870.3...
NC-GRKO-14/10S
718.1870.320.30
S
400
14
10
22x1.5
18x1.5
49.5
31.0
22
22
27
7.0
146
NC-GRKO-14/12S 718.1870.3...
NC-GRKO-14/12S
718.1870.340.30
S
400
14
12
22x1.5
20x1.5
50.0
31.0
24
22
27
8.0
148
NC-GRKO-16/06S 718.1870.4...
NC-GRKO-16/06S
718.1870.466.30
S
400
16
6
24x1.5
14x1.5
48.0
32.0
17
22
30
4.0
128
NC-GRKO-16/08S 718.1870.4...
NC-GRKO-16/08S
718.1870.468.30
S
400
16
8
24x1.5
16x1.5
48.0
32.0
19
22
30
5.0
134
NC-GRKO-16/10S 718.1870.4...
NC-GRKO-16/10S
718.1870.470.30
S
400
16
10
24x1.5
18x1.5
50.0
31.0
22
22
30
7.0
156
NC-GRKO-16/12S 718.1870.4...
NC-GRKO-16/12S
718.1870.480.30
S
400
16
12
24x1.5
20x1.5
50.5
31.0
24
22
30
8.0
160
NC-GRKO-16/14S 718.1870.5...
NC-GRKO-16/14S
718.1870.500.30
S
300
16
14
24x1.5
22x1.5
53.5
33.0
27
22
30
10.0
184
NC-GRKO-20/06S 718.1870.6...
NC-GRKO-20/06S
718.1870.650.30
S
400
20
6
30x2.0
14x1.5
52.0
36.0
17
27
36
4.0
206
NC-GRKO-20/08S 718.1870.6...
NC-GRKO-20/08S
718.1870.655.30
S
400
20
8
30x2.0
16x1.5
52.0
36.0
19
27
36
5.0
198
NC-GRKO-20/10S 718.1870.6...
NC-GRKO-20/10S
718.1870.660.30
S
400
20
10
30x2.0
18x1.5
54.0
35.5
22
27
36
7.0
210
NC-GRKO-20/12S 718.1870.6...
NC-GRKO-20/12S
718.1870.665.30
S
400
20
12
30x2.0
20x1.5
54.5
35.5
24
27
36
8.0
238
NC-GRKO-20/14S 718.1870.6...
NC-GRKO-20/14S
718.1870.675.30
S
300
20
14
30x2.0
22x1.5
57.5
37.0
27
27
36
10.0
258
NC-GRKO-20/16S 718.1870.6...
NC-GRKO-20/16S
718.1870.685.30
S
200
20
16
30x2.0
24x1.5
58.0
36.5
30
27
36
12.0
264
NC-GRKO-25/06S 718.1870.7...
NC-GRKO-25/06S
718.1870.788.30
S
400
25
6
36x2.0
14x1.5
54.5
38.5
17
36
46
4.0
356
NC-GRKO-25/08S 718.1870.7...
NC-GRKO-25/08S
718.1870.787.30
S
400
25
8
36x2.0
16x1.5
54.5
38.5
19
36
46
5.0
362
NC-GRKO-25/10S 718.1870.7...
NC-GRKO-25/10S
718.1870.789.30
S
400
25
10
36x2.0
18x1.5
56.5
38.0
22
36
46
7.0
352
NC-GRKO-25/12S 718.1870.7...
NC-GRKO-25/12S
718.1870.791.30
S
400
25
12
36x2.0
20x1.5
57.0
38.0
24
36
46
8.0
356
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
XKR-..S M - Reducing taper standpipe connectors, pre-assembled on standpipe...
EXMAR
03.03.2023
202244 - CONNECTOR SWIVEL NUT BSP - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
10.06.2024
Manometer coupling, male connection, pre-assembled - Inside thread: Whitwor...
VOSS
11.04.2023
XGAS-..L/S - Straight weld-on connectors, ISO 8434-1-WDS
EXMAR
28.03.2023
RED EO - Tube end reducer
Parker
29.02.2024
Straight reductions - With sealing cone and O-ring, suitable for bore form ...
VOSS
14.04.2021
DS-A-FormA - Fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
EGE-M-ED EO - Swivel connector
Parker
29.02.2024
EGE-R-ED EO - Swivel connector
Parker
29.02.2024
AD HN 50 NPT-NPT - Male threaded adaptor NPT-NPT
EXMAR
02.12.2021
XGV-..L/S - Straight connectors, ISO 8434-1-S
EXMAR
28.03.2023
EA - Straight adaptors with 60° taper, sealing edge form B acc. DIN 3852-2
EXMAR
10.02.2022
19127 - EWIKON Connector 90degree with union nut M12x1.5
Ewikon
07.03.2019
36P2402 - Connection
Nitrogen Springs
28.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表