您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-GRKO-..L - Reducing fittings with taper and O-ring
EXMAR
Tapered Seal Fittings
NC Clamping ring fittings
Powered by
CAD模型選擇
{exmar/tapered_seal_fittings/clamping_ring_fittings/nc_grko_l.prj},{NB=NC-GRKO-22/18L 718.1870.755.20},{TYPE=NC-GRKO-22/18L},{MATNR=718.1870.755.20},{SERIE=L},{PN=160},{D1=22},{D2=18},{M1=30x2.0},{M2=26x1.5},{L1=50.5},{L2=33.5},{SW1=32},{SW2=27},{SW3=36},{E=15.0},{KG=250},{X1=0.6},{X2=0.3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
D2
Diameter
[mm]
M1
Thread
ⁿ/ₐ
M2
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
NC-GRKO-08/06L 718.1870.1...
NC-GRKO-08/06L
718.1870.140.20
L
315
8
6
14x1.5
12x1.5
39.5
23.0
14
12
17
4.0
42
NC-GRKO-10/06L 718.1870.1...
NC-GRKO-10/06L
718.1870.175.20
L
315
10
6
16x1.5
12x1.5
41.0
25.0
14
14
19
4.0
54
NC-GRKO-10/08L 718.1870.1...
NC-GRKO-10/08L
718.1870.190.20
L
315
10
8
16x1.5
14x1.5
41.0
25.0
17
14
19
6.0
56
NC-GRKO-12/06L 718.1870.2...
NC-GRKO-12/06L
718.1870.215.20
L
315
12
6
18x1.5
12x1.5
41.0
25.0
14
17
22
4.0
68
NC-GRKO-12/08L 718.1870.2...
NC-GRKO-12/08L
718.1870.225.20
L
315
12
8
18x1.5
14x1.5
41.0
25.0
17
17
22
6.0
72
NC-GRKO-12/10L 718.1870.2...
NC-GRKO-12/10L
718.1870.240.20
L
250
12
10
18x1.5
16x1.5
43.0
26.0
19
17
22
8.0
74
NC-GRKO-15/06L 718.1870.3...
NC-GRKO-15/06L
718.1870.391.20
L
315
15
6
22x1.5
12x1.5
44.5
28.5
14
22
27
4.0
100
NC-GRKO-15/08L 718.1870.4...
NC-GRKO-15/08L
718.1870.400.20
L
315
15
8
22x1.5
14x1.5
44.5
28.5
17
22
27
6.0
118
NC-GRKO-15/10L 718.1870.4...
NC-GRKO-15/10L
718.1870.410.20
L
250
15
10
22x1.5
16x1.5
46.0
29.0
19
22
27
8.0
118
NC-GRKO-15/12L 718.1870.4...
NC-GRKO-15/12L
718.1870.420.20
L
250
15
12
22x1.5
18x1.5
45.5
29.0
22
22
27
10.0
122
NC-GRKO-18/06L 718.1870.5...
NC-GRKO-18/06L
718.1870.563.20
L
315
18
6
26x1.5
12x1.5
44.0
28.0
14
24
32
4.0
122
NC-GRKO-18/08L 718.1870.5...
NC-GRKO-18/08L
718.1870.570.20
L
315
18
8
26x1.5
14x1.5
44.0
28.0
17
24
32
6.0
132
NC-GRKO-18/10L 718.1870.5...
NC-GRKO-18/10L
718.1870.575.20
L
250
18
10
26x1.5
16x1.5
46.0
29.0
19
24
32
8.0
150
NC-GRKO-18/12L 718.1870.5...
NC-GRKO-18/12L
718.1870.580.20
L
250
18
12
26x1.5
18x1.5
45.5
29.0
22
24
32
10.0
152
NC-GRKO-18/15L 718.1870.6...
NC-GRKO-18/15L
718.1870.610.20
L
250
18
15
26x1.5
22x1.5
47.0
30.0
27
24
32
12.0
170
NC-GRKO-22/06L 718.1870.7...
NC-GRKO-22/06L
718.1870.723.20
L
160
22
6
30x2.0
12x1.5
48.0
32.0
14
27
36
4.0
178
NC-GRKO-22/08L 718.1870.7...
NC-GRKO-22/08L
718.1870.724.20
L
160
22
8
30x2.0
14x1.5
48.0
32.0
17
27
36
6.0
180
NC-GRKO-22/10L 718.1870.7...
NC-GRKO-22/10L
718.1870.725.20
L
160
22
10
30x2.0
16x1.5
50.0
33.0
19
27
36
8.0
186
NC-GRKO-22/12L 718.1870.7...
NC-GRKO-22/12L
718.1870.730.20
L
160
22
12
30x2.0
18x1.5
49.5
33.0
22
27
36
10.0
194
NC-GRKO-22/15L 718.1870.7...
NC-GRKO-22/15L
718.1870.745.20
L
160
22
15
30x2.0
22x1.5
51.0
34.0
27
27
36
12.0
236
NC-GRKO-22/18L 718.1870.7...
NC-GRKO-22/18L
718.1870.755.20
L
160
22
18
30x2.0
26x1.5
50.5
33.5
32
27
36
15.0
250
NC-GRKO-28/06L 718.1870.8...
NC-GRKO-28/06L
718.1870.828.20
L
160
28
6
36x2.0
12x1.5
50.0
34.0
14
36
41
4.0
322
NC-GRKO-28/08L 718.1870.8...
NC-GRKO-28/08L
718.1870.829.20
L
160
28
8
36x2.0
14x1.5
50.0
34.0
17
36
41
6.0
315
NC-GRKO-28/10L 718.1870.8...
NC-GRKO-28/10L
718.1870.830.20
L
160
28
10
36x2.0
16x1.5
52.0
35.0
19
36
41
8.0
320
NC-GRKO-28/12L 718.1870.8...
NC-GRKO-28/12L
718.1870.835.20
L
160
28
12
36x2.0
18x1.5
51.5
35.0
22
36
41
10.0
328
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KR-..L - Reducing taper standpipe fittings
EXMAR
03.03.2023
NC-GEV-..S-NPT - Straight male adaptor fittings NPT
EXMAR
23.11.2020
Ace joints - female screw
ASOH
17.02.2017
DS-AI - Straight screw-on socket, fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
KD (BR) - coupling socket
Festo
24.08.2023
SO 40526 - Hose nozzle pre-assembled
SERTO
11.03.2024
G EO - Union
Parker
29.02.2024
Straight reduction coupling with sealing cone, L-series, ISO 8431-1-RDSW - ...
VOSS
11.04.2023
DS-A-FormA - Fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
Straight reductions - With sealing cone and O-ring, suitable for bore form ...
VOSS
14.04.2021
GR-..L - Straight reducing fittings
EXMAR
03.03.2023
GV-..L/S - Straight fittings, ISO 8434-1-SC
EXMAR
28.03.2023
Straight connections with sealing cone - Both sides have sealing cone match...
VOSS
11.04.2023
GR EO - Straight reducer
Parker
29.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表