您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-TR-..L/S - Reducing T fittings
EXMAR
NC Tube Fittings
Reducing fittings
Powered by
CAD模型選擇
{exmar/nc_tube_fittings/nc_reducing_fittings/nc_tr_l_s.prj},{NB=NC-TR-15/12/15L 718.3004.422.20},{TYPE=NC-TR-15/12/15L},{MATNR=718.3004.422.20},{SERIE=L},{PN=250},{D1=15},{D2=12},{D3=15},{M1=22x1.5},{M2=18x1.5},{M3=22x1.5},{L1=38.0},{L2=37.5},{L3=38.0},{SW1=27},{SW2=22},{SW3=27},{SW4=19},{E=10.0},{KG=240},{DR=19},{LS1=21.0},{LS2=21.0},{LS3=21.0},{H1=17.0},{H2=15.5},{H3=17.0},{H4=16}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
M1
Thread
ⁿ/ₐ
M2
Thread
ⁿ/ₐ
M3
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
SW4
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
NC-TR-06/08/06L 718.3004....
NC-TR-06/08/06L
718.3004.058.20
L
400
6
8
6
12x1.5
14x1.5
12x1.5
30.0
30.0
30.0
14
17
14
12
4.0
82
NC-TR-06/10/06L 718.3004....
NC-TR-06/10/06L
718.3004.061.20
L
250
6
10
6
12x1.5
16x1.5
12x1.5
31.0
32.5
31.0
14
19
14
14
4.0
97
NC-TR-08/06/08L 718.3004....
NC-TR-08/06/08L
718.3004.093.20
L
400
8
6
8
14x1.5
12x1.5
14x1.5
30.0
30.0
30.0
17
14
17
12
4.0
80
NC-TR-08/10/08L 718.3004....
NC-TR-08/10/08L
718.3004.104.20
L
250
8
10
8
14x1.5
16x1.5
14x1.5
31.0
32.5
31.0
17
19
17
14
6.0
109
NC-TR-10/06/10L 718.3004....
NC-TR-10/06/10L
718.3004.147.20
L
250
10
6
10
16x1.5
12x1.5
16x1.5
32.5
31.0
32.5
19
14
19
14
4.0
100
NC-TR-10/08/10L 718.3004....
NC-TR-10/08/10L
718.3004.153.20
L
250
10
8
10
16x1.5
14x1.5
16x1.5
32.5
31.0
32.5
19
17
19
14
6.0
113
NC-TR-10/10/08L 718.3004....
NC-TR-10/10/08L
718.3004.160.20
L
250
10
10
8
16x1.5
16x1.5
14x1.5
32.5
32.0
31.5
19
19
17
14
6.0
113
NC-TR-10/12/10L 718.3004....
NC-TR-10/12/10L
718.3004.165.20
L
250
10
12
10
16x1.5
18x1.5
16x1.5
34.0
33.0
34.0
19
22
19
17
8.0
133
NC-TR-10/15/10L 718.3004....
NC-TR-10/15/10L
718.3004.175.20
L
250
10
15
10
16x1.5
22x1.5
16x1.5
38.5
39.0
38.5
19
27
19
19
8.0
208
NC-TR-12/06/12L 718.3004....
NC-TR-12/06/12L
718.3004.200.20
L
250
12
6
12
18x1.5
12x1.5
18x1.5
34.0
32.0
34.0
22
14
22
17
4.0
134
NC-TR-12/08/12L 718.3004....
NC-TR-12/08/12L
718.3004.210.20
L
250
12
8
12
18x1.5
14x1.5
18x1.5
34.0
33.0
34.0
22
17
22
17
6.0
145
NC-TR-12/10/10L 718.3004....
NC-TR-12/10/10L
718.3004.220.20
L
250
12
10
10
18x1.5
16x1.5
16x1.5
33.0
33.0
34.0
22
19
19
17
8.0
133
NC-TR-12/10/12L 718.3004....
NC-TR-12/10/12L
718.3004.222.20
L
250
12
10
12
18x1.5
16x1.5
18x1.5
34.0
34.5
34.0
22
19
22
17
8.0
150
NC-TR-12/12/10L 718.3004....
NC-TR-12/12/10L
718.3004.232.20
L
250
12
12
10
18x1.5
18x1.5
16x1.5
34.0
34.0
34.5
22
22
19
17
8.0
150
NC-TR-12/18/12L 718.3004....
NC-TR-12/18/12L
718.3004.258.20
L
160
12
18
12
18x1.5
26x1.5
18x1.5
41.0
41.0
41.0
22
32
22
24
10.0
276
NC-TR-15/10/15L 718.3004....
NC-TR-15/10/15L
718.3004.410.20
L
250
15
10
15
22x1.5
16x1.5
22x1.5
37.0
37.0
37.0
27
19
27
19
8.0
222
NC-TR-15/12/12L 718.3004....
NC-TR-15/12/12L
718.3004.417.20
L
250
15
12
12
22x1.5
18x1.5
18x1.5
38.0
37.5
37.5
27
22
22
19
10.0
227
NC-TR-15/12/15L 718.3004....
NC-TR-15/12/15L
718.3004.422.20
L
250
15
12
15
22x1.5
18x1.5
22x1.5
38.0
37.5
38.0
27
22
27
19
10.0
240
NC-TR-15/15/12L 718.3004....
NC-TR-15/15/12L
718.3004.435.20
L
250
15
15
12
22x1.5
22x1.5
18x1.5
38.0
38.0
37.5
27
27
22
19
10.0
227
NC-TR-18/10/10L 718.3004....
NC-TR-18/10/10L
718.3004.575.20
L
250
18
10
10
26x1.5
16x1.5
16x1.5
41.0
41.0
41.5
32
19
19
24
8.0
310
NC-TR-18/10/18L 718.3004....
NC-TR-18/10/18L
718.3004.584.20
L
160
18
10
18
26x1.5
16x1.5
26x1.5
41.0
41.5
41.0
32
19
32
24
8.0
328
NC-TR-18/12/18L 718.3004....
NC-TR-18/12/18L
718.3004.599.20
L
160
18
12
18
26x1.5
18x1.5
26x1.5
41.0
41.0
41.0
32
22
32
24
10.0
341
NC-TR-18/15/18L 718.3004....
NC-TR-18/15/18L
718.3004.628.20
L
160
18
15
18
26x1.5
22x1.5
26x1.5
40.5
41.0
40.5
32
27
32
24
12.0
344
NC-TR-18/18/10L 718.3004....
NC-TR-18/18/10L
718.3004.637.20
L
160
18
18
10
26x1.5
26x1.5
16x1.5
41.0
41.0
41.5
32
32
19
24
9.0
351
NC-TR-22/10/22L 718.3004....
NC-TR-22/10/22L
718.3004.738.20
L
160
22
10
22
30x2.0
16x1.5
30x2.0
47.5
45.5
47.5
36
19
36
27
8.0
486
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NC-MAV-..LR/SR - Manometer fittings, sealing with metal seal-edge ring
EXMAR
07.04.2022
NC-TV-..L/S - T fittings
EXMAR
23.11.2020
TR-..L/S - Reducing T fittings
EXMAR
03.03.2023
TR EO - Tee reducer
Parker
29.02.2024
BML O-Lok - Nut
Parker
29.02.2024
TEV-..LRK/SRK - Male adaptor T fittings, taper thread sealing form C acc. D...
EXMAR
28.03.2023
DS/S-GR Profil - Reduction, fitting body with nut and cutting ring
Gates Tube Fittings
27.11.2023
T EO-3 - Union Tee
Parker
29.02.2024
NC-LEV-..LR/SR - Male adaptor L fittings, sealing edge form B acc. DIN 3852...
EXMAR
24.11.2020
LEV-..LR/SR - Male adaptor L fittings, sealing edge form B acc. DIN 3852-2
EXMAR
28.03.2023
EVW-R EO - Assembled adjustable standpipe elbow
Parker
29.02.2024
LEV-..LRK/SRK - Male adaptor L fittings, taper thread sealing form C acc. D...
EXMAR
28.03.2023
111177 - BRANCH TEE SWIVEL FEMALE JIC
FOR Fittings
06.06.2024
EVT EO - Standpipe branch tee
Parker
29.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表