O-Ring Static Application (Internal) - Basic Seals
Trelleborg
Industrial Sealing Systems
O-Ring
O-Ring Groove Design according Cross Section
Groove Design for Rod (Internal)
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/o-ringe/nut_geometrie/statisch_stange/rs_stange_asmtab.prj},{NB=OR5011000-N5 - (00)},{PARTNO=OR5011000},{D1=110.00},{D2=5.00},{NUT=0},{AUS=0},{MC=N5},{RND=204-710},{RNS=465656},{DES1= '0', 'O-Ring', '1', '1 Back-up Ring', '2', '2 Back-up Rings'},{DES2= '0', 'O-Ring'},{PPATH=rs_stange_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D1
Inside diameter
[mm]
D2
Cross section
[mm]
B1
Groove width +0.2
[mm]
AUS
Design
ⁿ/ₐ
OR1000050-N5
OR1000050
0.50
1.00
1.40
0
OR1000120-N5
OR1000120
1.20
1.00
1.40
0
OR1000150-N5
OR1000150
1.50
1.00
1.40
0
OR1000180-N5
OR1000180
1.80
1.00
1.40
0
OR1000200-N5
OR1000200
2.00
1.00
1.40
0
OR1000220-N5
OR1000220
2.20
1.00
1.40
0
OR1000250-N5
OR1000250
2.50
1.00
1.40
0
OR1000260-N5
OR1000260
2.60
1.00
1.40
0
OR1000300-N5
OR1000300
3.00
1.00
1.40
0
OR1000330-N5
OR1000330
3.30
1.00
1.40
0
OR1000350-N5
OR1000350
3.50
1.00
1.40
0
OR1000400-N5
OR1000400
4.00
1.00
1.40
0
OR1000450-N5
OR1000450
4.50
1.00
1.40
0
OR1000470-N5
OR1000470
4.70
1.00
1.40
0
OR1000500-N5
OR1000500
5.00
1.00
1.40
0
OR1000550-N5
OR1000550
5.50
1.00
1.40
0
OR1000600-N5
OR1000600
6.00
1.00
1.40
0
OR1000700-N5
OR1000700
7.00
1.00
1.40
0
OR1000800-N5
OR1000800
8.00
1.00
1.40
0
OR1000850-N5
OR1000850
8.50
1.00
1.40
0
OR1000900-N5
OR1000900
9.00
1.00
1.40
0
OR1000950-N5
OR1000950
9.50
1.00
1.40
0
OR1001000-N5
OR1001000
10.00
1.00
1.40
0
OR1001100-N5
OR1001100
11.00
1.00
1.40
0
OR1001200-N5
OR1001200
12.00
1.00
1.40
0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表