O-Ring Dynamic Application External Sealing (Bore) - Basic Seals
Trelleborg
Industrial Sealing Systems
O-Ring
O-Ring Radial Dynamic Application
O-Ring Dynamic Application External Sealing (Bore)
Powered by
CAD모델 선택
{trelleborg_sealing_solutions/industrial_sealing_systems/o-ringe/radial-dynamisch/kolben/rd_kolbe_asmtab.prj},{NB=OR4004000-N5-(0--48)},{PARTNO=OR4004000},{D4=48.0},{D3=41.0},{ORM=40.00 x 4.00},{D1=40.00},{D2=4.00},{NUT=0},{AUS=0},{DRUCK=0.0},{MC=N5},{RND=204-140},{RNS=465794},{IDNR=0.000},{PPATH=rd_kolbe_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNO
Order Number
ⁿ/ₐ
D4
Bore-Ø d4 H8
[mm]
D3
Groove-Ø d3 h9
[mm]
B1
Groove width b1 ± 0.25
[mm]
R
Radius O-Ring ±0.20
[mm]
ORM
O-Ring Dimensions (d1xd2)
[mm]
D1
Inside diameter
[mm]
D2
Cross section
[mm]
OR1500300-N5
OR1500300
6.0
3.5
2.00
0.30
3.00 x 1.50
3.00
1.50
OR1500500-N5
OR1500500
8.0
5.5
2.00
0.30
5.00 x 1.50
5.00
1.50
OR1500700-N5
OR1500700
10.0
7.5
2.00
0.30
7.00 x 1.50
7.00
1.50
OR2000800-N5
OR2000800
12.0
8.7
2.70
0.30
8.00 x 2.00
8.00
2.00
OR2001000-N5
OR2001000
14.0
10.7
2.70
0.30
10.00 x 2.00
10.00
2.00
OR2001100-N5
OR2001100
15.0
11.7
2.70
0.30
11.00 x 2.00
11.00
2.00
OR2001200-N5
OR2001200
16.0
12.7
2.70
0.30
12.00 x 2.00
12.00
2.00
OR2001400-N5
OR2001400
18.0
14.7
2.70
0.30
14.00 x 2.00
14.00
2.00
OR2001600-N5
OR2001600
20.0
16.7
2.70
0.30
16.00 x 2.00
16.00
2.00
OR2001800-N5
OR2001800
22.0
18.7
2.70
0.30
18.00 x 2.00
18.00
2.00
OR2002100-N5
OR2002100
25.0
21.7
2.70
0.30
21.00 x 2.00
21.00
2.00
OR3002200-N5
OR3002200
28.0
22.8
4.00
0.60
22.00 x 3.00
22.00
3.00
OR3002400-N5
OR3002400
30.0
24.8
4.00
0.60
24.00 x 3.00
24.00
3.00
OR3002600-N5
OR3002600
32.0
26.8
4.00
0.60
26.00 x 3.00
26.00
3.00
OR3002900-N5
OR3002900
35.0
29.8
4.00
0.60
29.00 x 3.00
29.00
3.00
OR3003400-N5
OR3003400
40.0
34.8
4.00
0.60
34.00 x 3.00
34.00
3.00
OR3003600-N5
OR3003600
42.0
36.8
4.00
0.60
36.00 x 3.00
36.00
3.00
OR3003900-N5
OR3003900
45.0
39.8
4.00
0.60
39.00 x 3.00
39.00
3.00
OR4004000-N5
OR4004000
48.0
41.0
5.20
0.60
40.00 x 4.00
40.00
4.00
OR4004200-N5
OR4004200
50.0
43.0
5.20
0.60
42.00 x 4.00
42.00
4.00
OR4004400-N5
OR4004400
52.0
45.0
5.20
0.60
44.00 x 4.00
44.00
4.00
OR4004700-N5
OR4004700
55.0
48.0
5.20
0.60
47.00 x 4.00
47.00
4.00
OR4005200-N5
OR4005200
60.0
53.0
5.20
0.60
52.00 x 4.00
52.00
4.00
OR4005500-N5
OR4005500
63.0
56.0
5.20
0.60
55.00 x 4.00
55.00
4.00
OR4005700-N5
OR4005700
65.0
63.0
5.20
0.60
57.00 x 4.00
57.00
4.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
O-Ring Radial Dynamic Application (External) - Basic Seals
Trelleborg
01.02.2018
O-Ring Radial Application ISO Size, External Sealing (Bore) - Basic Seals
Trelleborg
01.02.2018
O-Ring Static Application External Sealing (Piston) - Basic Seals
Trelleborg
21.07.2023
O-Ring Dynamic Application Internal Sealing (Rod) - Basic Seals
Trelleborg
01.02.2018
O-Ring Radial Application ISO Size, Internal Sealing (Rod) - Basic Seals
Trelleborg
01.02.2018
O-Ring Axial Static Application - Basic Seals
Trelleborg
21.07.2023
O-Ring Static Application (External) - Basic Seals
Trelleborg
01.02.2018
O-Ring Radial Dynamic Application (Internal) - Basic Seals
Trelleborg
01.02.2018
O-Ring Static Application Internal Sealing (Rod) - Basic Seals
Trelleborg
01.02.2018
O-Ring Static Application (Internal) - Basic Seals
Trelleborg
09.08.2018
PTFE O-Ring - Basic Seals
Trelleborg
21.07.2023
FEP encapsulated O-Ring (External) - Basic Seals
Trelleborg
21.07.2023
Back-up Ring Type BD (concave, cut) Preferred series static Application Ext...
Trelleborg
01.02.2018
Back-up Ring Type BV (uncut) Preferred series static Application External S...
Trelleborg
01.02.2018
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성