您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
P801 - MOUNTING FOOT WITH REVOLVING STEM AND GROUND FIXING
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/p801.prj},{NB=P801105.TM30X15001},{SHA256=UYuggFQS3xzXjMrNCXYIJ3MFsWQyGHCFAFSmTQh+uQ0=},{INAME=p8011052etm30x15001},{NAME=p801105.tm30x15001},{NNCUSTOM=P801},{NTCUSTOM=MOUNTING FOOT WITH REVOLVING STEM AND GROUND FIXING},{NBCUSTOM=P801105.TM30X15001},{LINACUSTOM=P801105.TM30X15001},{STEPFILE=P801105.TM30X15001.step},{PNGFILE=P801.png},{DWGFILE=P801.dwg},{CODE=P801105.TM30X15001},{MIS01=105},{MIS02=22},{MIS03=74},{MIS04=36},{MIS05=18},{MIS06=22.0},{MIS07=10},{MIS08=11},{MIS09=10},{MIS10=24},{MIS11=M30},{MIS12=150},{MIS13=866},{MIS14=15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
SHA256
ⁿ/ₐ
INAME
Internal name
ⁿ/ₐ
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
H
[mm]
MIS03
I
[mm]
MIS04
H1
[mm]
MIS05
h
[mm]
MIS06
A
[mm]
MIS07
s
[mm]
MIS08
d2
[mm]
MIS09
d3
[mm]
MIS10
E
[mm]
MIS11
d1
[mm]
MIS12
Q
[mm]
MIS13
Weight
[gr]
MIS14
F1
[kN]
P801080.TM12X05001
2/Txi5sDU0vB//ZBr/UPRRZt/...
p8010802etm12x05001
P801080.TM12X05001
80
20
54
32
16
18.5
8
9
8
10
M12
50
130
13
P801080.TM12X09001
OYpWEpPkf100RhRuKXbc4sgzb...
p8010802etm12x09001
P801080.TM12X09001
80
20
54
32
16
18.5
8
9
8
12
M12
90
143
13
P801080.TM14X11001
2sWHjJGvGtlzBLJOz2CWlUA8P...
p8010802etm14x11001
P801080.TM14X11001
80
20
54
32
16
18.5
8
9
8
12
M14
110
175
13
P801080.TM16X15001
3AWpi5Yiu45ejkwLBaVJhUVt4...
p8010802etm16x15001
P801080.TM16X15001
80
20
54
32
16
18.5
8
9
8
13
M16
150
274
13
P801105.TM16X15001
HKnQLfzus7237szLoNSrOHh/P...
p8011052etm16x15001
P801105.TM16X15001
105
22
74
36
18
22.0
8
11
10
13
M16
150
324
15
P801105.TM20X15001
2Dustv1YiSilV62rLyNuL6xsR...
p8011052etm20x15001
P801105.TM20X15001
105
22
74
36
18
22.0
10
11
10
17
M20
150
417
15
P801105.TM20X19001
a65+iacNHqjAC6lmvKBOwSI41...
p8011052etm20x19001
P801105.TM20X19001
105
22
74
36
18
22.0
10
11
10
17
M20
190
500
15
P801105.TM24X15001
q3Uz7i6bXPrCR/voPBCzybExQ...
p8011052etm24x15001
P801105.TM24X15001
105
22
74
36
18
22.0
10
11
10
19
M24
150
553
15
P801105.TM24X19001
UfIjInEO7acYBLmsFhQQHNZ/g...
p8011052etm24x19001
P801105.TM24X19001
105
22
74
36
18
22.0
10
11
10
19
M24
190
673
15
P801105.TM30X15001
UYuggFQS3xzXjMrNCXYIJ3MFs...
p8011052etm30x15001
P801105.TM30X15001
105
22
74
36
18
22.0
10
11
10
24
M30
150
866
15
P801105.TM30X19001
P1FsPR3CDHMd5mxfqqk+joX7+...
p8011052etm30x19001
P801105.TM30X19001
105
22
74
36
18
22.0
10
11
10
24
M30
190
1055
15
P801130.TM16X09001
FJyoCavRMvSu+Y1m5o3b/Evrg...
p8011302etm16x09001
P801130.TM16X09001
130
24
99
36
20
21.0
10
13
10
13
M16
90
310
17
P801130.TM16X15001
+AeVyduofjCFVRuJtk1BIgweE...
p8011302etm16x15001
P801130.TM16X15001
130
24
99
36
20
21.0
10
13
10
13
M16
150
391
17
P801130.TM20X11001
orf2AZx+foFxqUw/pUMfn6FaC...
p8011302etm20x11001
P801130.TM20X11001
130
24
99
36
20
21.0
10
13
10
17
M20
110
404
17
P801130.TM20X15001
+URqq3WfZlONMu6k2pcITgQ1r...
p8011302etm20x15001
P801130.TM20X15001
130
24
99
36
20
21.0
10
13
10
17
M20
150
485
17
P801130.TM20X19001
PoQBLCXn9XYde5UZZM5wdxm1o...
p8011302etm20x19001
P801130.TM20X19001
130
24
99
36
20
21.0
10
13
10
17
M20
190
565
17
P801130.TM24X15001
Dr47eOtdw/QUnFx0joPU/Pv2G...
p8011302etm24x15001
P801130.TM24X15001
130
24
99
36
20
21.0
10
13
10
19
M24
150
618
17
P801130.TM24X19001
5TZt/DxAs8fkBq8K/IC3D3tIZ...
p8011302etm24x19001
P801130.TM24X19001
130
24
99
36
20
21.0
10
13
10
19
M24
190
738
17
P801130.TM30X15001
YlxXbCClwvqjSoCvvZ2RTqRAv...
p8011302etm30x15001
P801130.TM30X15001
130
24
99
36
20
21.0
10
13
10
24
M30
150
931
17
P801130.TM30X19001
Fuj3EiCHktOW0Opiy6gQyEeHw...
p8011302etm30x19001
P801130.TM30X19001
130
24
99
36
20
21.0
10
13
10
24
M30
190
1120
17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Steel Vulcanized with Mounting strap M12, Ø60
MOVET
21.11.2019
Vulcanized steel M12, Ø50
MOVET
21.11.2019
BAS1120 - Leveling Base M20 with Mounting Plate M20x100
Robotunits
06.11.2023
Steel Vulcanized with Mounting strap M24, Ø100
MOVET
21.11.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表