您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
05B-2 (8 x 3,0 mm) - Sprockets for duplex, chain to: DIN 8187 - ISO/R 606
Sati
Sprockets and plate wheels
Sprockets
Duplex sprockets
Powered by
CAD模型選擇
{sati/pignoni_e_corone/pignoni/a_pignoni_doppi/sp05b_2.prj},{NB=PD04023},{CODE=PD04023},{P=8},{W=3.0},{DR=5.0},{R=8},{C=1.0},{H2=8.3},{L=2.7},{Z=23},{DE=62.0},{DP=58.75},{DD=40.0},{D=10},{H=20}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
P
Pitch
[mm]
W
Internal width
[mm]
DR
Roller
[mm]
R
Tooth radius
[mm]
C
Radius width
[mm]
H2
Tooth width
[mm]
L
Tooth width
[mm]
Z
ⁿ/ₐ
DE
[mm]
DP
[mm]
DD
[mm]
D
[mm]
H
[mm]
PD04008
PD04008
8
3.0
5.0
8
1.0
8.3
2.7
8
24.0
20.90
12.0
8
18
PD04009
PD04009
8
3.0
5.0
8
1.0
8.3
2.7
9
26.6
23.39
15.0
8
18
PD04010
PD04010
8
3.0
5.0
8
1.0
8.3
2.7
10
29.2
25.89
17.0
8
18
PD04011
PD04011
8
3.0
5.0
8
1.0
8.3
2.7
11
31.7
28.39
19.0
10
18
PD04012
PD04012
8
3.0
5.0
8
1.0
8.3
2.7
12
34.2
30.91
21.0
10
18
PD04013
PD04013
8
3.0
5.0
8
1.0
8.3
2.7
13
36.7
33.42
24.0
10
18
PD04014
PD04014
8
3.0
5.0
8
1.0
8.3
2.7
14
39.2
35.95
26.0
10
18
PD04015
PD04015
8
3.0
5.0
8
1.0
8.3
2.7
15
41.7
38.48
29.0
10
18
PD04016
PD04016
8
3.0
5.0
8
1.0
8.3
2.7
16
44.3
41.01
32.0
10
20
PD04017
PD04017
8
3.0
5.0
8
1.0
8.3
2.7
17
46.8
43.53
34.0
10
20
PD04018
PD04018
8
3.0
5.0
8
1.0
8.3
2.7
18
49.3
46.07
37.0
10
20
PD04019
PD04019
8
3.0
5.0
8
1.0
8.3
2.7
19
51.9
48.61
39.0
10
20
PD04020
PD04020
8
3.0
5.0
8
1.0
8.3
2.7
20
54.4
51.14
40.0
10
20
PD04021
PD04021
8
3.0
5.0
8
1.0
8.3
2.7
21
57.0
53.67
40.0
10
20
PD04022
PD04022
8
3.0
5.0
8
1.0
8.3
2.7
22
59.5
56.21
40.0
10
20
PD04023
PD04023
8
3.0
5.0
8
1.0
8.3
2.7
23
62.0
58.75
40.0
10
20
PD04024
PD04024
8
3.0
5.0
8
1.0
8.3
2.7
24
64.6
61.29
40.0
10
20
PD04025
PD04025
8
3.0
5.0
8
1.0
8.3
2.7
25
67.5
63.83
40.0
10
20
PD04026
PD04026
8
3.0
5.0
8
1.0
8.3
2.7
26
69.5
66.37
50.0
12
22
PD04027
PD04027
8
3.0
5.0
8
1.0
8.3
2.7
27
72.2
68.91
50.0
12
22
PD04028
PD04028
8
3.0
5.0
8
1.0
8.3
2.7
28
74.8
71.45
50.0
12
22
PD04029
PD04029
8
3.0
5.0
8
1.0
8.3
2.7
29
77.3
73.99
50.0
12
22
PD04030
PD04030
8
3.0
5.0
8
1.0
8.3
2.7
30
79.8
76.53
50.0
12
22
PD04031
PD04031
8
3.0
5.0
8
1.0
8.3
2.7
31
82.4
79.08
60.0
12
22
PD04032
PD04032
8
3.0
5.0
8
1.0
8.3
2.7
32
84.9
81.61
60.0
12
22
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
05B-1 (8 x 3,0 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R 606
Sati
11.11.2022
12B-2 (19,05 x 11,68 mm) - Sprockets for duplex, chain to: DIN 8187 - ISO/R...
Sati
11.11.2022
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
03B-1 (5 x 2,5 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R 606
Sati
11.11.2022
10B-2 (15,875 x 9,65 mm) - Sprockets for duplex, chain to: DIN 8187 - ISO/R...
Sati
11.11.2022
Duplex sprockets 20B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
08B-2 (12,7 x 7,75 mm) - Sprockets for duplex, chain to: DIN 8187 - ISO/R 6...
Sati
11.11.2022
SPA/1 - V-Belt pulleys for taper bushes
Sati
15.12.2022
08B-1 (12,7 x 7,75 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R ...
Sati
11.11.2022
16B-2 (25,4 x 17,02 mm) - Sprockets for duplex, chain to: DIN 8187 - ISO/R ...
Sati
11.11.2022
HG80-2B - with Keyway & Tapped holes
KANA (Katayama Chain)
27.06.2023
05B-2 (8 x 3,0 mm) - Plate wheels for duplex chain (DIN 8187 - ISO/R 606)
Sati
11.11.2022
24B-1 (38,1 x 25,4 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R ...
Sati
11.11.2022
06B-1 (9,525 x 5,72 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R...
Sati
11.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表