您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
PEPINE13 - STEEL THREADED STEM TYPE A - WITH JOINT R12,4 AND HEXAGONAL BASE 13 - TURNED
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/pepine13.prj},{NB=PEP.INE13X5M10X45},{SHA256=VE/MX7D5HTaA/+MTvkln1glRsqCo6aAWXfqZzEdsz0U=},{INAME=pep2eine13x5m10x45},{NAME=pep.ine13x5m10x45},{NNCUSTOM=PEPINE13},{NTCUSTOM=STEEL THREADED STEM TYPE A - WITH JOINT R12,4 AND HEXAGONAL BASE 13 - TURNED},{NBCUSTOM=PEP.INE13X5M10X45},{LINACUSTOM=PEP.INE13X5M10X45},{STEPFILE=PEP.INE13X5M10X45.step},{PNGFILE=PEPINE13.png},{DWGFILE=PEPINE13.dwg},{CODE=PEP.INE13X5M10X45},{MIS01=13},{MIS02=5},{MIS03=20},{MIS04=12.5},{MIS05=M10},{MIS06=45},{MIS07=70},{MIS08=37}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SHA256
ⁿ/ₐ
INAME
Internal name
ⁿ/ₐ
CODE
Art.
ⁿ/ₐ
MIS01
E
[mm]
MIS02
s
[mm]
MIS03
h
[mm]
MIS04
R(0-0,1)
[mm]
MIS05
d1(6g)
[mm]
MIS06
Q
[mm]
MIS07
Qmax
[mm]
MIS08
Weight
[gr]
PEP.INE13X5M08X45
ssVIu3axdfWitHQ67kHi7/P4H...
pep2eine13x5m08x45
PEP.INE13X5M08X45
13
5
20
12.5
M8
45
70
29
PEP.INE13X5M08X70
CLtaGciIOZ0AavwYVNuKTRJOr...
pep2eine13x5m08x70
PEP.INE13X5M08X70
13
5
20
12.5
M8
70
70
36
PEP.INE13X5M10X45
VE/MX7D5HTaA/+MTvkln1glRs...
pep2eine13x5m10x45
PEP.INE13X5M10X45
13
5
20
12.5
M10
45
70
37
PEP.INE13X5M10X70
tpepabgPqYuLugciKsMi25og3...
pep2eine13x5m10x70
PEP.INE13X5M10X70
13
5
20
12.5
M10
70
70
70
PEP.INE13X5M12X100
rdpRG3Tbk9rA9+XXsvR/HyyxL...
pep2eine13x5m12x100
PEP.INE13X5M12X100
13
5
20
12.5
M12
100
100
85
PEP.INE13X5M12X45
2xMQFGEnq7Vv/aeoNelf8/0nE...
pep2eine13x5m12x45
PEP.INE13X5M12X45
13
5
20
12.5
M12
45
100
46
PEP.INE13X5M12X70
Dxyj4lb91NCcLlsN/5iXW0+i+...
pep2eine13x5m12x70
PEP.INE13X5M12X70
13
5
20
12.5
M12
70
100
65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PEPVZE16 - STEEL THREADED STEM TYPE A - WITH JOINT R15 AND HEXAGONAL BASE 1...
Boteco
16.11.2021
PIE.ANT - NON-SLIP BASE FOR MOUNTING FOOT BASE (40-50-60-80-105-130)
Boteco
16.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表