您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
polski
slovenčina
中文
中文
QA認證資訊
目錄: Zimmer Group
Created: 15.05.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Zimmer Group
PHK/PMK/PHM Spacer plate - for HK
Zimmer Group
Linear technology
Clamping and Braking Elements
Spacer plates
Powered by
CAD模型選擇
{zimmergroup/lineartechnik/klemmungen/zubehoer/adaptpla_hk.prj},{NB=PHK30-2},{TABELLE=26},{ARTIKEL=PHK30-2},{BESTELLNUM=PHK30-2},{BENENN=3001A},{A=90},{B=39},{X=43.0},{B2=8.5},{A1=22},{B1=22},{GG=6},{G=6.5},{G1=M6},{D=45},{T=2.0},{ZZA=U},{ZZB=U},{ZZC=J},{AKTIV=J},{VERFUEGBARKEIT=standard},{SELEKTION=PHK},{KLEMTYP=PHK}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKEL
item number Spacer plate
ⁿ/ₐ
A
width
[mm]
B
casing length
[mm]
B2
fixing holes position / length
[mm]
A1
fixing holes/width
[mm]
B1
fixing holes/length
[mm]
G
Durchmesser Befestigungsbohrungen
[mm]
G1
for fastening screw thread
ⁿ/ₐ
T
thickness
[mm]
PHK15-2 Spacer plate
PHK15-2
47
24
3.5
17
17
4.5
M4
2.0
PHK15-3 Spacer plate
PHK15-3
47
24
3.5
17
17
4.5
M4
3.0
PHK15-4 Spacer plate
PHK15-4
47
24
3.5
17
17
4.5
M4
4.0
PHK15-6 Spacer plate
PHK15-6
47
24
3.5
17
17
4.5
M4
6.0
PHK20-1 Spacer plate
PHK20-1
60
24
4.5
15
15
5.5
M5
1.0
PHK20-2 Spacer plate
PHK20-2
60
24
4.5
15
15
5.5
M5
2.0
PHK20-3-01 Spacer plate
PHK20-3-01
42
24
4.5
15
15
5.5
M5
3.0
PHK20-4 Spacer plate
PHK20-4
60
24
4.5
15
15
5.5
M5
4.0
PHK25-1 Spacer plate
PHK25-1
70
30
5.0
20
20
6.5
M6
1.0
PHK25-2 Spacer plate
PHK25-2
70
30
5.0
20
20
6.5
M6
2.0
PHK25-3 Spacer plate
PHK25-3
70
30
5.0
20
20
6.5
M6
3.0
PHK25-4 Spacer plate
PHK25-4
70
30
5.0
20
20
6.5
M6
4.0
PHK25-6 Spacer plate
PHK25-6
70
30
5.0
20
20
6.5
M6
6.0
PHK25-7 Spacer plate
PHK25-7
70
30
5.0
20
20
6.5
M6
7.0
PHK25-8 Spacer plate
PHK25-8
70
30
5.0
20
20
6.5
M6
8.0
PHK30-2 Spacer plate
PHK30-2
90
39
8.5
22
22
6.5
M6
2.0
PHK30-3 Spacer plate
PHK30-3
90
39
8.5
22
22
6.5
M6
3.0
PHK30-4 Spacer plate
PHK30-4
90
39
8.5
22
22
6.5
M6
4.0
PHK30-5 Spacer plate
PHK30-5
90
39
8.5
22
22
6.5
M6
5.0
PHK45-10 Spacer plate
PHK45-10
120
44
9.0
26
26
10.5
M10
10.0
PHK45-12 Spacer plate
PHK45-12
120
44
9.0
26
26
10.5
M10
12.0
PHK45-18 Spacer plate
PHK45-18
120
44
9.0
26
26
10.5
M10
18.0
PHK45-2 Spacer plate
PHK45-2
120
44
9.0
26
26
10.5
M10
2.0
PHK45-4 Spacer plate
PHK45-4
120
44
9.0
26
26
10.5
M10
4.0
PHK45-6 Spacer plate
PHK45-6
120
44
9.0
26
26
10.5
M10
6.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PMK Spacer plate - for MKS/MK
Zimmer Group
15.04.2024
HK manual clamping - with clampimg lever
Zimmer Group
15.04.2024
Accessories Mounting Sections MO-PROF - DI-RA 80x40 PPTA
Schmalz
21.11.2023
PHK/PMK/PHM Spacer plate - for HK
NBK (锅屋百迪株式会社)
26.06.2024
XCBM LX44X88 - Support beam
FlexLink
30.08.2022
PKW Spacer plate - for KWH/KBH
Zimmer Group
15.04.2024
MK active pneumatic clamping - closed with pressure
Zimmer Group
15.04.2024
XCBL LX44X88 - Support beam
FlexLink
30.08.2022
MKS passive pneumatic clamping with spring-loaded energy storage - opened w...
Zimmer Group
15.04.2024
PLK Spacer plate - for LKPS/LKP
Zimmer Group
15.04.2024
Modèle A5-55 - Moyeu expansible cylindrique autocentrant
MICHAUD CHAILLY - Direct Transmission
07.03.2023
法兰式-重负荷型SHS-C型
THK
23.05.2024
PHKL 辅助垫片 - for HKC/HKL
NBK (锅屋百迪株式会社)
26.06.2024
PMB Spacer plate - for MBPS
Zimmer Group
15.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表