피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
품질보증 정보
카탈로그: OC-Drive
생성됨: 19.06.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OC-Drive
PS090 - PS Series
OC-Drive
Straight precision planetary gear reducer
PS Series
Powered by
CAD모델 선택
{oc_drive/sppgr/ps_series/ps090_asmtab.prj},{NB=PS090-L1-3-S2-P2-14-50-70-M4-45-20(0.4)},{RT=PS090},{PROGRESSION=1 : One level (L1)},{RR=3},{OSTS=S2},{BACKLASH=P2},{PM=0.4},{D2=M4},{OSS=20},{ROPT=50},{MOI=0.77},{RIS=4000},{MIS=6000},{NL=65},{TR=4.4},{LUBRICATING=Synthetic Complex Soap Grease},{OT=-10℃~+90℃},{IND=Any direction},{MRF=440},{MAF=400},{SL=20000},{PL=IP65},{PPATH=ps090/assemblies/ps090_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
RT
Reducer type
ⁿ/ₐ
PROGRESSION
Progression
ⁿ/ₐ
RR
Reduction ratio
ⁿ/ₐ
D3
[mm]
D1
[mm]
L2
[mm]
D4
[mm]
L1
[mm]
L4
[mm]
L3
[mm]
ROPT
Rated out put torque
[Nm]
MOI
Moment of inertia
[kgc m^2]
RIS
Rated input speed
[min^-1]
MIS
Maximum input speed
[min^-1]
PB
Precision backlash (P1)
[arcmin]
SB
Standard backlash (P2)
[arcmin]
NL
Noise level
[dB]
TR
Torsional rigidity
[Nm/arcmin]
LUBRICATING
lubricating
ⁿ/ₐ
OT
Operating temperature
[°C]
IND
Installation direction
ⁿ/ₐ
MRF
Max radial force
[N]
MAF
Max axial force
[N]
WEIGHT
Weight
[kg]
EFFICIENCY
Efficiency
[n]
SL
Service life
[hrs]
PL
Protection level
ⁿ/ₐ
PS090-L1-3-S2-P2-14-50-70...
PS090
1 : One level (L1)
3
Φ14(F7)
70
45
50(F7)
5
65
140.0
50
0.77
4000
6000
≤12
≤8
65
4.4
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
440
400
2.7
97%
20000
IP65
PS090-L1-4-S2-P2-14-50-70...
PS090
1 : One level (L1)
4
Φ14(F7)
70
45
50(F7)
5
65
140.0
90
0.52
4000
6000
≤12
≤8
65
4.4
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
440
400
2.7
97%
20000
IP65
PS090-L1-5-S2-P2-14-50-70...
PS090
1 : One level (L1)
5
Φ14(F7)
70
45
50(F7)
5
65
140.0
70
0.45
4000
6000
≤12
≤8
65
4.4
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
440
400
2.7
97%
20000
IP65
PS090-L1-8-S2-P2-14-50-70...
PS090
1 : One level (L1)
8
Φ14(F7)
70
45
50(F7)
5
65
140.0
40
0.39
4000
6000
≤12
≤8
65
4.4
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
440
400
2.7
97%
20000
IP65
PS090-L1-10-S2-P2-14-50-7...
PS090
1 : One level (L1)
10
Φ14(F7)
70
45
50(F7)
5
65
140.0
20
0.39
4000
6000
≤12
≤8
65
4.4
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
440
400
2.7
97%
20000
IP65
PS090-L2-9-S2-P2-14-50-70...
PS090
2 : Two stage (L2)
9
Φ14(F7)
70
45
50(F7)
5
65
145.0
50
0.74
4000
6000
≤15
≤12
65
4.4
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
440
400
3.4
94%
20000
IP65
PS090-L2-12-S2-P2-14-50-7...
PS090
2 : Two stage (L2)
12
Φ14(F7)
70
45
50(F7)
5
65
145.0
50
0.72
4000
6000
≤15
≤12
65
4.4
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
440
400
3.4
94%
20000
IP65
PS090-L2-15-S2-P2-14-50-7...
PS090
2 : Two stage (L2)
15
Φ14(F7)
70
45
50(F7)
5
65
145.0
50
0.71
4000
6000
≤15
≤12
65
4.4
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
440
400
3.4
94%
20000
IP65
PS090-L2-16-S2-P2-14-50-7...
PS090
2 : Two stage (L2)
16
Φ14(F7)
70
45
50(F7)
5
65
145.0
100
0.50
4000
6000
≤15
≤12
65
4.4
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
440
400
3.4
94%
20000
IP65
PS090-L2-20-S2-P2-14-50-7...
PS090
2 : Two stage (L2)
20
Φ14(F7)
70
45
50(F7)
5
65
145.0
100
0.44
4000
6000
≤15
≤12
65
4.4
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
440
400
3.4
94%
20000
IP65
PS090-L2-25-S2-P2-14-50-7...
PS090
2 : Two stage (L2)
25
Φ14(F7)
70
45
50(F7)
5
65
145.0
80
0.44
4000
6000
≤15
≤12
65
4.4
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
440
400
3.4
94%
20000
IP65
PS090-L2-32-S2-P2-14-50-7...
PS090
2 : Two stage (L2)
32
Φ14(F7)
70
45
50(F7)
5
65
145.0
100
0.39
4000
6000
≤15
≤12
65
4.4
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
440
400
3.4
94%
20000
IP65
PS090-L2-40-S2-P2-14-50-7...
PS090
2 : Two stage (L2)
40
Φ14(F7)
70
45
50(F7)
5
65
145.0
80
0.39
4000
6000
≤15
≤12
65
4.4
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
440
400
3.4
94%
20000
IP65
PS090-L2-50-S2-P2-14-50-7...
PS090
2 : Two stage (L2)
50
Φ14(F7)
70
45
50(F7)
5
65
145.0
80
0.39
4000
6000
≤15
≤12
65
4.4
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
440
400
3.4
94%
20000
IP65
PS090-L2-64-S2-P2-14-50-7...
PS090
2 : Two stage (L2)
64
Φ14(F7)
70
45
50(F7)
5
65
145.0
41
0.39
4000
6000
≤15
≤12
65
4.4
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
440
400
3.4
94%
20000
IP65
PS090-L3-60-S2-P2-14-50-7...
PS090
3 : Three level (L3)
60
Φ14(F7)
70
45
50(F7)
5
65
164.5
60
0.51
4000
6000
≤18
≤15
65
4.4
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
440
400
4.1
91%
20000
IP65
PS090-L3-64-S2-P2-14-50-7...
PS090
3 : Three level (L3)
64
Φ14(F7)
70
45
50(F7)
5
65
164.5
110
0.50
4000
6000
≤18
≤15
65
4.4
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
440
400
4.1
91%
20000
IP65
PS090-L3-80-S2-P2-14-50-7...
PS090
3 : Three level (L3)
80
Φ14(F7)
70
45
50(F7)
5
65
164.5
110
0.50
4000
6000
≤18
≤15
65
4.4
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
440
400
4.1
91%
20000
IP65
PS090-L3-100-S2-P2-14-50-...
PS090
3 : Three level (L3)
100
Φ14(F7)
70
45
50(F7)
5
65
164.5
110
0.44
4000
6000
≤18
≤15
65
4.4
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
440
400
4.1
91%
20000
IP65
PS090-L3-120-S2-P2-14-50-...
PS090
3 : Three level (L3)
120
Φ14(F7)
70
45
50(F7)
5
65
164.5
60
0.70
4000
6000
≤18
≤15
65
4.4
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
440
400
4.1
91%
20000
IP65
PS090-L3-125-S2-P2-14-50-...
PS090
3 : Three level (L3)
125
Φ14(F7)
70
45
50(F7)
5
65
164.5
90
0.65
4000
6000
≤18
≤15
65
4.4
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
440
400
4.1
91%
20000
IP65
PS090-L3-160-S2-P2-14-50-...
PS090
3 : Three level (L3)
160
Φ14(F7)
70
45
50(F7)
5
65
164.5
110
0.39
4000
6000
≤18
≤15
65
4.4
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
440
400
4.1
91%
20000
IP65
PS090-L3-200-S2-P2-14-50-...
PS090
3 : Three level (L3)
200
Φ14(F7)
70
45
50(F7)
5
65
164.5
90
0.39
4000
6000
≤18
≤15
65
4.4
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
440
400
4.1
91%
20000
IP65
PS090-L3-256-S2-P2-14-50-...
PS090
3 : Three level (L3)
256
Φ14(F7)
70
45
50(F7)
5
65
164.5
110
0.39
4000
6000
≤18
≤15
65
4.4
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
440
400
4.1
91%
20000
IP65
PS090-L3-320-S2-P2-14-50-...
PS090
3 : Three level (L3)
320
Φ14(F7)
70
45
50(F7)
5
65
164.5
90
0.39
4000
6000
≤18
≤15
65
4.4
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
440
400
4.1
91%
20000
IP65
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성