您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
00-00-PSA - Push-pull connector - Fixed receptacle, nut fixing, with cable collet
LEMO
MINIATURE
00-SERIES
Free socket
00
Powered by
CAD模型選擇
{lemo/miniature/00-series/free20socket/00/00-00-psa.prj},{NB=PSA.00.250.CTLC29},{REF=PSA.00.250.CTLC29},{DESC=Fixed receptacle, nut fixing, with cable collet},{TESTV=Vtest: 2100 V (AC), 3000 V (DC)},{IPRATING=50},{CONTACT=1 Coax (50 Ohm)},{MAXA=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
TESTV
ⁿ/ₐ
IPRATING
ⁿ/ₐ
CONTACT
ⁿ/ₐ
MAXA
[A]
PSA.00.010.CZZN22
PSA.00.010.CZZN22
Fixed receptacle, nut fix...
Contact LEMO for performa...
50
PSA.00.113.CTLC31
PSA.00.113.CTLC31
Fixed receptacle, nut fix...
Vtest: 850 V (AC), 1200 V...
50
1 Low Voltage
8
PSA.00.113.CTLC29
PSA.00.113.CTLC29
Fixed receptacle, nut fix...
Vtest: 850 V (AC), 1200 V...
50
1 Low Voltage
8
PSA.00.250.CTAC22
PSA.00.250.CTAC22
Fixed receptacle, nut fix...
Vtest: 2100 V (AC), 3000 ...
50
1 Coax (50 Ohm)
4
PSA.00.250.CTAC27
PSA.00.250.CTAC27
Fixed receptacle, nut fix...
Vtest: 2100 V (AC), 3000 ...
50
1 Coax (50 Ohm)
4
PSA.00.250.CTLC17
PSA.00.250.CTLC17
Fixed receptacle, nut fix...
Vtest: 2100 V (AC), 3000 ...
50
1 Coax (50 Ohm)
4
PSA.00.250.CTLC27
PSA.00.250.CTLC27
Fixed receptacle, nut fix...
Vtest: 2100 V (AC), 3000 ...
50
1 Coax (50 Ohm)
4
PSA.00.250.CTLC15
PSA.00.250.CTLC15
Fixed receptacle, nut fix...
Vtest: 2100 V (AC), 3000 ...
50
1 Coax (50 Ohm)
4
PSA.00.250.CTLC22
PSA.00.250.CTLC22
Fixed receptacle, nut fix...
Vtest: 2100 V (AC), 3000 ...
50
1 Coax (50 Ohm)
4
PSA.00.250.CTLC29
PSA.00.250.CTLC29
Fixed receptacle, nut fix...
Vtest: 2100 V (AC), 3000 ...
50
1 Coax (50 Ohm)
4
PSA.00.250.CTLZ
PSA.00.250.CTLZ
Fixed receptacle, nut fix...
Vtest: 2100 V (AC), 3000 ...
50
1 Coax (50 Ohm)
4
PSA.00.250.CTLC31
PSA.00.250.CTLC31
Fixed receptacle, nut fix...
Vtest: 2100 V (AC), 3000 ...
50
1 Coax (50 Ohm)
4
PSA.00.250.NTAC27
PSA.00.250.NTAC27
Fixed receptacle, nut fix...
Vtest: 2100 V (AC), 3000 ...
50
1 Coax (50 Ohm)
4
PSA.00.650.CLLC22
PSA.00.650.CLLC22
Fixed receptacle, nut fix...
Vtest: 1200 V (AC), 1700 ...
50
1 Triax (50 Ohm)
3
PSA.00.250.NTLC22
PSA.00.250.NTLC22
Fixed receptacle, nut fix...
Vtest: 2100 V (AC), 3000 ...
50
1 Coax (50 Ohm)
4
PSA.00.250.NTLC31
PSA.00.250.NTLC31
Fixed receptacle, nut fix...
Vtest: 2100 V (AC), 3000 ...
50
1 Coax (50 Ohm)
4
PSA.00.250.NTLC29
PSA.00.250.NTLC29
Fixed receptacle, nut fix...
Vtest: 2100 V (AC), 3000 ...
50
1 Coax (50 Ohm)
4
PSA.00.650.CLLC35
PSA.00.650.CLLC35
Fixed receptacle, nut fix...
Vtest: 1200 V (AC), 1700 ...
50
1 Triax (50 Ohm)
3
PSA.00.250.NTLC27
PSA.00.250.NTLC27
Fixed receptacle, nut fix...
Vtest: 2100 V (AC), 3000 ...
50
1 Coax (50 Ohm)
4
PSA.00.650.CLLC31
PSA.00.650.CLLC31
Fixed receptacle, nut fix...
Vtest: 1200 V (AC), 1700 ...
50
1 Triax (50 Ohm)
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表