您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
28b-3 (44,45 x 30,99 mm) - Sprockets for triplex, chain to: DIN 8187 - ISO/R 606
Sati
Sprockets and plate wheels
Sprockets
Triplex sprockets
Powered by
CAD模型選擇
{sati/pignoni_e_corone/pignoni/a_pignoni_tripli/sp28b_3.prj},{NB=PT15025},{CODE=PT15025},{P=44.450},{W=30.99},{DR=27.94},{R=44},{C=5.0},{L=29.0},{H3=148.0},{Z=25},{DE=373.00},{DP=354.66},{DD=180},{NOTE=With welded hub: material Fe},{D=40},{H=180}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
P
Pitch
[mm]
W
Internal width
[mm]
DR
Roller
[mm]
R
Tooth radius
[mm]
C
Radius width
[mm]
L
Tooth width
[mm]
H3
Tooth width
[mm]
Z
ⁿ/ₐ
DE
[mm]
DP
[mm]
DD
[mm]
NOTE
Note
ⁿ/ₐ
D
[mm]
H
[mm]
PT15008
PT15008
44.450
30.99
27.94
44
5.0
29.0
148.0
8
132.00
116.15
74
-
30
180
PT15009
PT15009
44.450
30.99
27.94
44
5.0
29.0
148.0
9
148.40
129.96
88
-
30
180
PT15010
PT15010
44.450
30.99
27.94
44
5.0
29.0
148.0
10
162.30
143.85
100
-
30
180
PT15011
PT15011
44.450
30.99
27.94
44
5.0
29.0
148.0
11
176.30
157.77
112
-
30
180
PT15012
PT15012
44.450
30.99
27.94
44
5.0
29.0
148.0
12
189.30
171.74
125
-
30
180
PT15013
PT15013
44.450
30.99
27.94
44
5.0
29.0
148.0
13
204.20
185.75
130
With welded hub: material...
30
180
PT15014
PT15014
44.450
30.99
27.94
44
5.0
29.0
148.0
14
218.20
199.76
130
With welded hub: material...
30
180
PT15015
PT15015
44.450
30.99
27.94
44
5.0
29.0
148.0
15
232.30
213.79
145
With welded hub: material...
30
180
PT15016
PT15016
44.450
30.99
27.94
44
5.0
29.0
148.0
16
246.30
227.84
160
With welded hub: material...
30
180
PT15017
PT15017
44.450
30.99
27.94
44
5.0
29.0
148.0
17
260.00
241.90
160
With welded hub: material...
30
180
PT15018
PT15018
44.450
30.99
27.94
44
5.0
29.0
148.0
18
274.00
255.98
160
With welded hub: material...
30
180
PT15019
PT15019
44.450
30.99
27.94
44
5.0
29.0
148.0
19
289.00
270.06
180
With welded hub: material...
30
180
PT15020
PT15020
44.450
30.99
27.94
44
5.0
29.0
148.0
20
303.00
284.15
180
With welded hub: material...
30
180
PT15021
PT15021
44.450
30.99
27.94
44
5.0
29.0
148.0
21
317.00
298.24
180
With welded hub: material...
30
180
PT15022
PT15022
44.450
30.99
27.94
44
5.0
29.0
148.0
22
331.00
312.34
180
With welded hub: material...
30
180
PT15023
PT15023
44.450
30.99
27.94
44
5.0
29.0
148.0
23
345.00
326.44
180
With welded hub: material...
30
180
PT15024
PT15024
44.450
30.99
27.94
44
5.0
29.0
148.0
24
359.00
340.55
180
With welded hub: material...
30
180
PT15025
PT15025
44.450
30.99
27.94
44
5.0
29.0
148.0
25
373.00
354.66
180
With welded hub: material...
40
180
PT15026
PT15026
44.450
30.99
27.94
44
5.0
29.0
148.0
26
387.00
368.77
180
With welded hub: material...
40
180
PT15027
PT15027
44.450
30.99
27.94
44
5.0
29.0
148.0
27
401.00
382.88
180
With welded hub: material...
40
180
PT15028
PT15028
44.450
30.99
27.94
44
5.0
29.0
148.0
28
416.00
397.00
180
With welded hub: material...
40
180
PT15029
PT15029
44.450
30.99
27.94
44
5.0
29.0
148.0
29
430.00
411.12
180
With welded hub: material...
40
180
PT15030
PT15030
44.450
30.99
27.94
44
5.0
29.0
148.0
30
444.00
425.24
180
With welded hub: material...
40
180
PT15031
PT15031
44.450
30.99
27.94
44
5.0
29.0
148.0
31
458.00
439.37
200
With welded hub: material...
40
180
PT15032
PT15032
44.450
30.99
27.94
44
5.0
29.0
148.0
32
472.00
453.49
200
With welded hub: material...
40
180
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表