您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
A
Tsubakimoto Chain Co.
Pulley
Standard Pulley
P5M
Powered by
CAD模型選擇
{tsubakimoto/pully/standard_type/p5m/a.prj},{NB=PT56P5M10A-A},{NT=56},{DP=89.13},{DO=87.98},{SH=A},{MP=High tensile aluminium alloy},{DS=15-46},{D=15},{FL=with Flange},{BW=16.0},{BE=10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
NT
Number of teeth
ⁿ/ₐ
DP
[mm]
DO
[mm]
SH
Shape
ⁿ/ₐ
MP
Material of Pulley
ⁿ/ₐ
DS
Diameter of Shaft hole
ⁿ/ₐ
BW
[mm]
PT56P5M10A
PT56P5M10A
56
89.13
87.98
A
Carbon Steel
15-46
16.0
PT64P5M10A
PT64P5M10A
64
101.86
100.72
A
Carbon Steel
18-56
16.0
PT80P5M10A
PT80P5M10A
80
127.32
126.18
A
Carbon Steel
18-65
16.0
PT84P5M10A
PT84P5M10A
84
133.69
132.55
A
Carbon Steel
20-65
16.0
PT90P5M10A
PT90P5M10A
90
143.24
142.10
A
Carbon Steel
20-70
16.0
PT96P5M10A
PT96P5M10A
96
152.79
151.65
A
Carbon Steel
20-75
16.0
PT112P5M10A
PT112P5M10A
112
178.25
177.11
A
Carbon Steel
20-80
16.0
PT56P5M15A
PT56P5M15A
56
89.13
87.98
A
Carbon Steel
15-46
21.0
PT64P5M15A
PT64P5M15A
64
101.86
100.72
A
Carbon Steel
18-56
21.0
PT80P5M15A
PT80P5M15A
80
127.32
126.18
A
Carbon Steel
18-65
21.0
PT84P5M15A
PT84P5M15A
84
133.69
132.55
A
Carbon Steel
20-65
21.0
PT90P5M15A
PT90P5M15A
90
143.24
142.10
A
Carbon Steel
20-70
21.0
PT96P5M15A
PT96P5M15A
96
152.79
151.65
A
Carbon Steel
20-75
21.0
PT112P5M15A
PT112P5M15A
112
178.25
177.11
A
Carbon Steel
20-80
21.0
PT56P5M25A
PT56P5M25A
56
89.13
87.98
A
Carbon Steel
15-46
32.0
PT64P5M25A
PT64P5M25A
64
101.86
100.72
A
Carbon Steel
18-56
32.0
PT80P5M25A
PT80P5M25A
80
127.32
126.18
A
Carbon Steel
18-65
32.0
PT84P5M25A
PT84P5M25A
84
133.69
132.55
A
Carbon Steel
20-65
32.0
PT90P5M25A
PT90P5M25A
90
143.24
142.10
A
Carbon Steel
20-70
32.0
PT96P5M25A
PT96P5M25A
96
152.79
151.65
A
Carbon Steel
20-75
32.0
PT112P5M25A
PT112P5M25A
112
178.25
177.11
A
Carbon Steel
20-80
32.0
PT41P5M10A-A
PT41P5M10A-A
41
65.25
64.11
A
High tensile aluminium al...
12-32
16.0
PT42P5M10A-A
PT42P5M10A-A
42
66.85
65.70
A
High tensile aluminium al...
15-35
16.0
PT56P5M10A-A
PT56P5M10A-A
56
89.13
87.98
A
High tensile aluminium al...
15-46
16.0
PT64P5M10A-A
PT64P5M10A-A
64
101.86
100.72
A
High tensile aluminium al...
18-56
16.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AF
Tsubakimoto Chain Co.
12.04.2022
BF
Tsubakimoto Chain Co.
12.04.2022
B
Tsubakimoto Chain Co.
07.04.2022
AF
Tsubakimoto Chain Co.
07.04.2022
A
Tsubakimoto Chain Co.
07.04.2022
AF
Tsubakimoto Chain Co.
06.02.2020
Standard Shape A
Mitsuboshi Belting
10.03.2014
A
Tsubakimoto Chain Co.
31.01.2023
P5M10
Tsubakimoto Chain Co.
18.12.2020
BF
Tsubakimoto Chain Co.
07.04.2022
CR
Tsubakimoto Chain Co.
04.02.2022
FBN40B - 成品孔链轮
KANA (片山链条株式会社)
20.12.2023
ATP__XL025, ATP__XL031, ATP__ XL037, ATP__XL050, BTP__XL025, BTP__XL031, BT...
Misumi
06.01.2023
P5M25
Tsubakimoto Chain Co.
18.12.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表