您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
Open Type
NSK Rolling Bearing
Rolling Bearings
Deep Groove Ball Bearings
Extra Small Ball Bearings and Miniature Ball Bearings
Inch Design
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/deep_groove_bb/exstra_small_miniatur_bb/inch_design/open_t_asmtab.prj},{NB=NSK_R155},{IDNR=},{STAN=-},{ORDER=R155},{SD=3.967},{X=3.967},{D=7.938},{DD=7.938},{B=2.779},{B1=0.000},{R=0.10},{DI1=5.53},{SDE1=7.00},{CR1=360},{COR1=149},{CR2=37},{COR2=15.0},{LG=53000},{LO=63000},{DA1=4.8},{DB1=0.0},{DA2=7.1},{DB2=0.0},{RA=0.10},{MASS=0.51},{SC=1},{PPATH=open_t_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
STAN
Standard
ⁿ/ₐ
ORDER
Bearing No.
ⁿ/ₐ
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Chamfer Dimension
[mm]
CR1
Basic Dynamic Load Ratings
[N]
COR1
Basic Static Load Ratings
[N]
CR2
Basic Dynamic Load Ratings
[kgf]
COR2
Basic Static Load Ratings
[kgf]
LG
Limiting Speed Grease
[rpm]
LO
Limiting Speed Grease
[rpm]
DA1
Abutment and Fillet Dimensions min.
[mm]
DA2
Abutment and Fillet Dimensions max.
[mm]
RA
Abutment and Fillet Dimensions max.
[mm]
MASS
Mass
[g]
R09
-
R09
1.016
3.175
1.191
0.10
96
25
10
2.5
130000
150000
1.9
2.3
0.10
0.04
R0
-
R0
1.191
3.967
1.588
0.10
138
35
14
3.5
110000
130000
2.0
3.1
0.10
0.09
R1
-
R1
1.397
4.762
1.984
0.10
231
66
24
6.5
90000
110000
2.2
3.9
0.10
0.15
R133
-
R133
2.380
4.762
1.588
0.10
188
60
19
6.0
80000
95000
3.2
3.9
0.10
0.10
R144
-
R144
3.175
6.350
2.380
0.10
283
95
29
9.5
67000
80000
4.0
5.5
0.10
0.25
R2
-
R2
3.175
9.525
3.967
0.30
630
218
64
22.0
56000
67000
5.2
7.5
0.30
1.36
R2A
-
R2A
3.175
12.700
4.366
0.30
640
225
65
23.0
53000
63000
5.2
10.7
0.30
3.30
R155
-
R155
3.967
7.938
2.779
0.10
360
149
37
15.0
53000
63000
4.8
7.1
0.10
0.51
R156
-
R156
4.762
7.938
2.779
0.10
360
149
37
15.0
53000
63000
5.6
7.1
0.10
0.39
R166
-
R166
4.762
9.525
3.175
0.10
710
270
73
28.0
50000
60000
5.6
8.7
0.10
0.81
R3
-
R3
4.762
12.700
3.967
0.30
1300
485
133
49.0
43000
53000
6.8
10.7
0.30
2.21
R168
-
R168
6.350
9.525
3.175
0.10
375
173
38
18.0
48000
56000
7.2
8.7
0.10
0.57
R188
-
R188
6.350
12.700
3.175
0.15
1080
440
110
45.0
40000
50000
7.6
11.5
0.15
1.53
R4B
-
R4B
6.350
15.875
4.978
0.30
1610
660
164
68.0
38000
45000
8.4
13.8
0.30
4.50
R4A
-
R4A
6.350
19.050
5.558
0.40
2340
885
238
90.0
36000
43000
9.4
16.0
0.40
7.48
R1810
-
R1810
7.938
12.700
3.967
0.15
540
276
55
28.0
40000
48000
9.2
11.5
0.15
1.56
R6
-
R6
9.525
22.225
5.558
0.40
3350
1410
340
144.0
32000
38000
12.6
19.2
0.40
9.02
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表