您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
RAF-602 - Male To Female Standoff - Hexagonal, Metal
Essentra Components
PCB & Electronics Hardware
Spacers & Standoffs
Male To Female Standoff
Male To Female Standoff - Hexagonal, Metal
Powered by
CAD模型選擇
{essentra/l1_t00000000/l2_t11000000/l3_t11020000/p160140/raf-602.prj},{NB=RAF-646},{PN=RAF-646},{AMERSID=1079990},{APACID=-},{EMEAID=-},{MATERIAL=Aluminum},{THREAD=8-32},{ND=0.16400},{A=0.43750000},{B=0.37500000},{L=1.00000000},{MINSKETCH2=0.13900},{MAXSKETCH2=0.16300},{PITCHHELIXSPIRAL=0.03125},{PITCH=0.03125}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
A
A Internal Thread Length
[Inch]
B
B Thread Length
[Inch]
L
L Head Length
[Inch]
RAF-602
RAF-602
1080002
-
-
Aluminum
4-40
0.137
3/16
1/4
RAF-604
RAF-604
1079997
-
-
Aluminum
4-40
1/4
3/16
3/8
RAF-606
RAF-606
1079993
-
-
Aluminum
4-40
1/4
3/16
1/2
RAF-608
RAF-608
1079994
-
-
Aluminum
4-40
1/4
3/16
5/8
RAF-614
RAF-614
1079991
-
-
Aluminum
4-40
1/4
3/16
1
RAF-616
RAF-616
1079995
-
-
Aluminum
4-40
1/4
3/16
1 1/4
RAF-620
RAF-620
1079996
-
-
Aluminum
6-32
1/4
1/4
3/8
RAF-622
RAF-622
1079998
-
-
Aluminum
6-32
3/8
1/4
1/2
RAF-630
RAF-630
1080001
-
-
Aluminum
6-32
3/8
1/4
1
RAF-638
RAF-638
1080003
-
-
Aluminum
8-32
3/8
3/8
1/2
RAF-646
RAF-646
1079990
-
-
Aluminum
8-32
7/16
3/8
1
RAF-648
RAF-648
1079992
-
-
Aluminum
8-32
7/16
3/8
1 1/4
RAF-706
RAF-706
1080028
-
-
Brass
4-40
1/4
3/16
1/2
RAF-742
RAF-742
1080016
-
-
Brass
8-32
7/16
3/8
3/4
RAF-806
RAF-806
1080193
-
-
Stainless Steel
4-40
1/4
3/16
1/2
RAF-822
RAF-822
1080187
-
-
Stainless Steel
6-32
3/8
1/4
1/2
RAF-824
RAF-824
1080186
-
-
Stainless Steel
6-32
3/8
1/4
5/8
RAF-826
RAF-826
1080190
-
-
Stainless Steel
6-32
3/8
1/4
3/4
RAF-828
RAF-828
1080191
-
-
Stainless Steel
6-32
3/8
1/4
7/8
RAF-830
RAF-830
1080192
-
-
Stainless Steel
6-32
3/8
1/4
1
RAF-846
RAF-846
1080189
-
-
Stainless Steel
8-32
7/16
3/8
1
RAF-848
RAF-848
1080188
-
-
Stainless Steel
8-32
7/16
3/8
1 1/4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BTS005A - Male To Female Standoff - Hexagonal, Metal
Essentra Components
12.08.2014
RAF-1158 Standoff Threaded Male/Female Hex - Spacers And Standoffs
Essentra Components
12.08.2014
CBMFTS005A - Male To Female Standoff - Hexagonal, Plastic
Essentra Components
12.08.2014
BN 3318 - Hex stand-offs with internal and external thread, free-cutting st...
Bossard Catalog
04.12.2023
HSM3-6.4-15-1 - Female To Female Standoff - Hexagonal, Metric Threaded, Ins...
Essentra Components
22.08.2014
BN 3321 - Hex stand-offs with internal and external thread, brass, nickel p...
Bossard Catalog
31.10.2023
HTS4-4-48 - Female Standoff - Hexagonal, Metric/Imperial Threaded, Plastic
Essentra Components
12.08.2014
GN 6220 - Spacers, Type B, female thread and threaded stud
JW Winco
25.06.2024
MPB - Hexagonal spacer - Brass
HPC
03.08.2023
D-Sub Locking & Mounting
TE Connectivity
06.12.2019
MPE - Hexagonal spacer - Steel
HPC
03.08.2023
Card Edge Connector Housings
TE Connectivity
10.12.2019
BN 7375 - Hex stand-offs with internal and external thread, PA 6.6, black
Bossard Catalog
31.10.2023
Reference 64650 - Threaded rod thread 1 meter - DIN 976-2 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表