您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
RBF-4-8.6-8 - Push-In Rivets - Fir Tree
Essentra Components
Fasteners
Rivets
Push-In Rivets
Push-In Rivets - Fir Tree
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k07000000/l3_k07030000/p090405/rbf-4-8_6-8.prj},{NB=RBF-4.8-15-16},{PN=RBF-4.8-15-16},{AMERSID=1097747},{APACID=-},{EMEAID=1097677},{MAT=Nylon},{COLOR=Black},{A=0.630},{AM=16.000},{STBT=0.22 - 0.42},{STBTM=5.7 - 10.7},{B=0.080},{BM=2.000},{L=0.590},{LM=15.000},{BR=19.67352941},{THT=0.300},{BRDIA=5.700},{PDIA=2.500},{RSTHK=0.250},{RBTHK=0.650},{RLOC=5.800},{RANG=30.000},{RCTC=1.250},{RW=1.500},{SRDIA=5.500},{SRLOC=6.400},{TGDIA=1.600},{TGLOC=1.450},{BGLOC=1.200},{CON1=U},{CON2=S},{CON3=U},{CHT=1.500},{SRCTC=1.250},{SRBHT=0.550},{SRSPC=0.600},{SRSHT=0.250},{COM=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Diameter Inch
[mm]
AM
A Diameter Metric
[mm]
STBT
Suggested Total Board Thickness Inch
ⁿ/ₐ
STBTM
Suggested Total Board Thickness Metric
ⁿ/ₐ
B
B Button Height Inch
[mm]
BM
B Button Height Metric
[mm]
L
L Length Inch
[mm]
LM
L Length Metric
[mm]
COM
Company
ⁿ/ₐ
RBF-4-8.6-8
RBF-4-8.6-8
1097760
-
1097690
Nylon
Black
0.320
8.000
0.08 - 0.17
2.1 - 4.3
0.040
1.000
0.340
8.600
RBF-4-11.1-8
RBF-4-11.1-8
1097754
-
1097684
Nylon
Black
0.320
8.000
0.08 - 0.28
2.1 - 7.2
0.040
1.000
0.440
11.100
RBF-4-15-8
RBF-4-15-8
1097757
-
1097687
Nylon
Black
0.320
8.000
0.22 - 0.42
5.7 - 10.7
0.040
1.000
0.590
15.000
RBF-4-8.6-12
RBF-4-8.6-12
1097758
-
1097688
Nylon
Black
0.470
12.000
0.08 - 0.17
2.1 - 4.3
0.060
1.500
0.340
8.600
RBF-4-11.1-12
RBF-4-11.1-12
1097752
-
1097682
Nylon
Black
0.470
12.000
0.08 - 0.28
2.1 - 7.2
0.060
1.500
0.440
11.100
RBF-4-15-12
RBF-4-15-12
1097755
-
1097685
Nylon
Black
0.470
12.000
0.22 - 0.42
5.7 - 10.7
0.060
1.500
0.590
15.000
RBF-4-8.6-16
RBF-4-8.6-16
1097759
-
1097689
Nylon
Black
0.630
16.000
0.08 - 0.17
2.1 - 4.3
0.080
2.000
0.340
8.600
RBF-4-11.1-16
RBF-4-11.1-16
1097753
-
1097683
Nylon
Black
0.630
16.000
0.08 - 0.28
2.1 - 7.2
0.080
2.000
0.440
11.100
RBF-4-15-16
RBF-4-15-16
1097756
-
1097686
Nylon
Black
0.630
16.000
0.22 - 0.42
5.7 - 10.7
0.080
2.000
0.590
15.000
RBF-4.8-8.6-8
RBF-4.8-8.6-8
1097751
-
1097681
Nylon
Black
0.320
8.000
0.08 - 0.17
2.1 - 4.3
0.040
1.000
0.340
8.600
RBF-4.8-11.1-8
RBF-4.8-11.1-8
1097745
-
1097675
Nylon
Black
0.320
8.000
0.08 - 0.28
2.1 - 7.2
0.040
1.000
0.440
11.100
RBF-4.8-15-8
RBF-4.8-15-8
1097748
-
1097678
Nylon
Black
0.320
8.000
0.22 - 0.42
5.7 - 10.7
0.040
1.000
0.590
15.000
RBF-4.8-8.6-12
RBF-4.8-8.6-12
1097749
-
1097679
Nylon
Black
0.470
12.000
0.08 - 0.17
2.1 - 4.3
0.060
1.500
0.340
8.600
RBF-4.8-11.1-12
RBF-4.8-11.1-12
1097743
-
1097673
Nylon
Black
0.470
12.000
0.08 - 0.28
2.1 - 7.2
0.060
1.500
0.440
11.100
RBF-4.8-15-12
RBF-4.8-15-12
1097746
-
1097676
Nylon
Black
0.470
12.000
0.22 - 0.42
5.7 - 10.7
0.060
1.500
0.590
15.000
RBF-4.8-8.6-16
RBF-4.8-8.6-16
1097750
-
1097680
Nylon
Black
0.630
16.000
0.08 - 0.17
2.1 - 4.3
0.080
2.000
0.340
8.600
RBF-4.8-11.1-16
RBF-4.8-11.1-16
1097744
-
1097674
Nylon
Black
0.630
16.000
0.08 - 0.28
2.1 - 7.2
0.080
2.000
0.440
11.100
RBF-4.8-15-16
RBF-4.8-15-16
1097747
-
1097677
Nylon
Black
0.630
16.000
0.22 - 0.42
5.7 - 10.7
0.080
2.000
0.590
15.000
RBF-6.4-8.6-8
RBF-6.4-8.6-8
1097769
-
1097699
Nylon
Black
0.320
8.000
0.08 - 0.17
2.1 - 4.3
0.040
1.000
0.340
8.600
RBF-6.4-11.1-8
RBF-6.4-11.1-8
1097763
-
1097693
Nylon
Black
0.320
8.000
0.08 - 0.28
2.1 - 7.2
0.040
1.000
0.440
11.100
RBF-6.4-15-8
RBF-6.4-15-8
1097766
-
1097696
Nylon
Black
0.320
8.000
0.22 - 0.42
5.7 - 10.7
0.040
1.000
0.590
15.000
RBF-6.4-8.6-12
RBF-6.4-8.6-12
1097767
-
1097697
Nylon
Black
0.470
12.000
0.08 - 0.17
2.1 - 4.3
0.060
1.500
0.340
8.600
RBF-6.4-11.1-12
RBF-6.4-11.1-12
1097761
-
1097691
Nylon
Black
0.470
12.000
0.08 - 0.28
2.1 - 7.2
0.060
1.500
0.440
11.100
RBF-6.4-15-12
RBF-6.4-15-12
1097764
-
1097694
Nylon
Black
0.470
12.000
0.22 - 0.42
5.7 - 10.7
0.060
1.500
0.590
15.000
RBF-6.4-8.6-16
RBF-6.4-8.6-16
1097768
-
1097698
Nylon
Black
0.630
16.000
0.08 - 0.17
2.1 - 4.3
0.080
2.000
0.340
8.600
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EV103-22 - Push-In Rivets - Drive Fasteners
Evan Industrial Hardware
15.08.2023
PPL-10 - Push-In Rivets - Fir Tree
Essentra Components
23.07.2014
D07.01 Form 1 - Fir tree clip
IMS UNIVERSAL Fastening elements
21.03.2022
Modèle 719725 - Blind rivet extra large head - aluminium body, zinc plated ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
D07.02 Form 2 - Fir tree clip
IMS UNIVERSAL Fastening elements
21.03.2022
Tuk-Rivet®-MB - Punches rivet, self riveting
Kerb-Konus
28.03.2024
SR-2024B - Push-In Rivets - Snap
Essentra Components
23.07.2014
D8-336-400 - Rivet Plate
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
Standard blind rivet large head aluminum - stainless steel A2
Goebel
11.04.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表