您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RBP-06 - Self-lubricating plate
Rigon
Accessories
Self lubricating items
Plates
Powered by
CAD模型選擇
{rigon/90_accessori/a7/e6_sg/rbp06.prj},{NB=RBP 06 - 040080},{IDNR=},{SIG=RBP06},{COD=RBP06 040080},{CODEX=040080},{H=6},{B=40},{L=80},{MAT=Bronzo all'alluminio e lubrificante solido},{HD=200 - 220 HB}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
H
H +0/-0.15
[mm]
B
B -0.1/-0.2
[mm]
L
L +0/-0.2
[mm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
RBP 06 - 025050
RBP06
RBP06 025050
5
25
50
Aluminum bronze and solid...
200 - 220 HB
RBP 06 - 025071
RBP06
RBP06 025071
5
25
71
Aluminum bronze and solid...
200 - 220 HB
RBP 06 - 025090
RBP06
RBP06 025090
5
25
90
Aluminum bronze and solid...
200 - 220 HB
RBP 06 - 025650
RBP06
RBP06 025650
6
25
50
Aluminum bronze and solid...
200 - 220 HB
RBP 06 - 025063
RBP06
RBP06 025063
6
25
63
Aluminum bronze and solid...
200 - 220 HB
RBP 06 - 025080
RBP06
RBP06 025080
6
25
80
Aluminum bronze and solid...
200 - 220 HB
RBP 06 - 025100
RBP06
RBP06 025100
6
25
100
Aluminum bronze and solid...
200 - 220 HB
RBP 06 - 025125
RBP06
RBP06 025125
6
25
125
Aluminum bronze and solid...
200 - 220 HB
RBP 06 - 040050
RBP06
RBP06 040050
5
40
50
Aluminum bronze and solid...
200 - 220 HB
RBP 06 - 040071
RBP06
RBP06 040071
5
40
71
Aluminum bronze and solid...
200 - 220 HB
RBP 06 - 040090
RBP06
RBP06 040090
5
40
90
Aluminum bronze and solid...
200 - 220 HB
RBP 06 - 040080
RBP06
RBP06 040080
6
40
80
Aluminum bronze and solid...
200 - 220 HB
RBP 06 - 040100
RBP06
RBP06 040100
6
40
100
Aluminum bronze and solid...
200 - 220 HB
RBP 06 - 040125
RBP06
RBP06 040125
6
40
125
Aluminum bronze and solid...
200 - 220 HB
RBP 06 - 040160
RBP06
RBP06 040160
6
40
160
Aluminum bronze and solid...
200 - 220 HB
RBP 06 - 040200
RBP06
RBP06 040200
6
40
200
Aluminum bronze and solid...
200 - 220 HB
RBP 06 - 063080
RBP06
RBP06 063080
6
63
80
Aluminum bronze and solid...
200 - 220 HB
RBP 06 - 063100
RBP06
RBP06 063100
6
63
100
Aluminum bronze and solid...
200 - 220 HB
RBP 06 - 0636125
RBP06
RBP06 0636125
6
63
125
Aluminum bronze and solid...
200 - 220 HB
RBP 06 - 0636160
RBP06
RBP06 0636160
6
63
160
Aluminum bronze and solid...
200 - 220 HB
RBP 06 - 063125
RBP06
RBP06 063125
8
63
125
Aluminum bronze and solid...
200 - 220 HB
RBP 06 - 063160
RBP06
RBP06 063160
8
63
160
Aluminum bronze and solid...
200 - 220 HB
RBP 06 - 063200
RBP06
RBP06 063200
8
63
200
Aluminum bronze and solid...
200 - 220 HB
RBP 06 - 063250
RBP06
RBP06 063250
8
63
250
Aluminum bronze and solid...
200 - 220 HB
RBP 06 - 063315
RBP06
RBP06 063315
8
63
315
Aluminum bronze and solid...
200 - 220 HB
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ZE38HA - Oil-free linear skateboard, size selection type, taper hole type, ...
HEFA
14.06.2024
RBP-20 - Self-lubricating plate
Rigon
13.06.2024
9.2 - Plain wearstrips, thickness = 4 mm; 6 mm
voestalpine
15.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表