您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RBP-25 - Self-lubricating plate
Rigon
Accessories
Self lubricating items
Plates
Powered by
CAD模型選擇
{rigon/90_accessori/a7/e6_sg/rbp25.prj},{NB=RBP25 - 30x150},{IDNR=},{SIG=RBP25},{COD=RBP25 30X150},{CODEX=30x150},{A=150},{B=60},{S=30},{B1=30.0},{E=100},{D=20},{D1=13.5},{T=13.5},{N=2},{FO=A},{MAT=Bronzo all'alluminio e lubrificante solido},{HD=200 - 220 HB}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
A
a
[mm]
B
b
[mm]
S
s
[mm]
B1
[mm]
E
e
[mm]
D
Ø d G7
[mm]
D1
d1
[mm]
T
t
[mm]
N
Number of holes
ⁿ/ₐ
FO
Form
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
RBP25 - 12x110
RBP25
RBP25 12X110
110
25
12
12.5
60
15
9.0
8.5
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP25 - 12x120
RBP25
RBP25 12X120
120
25
12
12.5
70
15
9.0
8.5
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP25 - 15x110
RBP25
RBP25 15X110
110
25
15
12.5
60
18
11.0
10.5
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP25 - 15x120
RBP25
RBP25 15X120
120
25
15
12.5
70
18
11.0
10.5
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP25 - 30x125
RBP25
RBP25 30X125
125
60
30
30.0
75
20
13.5
13.5
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP25 - 30x150
RBP25
RBP25 30X150
150
60
30
30.0
100
20
13.5
13.5
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP25 - 30x160
RBP25
RBP25 30X160
160
60
30
30.0
110
20
13.5
13.5
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP25 - 30x200
RBP25
RBP25 30X200
200
60
30
30.0
75
20
13.5
13.5
3
B
Aluminum bronze and solid...
200 - 220 HB
RBP25 - 40x125
RBP25
RBP25 40X125
125
60
40
30.0
75
20
13.5
13.5
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP25 - 40x150
RBP25
RBP25 40X150
150
60
40
30.0
100
20
13.5
13.5
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP25 - 40x160
RBP25
RBP25 40X160
160
60
40
30.0
110
20
13.5
13.5
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP25 - 40x200
RBP25
RBP25 40X200
200
60
40
30.0
75
20
13.5
13.5
3
B
Aluminum bronze and solid...
200 - 220 HB
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
10.5 - Multiple area guiding stripes with 4 sliding areas
voestalpine
15.06.2023
RBP33 - Self-lubricating plate
Rigon
13.06.2024
HLQ series - slide table cylinder
AirTAC
21.07.2022
TCL TCM - Tri-Rod and Rotary Cylinder
AirTAC
17.01.2024
10.1 - Multiple area guiding stripes with 2 or 3 sliding areas
voestalpine
15.06.2023
PBG240 - Self-lubricating bronze sliding plate
RCM
27.11.2019
10.2 - Multiple area guiding stripes with 2 sliding areas; Thickness = 25mm
voestalpine
15.06.2023
RBP-19 - Self-lubricating plate
Rigon
13.06.2024
10.8 - Multiple area guiding stripes with 2 sliding areas
voestalpine
15.06.2023
10.6 - Multiple area guiding stripes with 2 sliding areas
voestalpine
15.06.2023
RBP-30 - Self-lubricating plate
Rigon
13.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表