您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
RS 6600 - Minimum height, maximum force + SKUDO
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
NITROGEN GAS CYLINDERS
RS
Powered by
CAD模型選擇
{rcm/molle_elastomeri/cilindri_ad_azoto/rs/rs_6600_asmtab.prj},{NB=RS6600-035-A-N--(0)},{CU=35},{L=144},{LMIN=109},{RC=3},{D=120},{P=0},{PMIN=20},{F0=0},{F1I=0},{F1P=0},{V=535.0},{S=44.18},{W=5.93},{A=75},{E=112},{L3=22.5},{G=80},{CH=0.8},{FB=140},{FBA=140},{FS2=140},{FS2A=140},{FCA=175},{FCQA=130},{FSA=220},{H=53},{ED=1.000},{V2=0.53482},{S2=44.17865},{P2=150},{OSM=8},{SPM=55},{CODE=RS6600-035-A-N},{CODENIT=KS66-35-C},{FISX='-','-','rs_unfixed.jpg','FB120','FB 120','rs_fb2.jpg','FBA120','FBA 120','rs_fba2.jpg','FBB120','FBB 120','rs_fbb2.jpg','FS2120','FS2 120','rs_fs22.jpg','FS2A120','FS2A 120','rs_fs2a2.jpg','FT120','FT 120','rs_ft2.jpg','FTP120','FTP 120','rs_ftp2.jpg'},{CX=0},{FIS=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
-
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
P
Pressure
[bar]
PMIN
Pressione minima
[bar]
F0
Initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytropische Endfestigkeit
[daN]
V
Volume
[cm^3]
S
Surface
[cm^2]
W
Weight
[Kg]
RS6600-013-A
RS6600-013-A
13
100
87
3
120
150
20
6630
8535
9705
300.0
44.18
5.06
RS6600-016-A
RS6600-016-A
16
106
90
3
120
150
20
6630
8812
10127
332.0
44.18
5.17
RS6600-022-A
RS6600-022-A
22
118
96
3
120
150
20
6630
9265
10824
396.0
44.18
5.42
RS6600-029-A
RS6600-029-A
29
132
103
3
120
150
20
6630
9671
11458
471.0
44.18
5.69
RS6600-035-A
RS6600-035-A
35
144
109
3
120
150
20
6630
9946
11892
535.0
44.18
5.93
RS6600-047-A
RS6600-047-A
47
168
121
3
120
150
20
6630
10362
12557
663.0
44.18
6.40
RS6600-060-A
RS6600-060-A
60
194
134
3
120
150
20
6630
10684
13077
802.0
44.18
6.90
RS6600-072-A
RS6600-072-A
72
218
146
3
120
150
20
6630
10905
13438
930.0
44.18
7.40
RS6600-077-A
RS6600-077-A
77
228
151
3
120
150
20
6630
10982
13564
983.0
44.18
7.60
RS6600-097-A
RS6600-097-A
97
268
171
3
120
150
20
6630
11229
13970
1197.0
44.18
8.40
RS6600-122-A
RS6600-122-A
122
318
196
3
120
150
20
6630
11443
14326
1464.0
44.18
9.40
RS6600-013-A-N
RS6600-013-A-N
13
100
87
3
120
0
20
0
0
0
300.0
44.18
5.06
RS6600-016-A-N
RS6600-016-A-N
16
106
90
3
120
0
20
0
0
0
332.0
44.18
5.17
RS6600-022-A-N
RS6600-022-A-N
22
118
96
3
120
0
20
0
0
0
396.0
44.18
5.42
RS6600-029-A-N
RS6600-029-A-N
29
132
103
3
120
0
20
0
0
0
471.0
44.18
5.69
RS6600-035-A-N
RS6600-035-A-N
35
144
109
3
120
0
20
0
0
0
535.0
44.18
5.93
RS6600-047-A-N
RS6600-047-A-N
47
168
121
3
120
0
20
0
0
0
663.0
44.18
6.40
RS6600-060-A-N
RS6600-060-A-N
60
194
134
3
120
0
20
0
0
0
802.0
44.18
6.90
RS6600-072-A-N
RS6600-072-A-N
72
218
146
3
120
0
20
0
0
0
930.0
44.18
7.40
RS6600-077-A-N
RS6600-077-A-N
77
228
151
3
120
0
20
0
0
0
983.0
44.18
7.60
RS6600-097-A-N
RS6600-097-A-N
97
268
171
3
120
0
20
0
0
0
1197.0
44.18
8.40
RS6600-122-A-N
RS6600-122-A-N
122
318
196
3
120
0
20
0
0
0
1464.0
44.18
9.40
RS6600-013-A-E
RS6600-013-A-E
13
100
87
3
120
0
20
0
0
0
300.0
44.18
5.06
RS6600-016-A-E
RS6600-016-A-E
16
106
90
3
120
0
20
0
0
0
332.0
44.18
5.17
RS6600-022-A-E
RS6600-022-A-E
22
118
96
3
120
0
20
0
0
0
396.0
44.18
5.42
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表