You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
Register
Lost password?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
Available catalog languages:
English
English (United States)
RWM050A - Retaining Washers
Essentra Components
Fasteners
Washers, Spacers & Bushings
Washers
Retaining Washers
Retaining Washers
Powered by
CAD model selection
{essentra/l1_k00000000/l2_k10000000/l3_k10040000/l4_k10040800/p090925/rwm050a.prj},{NB=RWM250A},{PN=RWM250A},{AMERSID=1070727},{APACID=-},{EMEAID=-},{ITEM=1070727},{MAT=Nylon},{COLOR=Natural},{SS=M4},{D=0.472},{DM=12.0},{DL=0.169},{DLM=4.3},{H=0.055},{HM=1.4}
Filter settings
Apply filter
Remove filter
Cancel
1
2
3
4
5
6
7
8
9
10
11
LINA
Bill of material
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
ITEM
Item Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
SS
Screw Size
[mm]
D
D Outside Diameter Inch
[palec]
DM
D Outside Diameter Metric
[mm]
DL
d Inside Diameter Inch
[palec]
DLM
d Inside Diameter Metric
[mm]
H
H Thickness Inch
[palec]
HM
H Thickness Metric
[mm]
RWM050A
RWM050A
1070723
-
-
1070723
Nylon
Natural
M2
0.197
5.0
0.106
2.7
0.059
1.5
RWM100A
RWM100A
1070724
-
-
1070724
Nylon
Natural
M3
0.217
5.5
0.126
3.2
0.087
2.2
RWM150A
RWM150A
1070725
-
-
1070725
Nylon
Natural
M3
0.354
9.0
0.126
3.2
0.059
1.5
RWM200A
RWM200A
1070726
-
-
1070726
Nylon
Natural
M4
0.276
7.0
0.169
4.3
0.091
2.3
RWM250A
RWM250A
1070727
-
-
1070727
Nylon
Natural
M4
0.472
12.0
0.169
4.3
0.055
1.4
RWM300A
RWM300A
1070728
-
-
1070728
Nylon
Natural
M5
0.335
8.5
0.209
5.3
0.110
2.8
RWM350A
RWM350A
1070729
-
-
1070729
Nylon
Natural
M5
0.453
11.5
0.209
5.3
0.055
1.4
RWM400A
RWM400A
1070730
-
-
1070730
Nylon
Natural
M6
0.394
10.0
0.252
6.4
0.110
2.8
RWM450A
RWM450A
1070731
-
-
1070731
Nylon
Natural
M6
0.709
18.0
0.252
6.4
0.079
2.0
RWM500A
RWM500A
1070732
-
-
1070732
Nylon
Natural
M8
0.512
13.0
0.331
8.4
0.110
2.8
RWM550A
RWM550A
1070733
-
-
1070733
Nylon
Natural
M10
0.827
21.0
0.413
10.5
0.098
2.5
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model
Download CAD
Generovat PDF dokument