您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
S7A - Gear Motors
Yaskawa
Motion
Sigma-7 Servo Products
Gear Motors
S7A Gear Motors
Powered by
CAD模型選擇
{yaskawa_usa/motion/sigma_7_servo_products/gear_motors/s7a_gear_motors/s7a.prj},{NB=S7A20AC-VL120-25},{SHA256=UYWhWA6CuoTOnOW+rwJaHfwpC7yKdqkDa/i/gsl7Lrk=},{INAME=00097__s7a20ac2dvl1202d25},{PN=S7A20AC-VL120-25},{DESC=S7A GMTR 25:1 200V 2.0KW ABS BK},{SERIES=S7A},{RATO=2000},{SV=200V},{SE=ABS},{GR=25:1},{OPT=With Holding Brake (24V)}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
RATO
Rated Output
ⁿ/ₐ
SV
Supply Voltage
ⁿ/ₐ
SE
Encoder Type
ⁿ/ₐ
GR
Gear Ratio
ⁿ/ₐ
OPT
Options
ⁿ/ₐ
S7A01AC-VL050-03
S7A01AC-VL050-03
S7A GMTR 3:1 200V 100W AB...
S7A
100
200V
ABS
3:1
With Holding Brake (24V)
S7A01AC-VL050-05
S7A01AC-VL050-05
S7A GMTR 5:1 200V 100W AB...
S7A
100
200V
ABS
5:1
With Holding Brake (24V)
S7A01AC-VL050-10
S7A01AC-VL050-10
S7A GMTR 10:1 200V 100W A...
S7A
100
200V
ABS
10:1
With Holding Brake (24V)
S7A01AC-VL050-25
S7A01AC-VL050-25
S7A GMTR 25:1 200V 100W A...
S7A
100
200V
ABS
25:1
With Holding Brake (24V)
S7A01AC-VL070-50
S7A01AC-VL070-50
S7A GMTR 50:1 200V 100W A...
S7A
100
200V
ABS
50:1
With Holding Brake (24V)
S7A01A-VL050-03
S7A01A-VL050-03
S7A GMTR 3:1 200V 100W AB...
S7A
100
200V
ABS
3:1
Without Options
S7A01A-VL050-05
S7A01A-VL050-05
S7A GMTR 5:1 200V 100W AB...
S7A
100
200V
ABS
5:1
Without Options
S7A01A-VL050-10
S7A01A-VL050-10
S7A GMTR 10:1 200V 100W A...
S7A
100
200V
ABS
10:1
Without Options
S7A01A-VL050-25
S7A01A-VL050-25
S7A GMTR 25:1 200V 100W A...
S7A
100
200V
ABS
25:1
Without Options
S7A01A-VL070-50
S7A01A-VL070-50
S7A GMTR 50:1 200V 100W A...
S7A
100
200V
ABS
50:1
Without Options
S7A02AC-VL050-03
S7A02AC-VL050-03
S7A GMTR 3:1 200V 200W AB...
S7A
200
200V
ABS
3:1
With Holding Brake (24V)
S7A02AC-VL050-05
S7A02AC-VL050-05
S7A GMTR 5:1 200V 200W AB...
S7A
200
200V
ABS
5:1
With Holding Brake (24V)
S7A02AC-VL070-10
S7A02AC-VL070-10
S7A GMTR 10:1 200V 200W A...
S7A
200
200V
ABS
10:1
With Holding Brake (24V)
S7A02AC-VL070-25
S7A02AC-VL070-25
S7A GMTR 25:1 200V 200W A...
S7A
200
200V
ABS
25:1
With Holding Brake (24V)
S7A02AC-VL070-50
S7A02AC-VL070-50
S7A GMTR 50:1 200V 200W A...
S7A
200
200V
ABS
50:1
With Holding Brake (24V)
S7A02A-VL050-03
S7A02A-VL050-03
S7A GMTR 3:1 200V 200W AB...
S7A
200
200V
ABS
3:1
Without Options
S7A02A-VL050-05
S7A02A-VL050-05
S7A GMTR 5:1 200V 200W AB...
S7A
200
200V
ABS
5:1
Without Options
S7A02A-VL070-10
S7A02A-VL070-10
S7A GMTR 10:1 200V 200W A...
S7A
200
200V
ABS
10:1
Without Options
S7A02A-VL070-25
S7A02A-VL070-25
S7A GMTR 25:1 200V 200W A...
S7A
200
200V
ABS
25:1
Without Options
S7A02A-VL070-50
S7A02A-VL070-50
S7A GMTR 50:1 200V 200W A...
S7A
200
200V
ABS
50:1
Without Options
S7A02DC-VL050-03
S7A02DC-VL050-03
S7A GMTR 3:1 400V 200W AB...
S7A
200
400V
ABS
3:1
With Holding Brake (24V)
S7A02DC-VL050-05
S7A02DC-VL050-05
S7A GMTR 5:1 400V 200W AB...
S7A
200
400V
ABS
5:1
With Holding Brake (24V)
S7A02DC-VL070-10
S7A02DC-VL070-10
S7A GMTR 10:1 400V 200W A...
S7A
200
400V
ABS
10:1
With Holding Brake (24V)
S7A02DC-VL070-25
S7A02DC-VL070-25
S7A GMTR 25:1 400V 200W A...
S7A
200
400V
ABS
25:1
With Holding Brake (24V)
S7A02DC-VL070-50
S7A02DC-VL070-50
S7A GMTR 50:1 400V 200W A...
S7A
200
400V
ABS
50:1
With Holding Brake (24V)
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表