您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
S TYPE Pneumatic BALL VALVE (Direct Mount), Double Action (TS socket) - JIS
SEKISUI
Automatic Operation Valve
S TYPE Pneumatic BALL VALVE (Direct Mount)
Powered by
CAD模型選擇
{sekisui/pneumatic_valve/s_type_pneumatic_ball_valve_dm/s_typ_pnm_ball_valve_dm_db_sc_jis_asmtab.prj},{NB=SB1DES3},{STD=JIS},{A=32},{AX=3},{B=1 1/4},{SD=32},{L=166},{D1=38.4},{T=1/37},{TX=37.000},{SL=32},{DO=54},{H=213},{SH=170},{DU=81},{A1=162},{B1=75},{Y=86.0},{AT=AD50},{AS=Rc 1/4},{X=42.0},{M=M5 x 8},{NDM=5.000},{E=8.000},{AC=Double Action},{MB=1},{MS=E},{VERS=4},{PPATH=assemblies/s_typ_pnm_ball_valve_dm_db_sc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-3
[mm]
D1
Ø
[mm]
T
1/T
ⁿ/ₐ
SL
l
[mm]
DO
Ødo
[mm]
H
[mm]
SH
h
[mm]
DU
ØDu
[mm]
A1
A
[mm]
B1
B
[mm]
Y
[mm]
AT
Actuator Type
ⁿ/ₐ
AS
Air Supply
ⁿ/ₐ
X
[mm]
M
Thread
ⁿ/ₐ
AC
Action
ⁿ/ₐ
SB1DES1
SB1DES1
JIS
15
1/2
15
109
22.3
1/37
22
33
137
109
49
70
45
68.0
RD32
Rc 1/8
27.0
M5 x 8
Double Action
SB1DES2
SB1DES2
JIS
20
3/4
20
132
26.3
1/42
25
35
146
114
59
70
45
68.0
RD32
Rc 1/8
32.0
M5 x 8
Double Action
SB1DESQ
SB1DESQ
JIS
25
1
25
143
32.3
1/43
29
44
183
146
67
109
60
86.0
RD40
Rc 1/8
37.0
M5 x 8
Double Action
SB1DES3
SB1DES3
JIS
32
1 1/4
32
166
38.4
1/37
32
54
213
170
81
162
75
86.0
AD50
Rc 1/4
42.0
M5 x 8
Double Action
SB1DES4
SB1DES4
JIS
40
1 1/2
40
175
48.5
1/38
35
66
245
193
98
162
75
117.0
AD50
Rc 1/4
57.0
M6 x 11
Double Action
SB1DES5
SB1DES5
JIS
50
2
50
203
60.6
1/34
38
77
262
199
120
162
75
117.0
AD50
Rc 1/4
67.0
M6 x 11
Double Action
SB1DES6
SB1DES6
JIS
65
2 1/2
65
259
76.6
1/48
61
96
326
245
150
202
89
135.5
AD65
Rc 1/4
81.0
M6 x 10
Double Action
SB1DES8
SB1DES8
JIS
80
3
80
311
89.6
1/49
64
113
355
256
186
202
89
135.5
AD65
Rc 1/4
99.7
M8 x 10
Double Action
SB1DESH
SB1DESH
JIS
100
4
100
390
114.7
1/56
84
144
440
319
233
262
101
174.5
AD80
Rc 1/4
119.7
M8 x 10
Double Action
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
S TYPE Pneumatic BALL VALVE (Direct Mount), Double Action (Flange) - JIS
SEKISUI
24.09.2019
S TYPE Pneumatic BALL VALVE (Direct Mount), Double Action (TS socket) - DIN...
SEKISUI
24.09.2019
S TYPE Pneumatic BALL VALVE (Direct Mount), Air to Open/Air to Close (Flang...
SEKISUI
07.05.2021
S TYPE Pneumatic BALL VALVE (Direct Mount), Air to Open/Air to Close (TS so...
SEKISUI
07.05.2021
VZXF - angle seat valve
Festo
30.08.2023
S TYPE Pneumatic BALL VALVE (Direct Mount), Double Action (Thread) - JIS
SEKISUI
24.09.2019
S TYPE Pneumatic BALL VALVE (Direct Mount), Double Action (TS socket) - ANS...
SEKISUI
24.09.2019
S TYPE Pneumatic BALL VALVE (Direct Mount), Air to Open/Air to Close (TS so...
SEKISUI
07.05.2021
S TYPE Pneumatic BALL VALVE (Direct Mount), Air to Open/Air to Close (Threa...
SEKISUI
07.05.2021
CHECK VALVE SWING TYPE-JIS
SEKISUI
24.09.2019
S TYPE Pneumatic BALL VALVE (Direct Mount), Double Action (Flange) - DIN/IS...
SEKISUI
24.09.2019
S TYPE Pneumatic BUTTERFLY VALVE, Double Action - JIS
SEKISUI
24.09.2019
S TYPE Pneumatic BALL VALVE (Direct Mount), Air to Open/Air to Close (Threa...
SEKISUI
07.05.2021
Tee
SEKISUI
07.10.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表