您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
SCF 250 - ISO 11901 Standard
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
NITROGEN GAS CYLINDERS
SC ISO11901-1,VDI3003 - SCF
Powered by
CAD模型選擇
{rcm/molle_elastomeri/cilindri_ad_azoto/sc_scf/scf_250_tab.prj},{NB=SCF250-125-D(0--)},{CODE=SCF250-125-D},{CODENIT=ARF2,5-125.1},{CU=125.0},{L=300.0},{LMIN=175.0},{RC=2},{D=35.7},{P=150},{PMIN=20},{FIS=-},{CX=0},{F0=260},{F1I=351},{F1P=403},{V=105.0},{S=1.77},{W=0.98},{FX='-','-','rv_nofix2.jpg','FCA38','FCA 38','scf_fca2.jpg','GM38','GM 38','scf_gm2.jpg'},{FXNIT='-','-','rv_nofix2.jpg','FCA38','03201','scf_fca2.jpg','GM38','1/053','scf_gm2.jpg'},{SIZE=35.7},{FS2A=-},{FCA=-},{FSA=},{FCQ=FCQ 38A},{FCA38=FCA 38},{GM=GM 38},{FSD=},{FTP=MIN},{FT=MIN},{FS2B=MIN},{ED=1},{CODEVW=-},{CODEBMW=-},{CODEMB=-},{S2=1.76715},{V2=0.10504},{P2=150},{OSM=2.000},{PRA=5.000},{SPM=80},{OP=2},{PPATH=sc-scf_rev-d_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODE
-
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
P
Pressure
[bar]
PMIN
Pressione minima
[bar]
F0
Initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytropische Endfestigkeit
[daN]
V
Volume
[cm3]
S
Surface
[mm]
W
Weight
[kg]
SCF250-010-D
SCF250-010-D
10.0
70.0
60.0
2
35.7
150
20
260
303
332
16.0
1.77
0.40
SCF250-013-D
SCF250-013-D
12.7
75.4
62.7
2
35.7
150
20
260
309
340
19.0
1.77
0.41
SCF250-016-D
SCF250-016-D
16.0
82.0
66.0
2
35.7
150
20
260
315
348
21.0
1.77
0.43
SCF250-019-D
SCF250-019-D
19.0
88.0
69.0
2
35.7
150
20
260
319
354
23.0
1.77
0.45
SCF250-025-D
SCF250-025-D
25.0
100.0
75.0
2
35.7
150
20
260
325
364
28.0
1.77
0.48
SCF250-038-D
SCF250-038-D
38.0
126.0
88.0
2
35.7
150
20
260
334
377
38.0
1.77
0.54
SCF250-050-D
SCF250-050-D
50.0
150.0
100.0
2
35.7
150
20
260
339
385
47.0
1.77
0.60
SCF250-063-D
SCF250-063-D
63.5
177.0
113.5
2
35.7
150
20
260
343
391
58.0
1.77
0.66
SCF250-080-D
SCF250-080-D
80.0
210.0
130.0
2
35.7
150
20
260
346
395
70.0
1.77
0.74
SCF250-100-D
SCF250-100-D
100.0
250.0
150.0
2
35.7
150
20
260
349
399
85.0
1.77
0.81
SCF250-125-D
SCF250-125-D
125.0
300.0
175.0
2
35.7
150
20
260
351
403
105.0
1.77
0.98
SCF250-010-D-N
SCF250-010-D-N
10.0
70.0
60.0
2
35.7
0
20
0
0
0
16.0
1.77
0.40
SCF250-013-D-N
SCF250-013-D-N
12.7
75.4
62.7
2
35.7
0
20
0
0
0
19.0
1.77
0.41
SCF250-016-D-N
SCF250-016-D-N
16.0
82.0
66.0
2
35.7
0
20
0
0
0
21.0
1.77
0.43
SCF250-019-D-N
SCF250-019-D-N
19.0
88.0
69.0
2
35.7
0
20
0
0
0
23.0
1.77
0.45
SCF250-025-D-N
SCF250-025-D-N
25.0
100.0
75.0
2
35.7
0
20
0
0
0
28.0
1.77
0.48
SCF250-038-D-N
SCF250-038-D-N
38.0
126.0
88.0
2
35.7
0
20
0
0
0
38.0
1.77
0.54
SCF250-050-D-N
SCF250-050-D-N
50.0
150.0
100.0
2
35.7
0
20
0
0
0
47.0
1.77
0.60
SCF250-063-D-N
SCF250-063-D-N
63.5
177.0
113.5
2
35.7
0
20
0
0
0
58.0
1.77
0.66
SCF250-080-D-N
SCF250-080-D-N
80.0
210.0
130.0
2
35.7
0
20
0
0
0
70.0
1.77
0.74
SCF250-100-D-N
SCF250-100-D-N
100.0
250.0
150.0
2
35.7
0
20
0
0
0
85.0
1.77
0.81
SCF250-125-D-N
SCF250-125-D-N
125.0
300.0
175.0
2
35.7
0
20
0
0
0
105.0
1.77
0.98
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表