您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
スイッチ付 SCM
CKD
二次電池製造工程用 P4※系列
空压气缸
普通型气缸
圆形紧凑气缸SCM-P4※
SCM - 双作用单活塞杆型
Powered by
CAD模型選擇
{ckd_cn/p4_series/cylinders/standard_cylinders/scm_series/scm/scm_ws_asmtab.prj},{NB=SCM-00-40B-25-SW69-R-P4 (0)},{BORE=40},{A=30},{B=22},{C=27.0},{CAX=167.5},{CDX=14},{CEX=18},{CFX=MIN},{CGX=56},{CHX=30},{CIX=17.5},{CJX=119.5},{CKX=177.5},{CMX=49},{CNX=65.0},{COX=63.5},{CPX=40},{CRX=58.4},{CQX=71.4},{CSX=30},{CTX=4.5},{CVX=6.6},{CWX=10},{CXX=MIN},{CYX=MIN},{CZX=MIN},{D=47},{FAX=138},{FDX=6.6},{FFX=12},{FGX=88},{FJX=106},{FLX=46},{FMX=61},{FTX=8},{GH=19},{GR=20},{JX=25},{LAX=135.2},{LBX=16.6},{LCX=9.1},{LDX=6.8},{LEX=4},{LFX=33.4},{LHX=30},{LL=78},{LRX=54},{LSX=71},{LTX=3.2},{LXX=51.2},{MX=4.0},{MC=44},{MM=16},{MN=14},{MO=6.0},{NX=2},{QX=23.5},{QA=13},{QB=12},{MS=00},{PTT=},{CUS=B},{STROKE=25},{SWT=SW69},{SWP=R},{SIM=},{OPTRAIL=},{OPTPRM=},{ACC1=},{ACC2=},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYPE
型號
ⁿ/ₐ
BORE
孔徑
[mm]
A
[mm]
B
[mm]
C
[mm]
CAPLUS
CA+行程
[mm]
CA
[mm]
CD
[mm]
CE
[mm]
CF
[mm]
CG
[mm]
CH
[mm]
CI
[mm]
CJPLUS
CJ+行程
[mm]
CJ
[mm]
CKPLUS
CK+行程
[mm]
CK
[mm]
CM
[mm]
CN
[mm]
CO
[mm]
CP
[mm]
CR
[mm]
CQ
[mm]
CS
[mm]
CT
[mm]
CV
[mm]
CW
[mm]
CX
[mm]
CY
[mm]
CZ
[mm]
D
[mm]
DA
ⁿ/ₐ
EE
ⁿ/ₐ
FAPLUS
FA+行程
[mm]
FA
[mm]
FD
[mm]
FF
[mm]
FGPLUS
FG+行程
[mm]
FG
[mm]
FJPLUS
FJ+行程
[mm]
FJ
[mm]
FL
[mm]
FM
[mm]
FT
[mm]
GH
[mm]
GR
[mm]
J
[mm]
KK
ⁿ/ₐ
LAPLUS
LA+行程
[mm]
LA
[mm]
LB
[mm]
LC
[mm]
LD
[mm]
LE
[mm]
LF
[mm]
LH
[mm]
LLPLUS
LL+行程
[mm]
LL
[mm]
LR
[mm]
LS
[mm]
LT
[mm]
LXPLUS
LX+行程
[mm]
LX
[mm]
M
[mm]
MA
[mm]
MB
[mm]
MC
[mm]
MD
ⁿ/ₐ
MM
[mm]
MN
[mm]
MO
[mm]
N
[mm]
Q
[mm]
QA
[mm]
QB
[mm]
SD
[mm]
T
[mm]
TAPLUS
TA+行程
[mm]
TA
[mm]
TF
[mm]
TGPLUS
TG+行程
[mm]
TG
[mm]
TJPLUS
TJ+行程
[mm]
TJ
[mm]
TK
[mm]
TL
[mm]
TM
[mm]
TN
[mm]
TT
[mm]
W
[mm]
WF
[mm]
XPLUS
X+ストローク
[mm]
X
[mm]
XF
[mm]
BB
B
[mm]
BD
D
[mm]
S
[mm]
LPLUS
[mm]
L
[mm]
EA
[mm]
EB
[mm]
EC
[mm]
ET
E (Theta)
[°]
P
[mm]
GA
[mm]
GB
[mm]
HD
[mm]
RD
[mm]
GD
[mm]
GC
[mm]
P1
[mm]
P2
[mm]
P3
[mm]
PT
[°]
FA1
FA
[mm]
SCM-00-20B-25-SW69-R-P4
SCM
20
18
13
15.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
26
M4 深度6.5
M5
-
-
-
-
-
-
-
-
-
-
-
17
19
12
M8
-
-
-
-
-
-
-
-
94
69
-
-
-
-
-
-
11
11
24
M5
8
6
4.0
2
-
12
10
14.0
5
-
-
-
-
-
-
-
-
-
-
-
-
-
17
131
106
35
-
-
-
-
-
14
12
27
30°
19.5
18
23
4
7
3.5
2.5
-
-
-
-
-
SCM-00-25B-25-SW69-R-P4
SCM
25
22
17
19.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
31
M5 深度6.5
M5
-
-
-
-
-
-
-
-
-
-
-
17
19
14
M10 x 1.25
-
-
-
-
-
-
-
-
94
69
-
-
-
-
-
-
11
11
29
M6
10
8
5.0
2
-
12
10
16.5
6
-
-
-
-
-
-
-
-
-
-
-
-
-
18
136
111
40
-
-
-
-
-
14
12
29.5
30°
22
18
24.4
3
8
4.5
1.5
-
-
-
-
-
SCM-00-32B-25-SW69-R-P4
SCM
32
22
17
19.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
38
M5 深度7.5
Rc1/8
-
-
-
-
-
-
-
-
-
-
-
17
19
18
M10 x 1.25
-
-
-
-
-
-
-
-
96
71
-
-
-
-
-
-
11
10
36
M8
12
10
5.5
2
-
12
10
20.0
6
-
-
-
-
-
-
-
-
-
-
-
-
-
18
138
113
40
-
-
-
-
-
14
12
32.8
25°
25.5
18
25
4
9
5.5
2.5
-
-
-
-
-
SCM-00-40B-25-SW69-R-P4
SCM
40
30
22
27.0
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
47
M6 深度12
Rc1/8
-
-
-
-
-
-
-
-
-
-
-
19
20
25
M14 x 1.5
-
-
-
-
-
-
-
-
103
78
-
-
-
-
-
-
12
10
44
M10
16
14
6.0
2
-
13
12
26.0
8
-
-
-
-
-
-
-
-
-
-
-
-
-
20
155
130
50
-
-
-
-
-
15
13
36.6
20°
30
18
25.7
6
11
7.5
4.5
-
-
-
-
-
SCM-00-50B-25-SW69-R-P4
SCM
50
35
27
32.0
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
58
M8 深度16
Rc1/4
-
-
-
-
-
-
-
-
-
-
-
22
25
30
M18 x 1.5
-
-
-
-
-
-
-
-
115
90
-
-
-
-
-
-
13
12
55
M12
20
17
8.0
2
-
15
12
32.0
11
-
-
-
-
-
-
-
-
-
-
-
-
-
23
175
150
58
-
-
-
-
-
18.5
15.5
43
20°
35.5
18
26.2
8
12
9
7
-
-
-
-
-
SCM-00-63B-25-SW69-R-P4
SCM
63
35
27
32.0
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
72
M10 深度16
Rc1/4
-
-
-
-
-
-
-
-
-
-
-
22
25
32
M18 x 1.5
-
-
-
-
-
-
-
-
115
90
-
-
-
-
-
-
13
12
69
M14
20
17
8.0
2
-
15
12
38.0
11
-
-
-
-
-
-
-
-
-
-
-
-
-
23
175
150
58
-
-
-
-
-
18.5
15.5
50
20°
42.5
18
26.5
8
12
9
7
-
-
-
-
-
SCM-00-80B-25-SW69-R-P4
SCM
80
40
32
37.0
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
89
M10 深度22
Rc3/8
-
-
-
-
-
-
-
-
-
-
-
28
28
40
M22 x 1.5
-
-
-
-
-
-
-
-
133
108
-
-
-
-
-
-
-
-
80
-
25
22
11.0
3
-
15
15
50.0
13
-
-
-
-
-
-
-
-
-
-
-
-
-
31
207
182
71
-
-
-
-
-
20
20
58.5
20°
51
18
26.7
10.5
19
16
9
-
-
-
-
-
SCM-00-100B-25-SW69-R-P4
SCM
100
40
41
37.0
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
110
M12 深度22
Rc1/2
-
-
-
-
-
-
-
-
-
-
-
28
28
50
M26 x 1.5
-
-
-
-
-
-
-
-
133
108
-
-
-
-
-
-
-
-
100
-
30
27
13.0
3
-
15
15
60.0
16
-
-
-
-
-
-
-
-
-
-
-
-
-
31
207
182
71
-
-
-
-
-
20
20
69
20°
61.5
18
26.7
11
18.5
15.5
9.5
-
-
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表