您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
SCSS- SUS304 (Stainless)
IWATA MFG. CO., LTD.
Standard Set Collars
D-cut with screw type
With screw type
Powered by
CAD模型選擇
{iwata/standard_set_collars/d_cut_with_screw_type/with_screw_type/scss_stn_asmtab.prj},{NB=SCSS1715STN},{MAT=Stainless,SUS304},{B=17},{L=15},{D=40},{D1=7.0},{R=6.0},{W=1.5},{X=13.0},{Y=8},{H1=17.0},{E=21.1},{P=12},{M1=M5},{H2=7},{M2=M6xP1.0},{SMX=S},{C=0.5},{NDM1=5},{NDM2=6},{P2=1.00},{P21=20},{PPATH=../../standard_separate_collars/../d_cut_with_screw_type/with_screw_type/assemblies/ssepc_dcwst_asmtpl.prj},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
L
Length
[mm]
D
Outer diameter
[mm]
D1
Diameter
[mm]
R
[mm]
W
[mm]
X
[mm]
Y
[mm]
H1
Height of cut
[mm]
E
Width of cut
[mm]
P
Pitch
[mm]
M1
Screw on cut face
ⁿ/ₐ
H2
Depth of screw
[mm]
M2
Set screw
ⁿ/ₐ
SOB
Size of bolt
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SCSS0815STN
Stainless,SUS304
8
15
30
5.5
4.5
1.5
10.0
6
13.0
15.0
8
M3
7
M5xP0.8
M5 x 16
SCSS0815STN
SCSS1015STN
Stainless,SUS304
10
15
35
5.5
4.5
1.5
11.5
6
15.0
18.0
10
M4
7
M5xP0.8
M5 x 16
SCSS1015STN
SCSS1215STN
Stainless,SUS304
12
15
35
5.5
4.5
1.5
11.5
6
15.0
18.0
10
M4
7
M5xP0.8
M5 x 16
SCSS1215STN
SCSS1315STN
Stainless,SUS304
13
15
35
5.5
4.5
1.5
11.5
6
15.0
18.0
10
M4
7
M5xP0.8
M5 x 16
SCSS1315STN
SCSS1515STN
Stainless,SUS304
15
15
40
7.0
6.0
1.5
13.0
8
17.0
21.1
12
M5
7
M6xP1.0
M6 x 20
SCSS1515STN
SCSS1615STN
Stainless,SUS304
16
15
40
7.0
6.0
1.5
13.0
8
17.0
21.1
12
M5
7
M6xP1.0
M6 x 20
SCSS1615STN
SCSS1715STN
Stainless,SUS304
17
15
40
7.0
6.0
1.5
13.0
8
17.0
21.1
12
M5
7
M6xP1.0
M6 x 20
SCSS1715STN
SCSS1815STN
Stainless,SUS304
18
15
45
7.0
6.0
1.5
15.0
8
18.5
25.6
15
M5
7
M6xP1.0
M6 x 20
SCSS1815STN
SCSS2015STN
Stainless,SUS304
20
15
45
7.0
6.0
1.5
15.0
8
18.5
25.6
15
M5
9
M6xP1.0
M6 x 20
SCSS2015STN
SCSS2515STN
Stainless,SUS304
25
15
50
7.0
6.0
1.5
18.0
10
21.0
27.1
20
M5
10
M6xP1.0
M6 x 25
SCSS2515STN
SCSS3015STN
Stainless,SUS304
30
15
55
7.0
6.0
1.5
20.0
10
23.5
28.6
21
M6
10
M6xP1.0
M6 x 25
SCSS3015STN
SCSS3515STN
Stainless,SUS304
35
15
60
7.0
6.0
2.0
23.0
12
26.0
29.9
23
M6
10
M6xP1.0
M6 x 25
SCSS3515STN
SCSS4018STN
Stainless,SUS304
40
18
70
9.0
7.0
2.0
26.0
13
30.0
36.1
26
M6
12
M8xP1.25
M8 x 30
SCSS4018STN
SCSS4518STN
Stainless,SUS304
45
18
75
9.0
7.0
3.0
28.0
14
32.5
37.4
28
M6
12
M8xP1.25
M8 x 30
SCSS4518STN
SCSS5022STN
Stainless,SUS304
50
22
85
11.0
9.0
3.0
32.0
16
37.0
41.8
28
M8
13
M10xP1.5
M10 x 35
SCSS5022STN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表