您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
Nederlands
polski
English
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
End Machining Form H - suitable for bearing ZARF
Neff Gewindetriebe
Screw Drives GT
Ball Screw Drives KGT
End Machining
Powered by
CAD模型選擇
{neff_gwtr/01_gewindetriebe/kugelgewinde/endenbearbeitung/end_loslager_form_h.prj},{NB=SEF-h-20x122-KGS},{IDNR=},{GS=TGS / GGS / KGS},{FORM=H},{BEZ=H3},{DX=25},{D1X=25.0},{D1XX=[25:32]},{D2X=21.9},{D1=20},{D2=14},{LGES=144.0},{COGX=61.000},{COGY=0.000},{COGZ=0.000},{L1=122},{L2=30},{L3=49},{L4=4.0},{L5=22},{M1=M 20x1},{NDM=20},{P=1.0},{R1=0.500},{G2=2.500},{DG=18.400},{B1XT1=5x3},{B1=5},{T1=3.0},{LAGER=2080},{FF=2.500},{RF=0.600},{T1F=0.300},{GF=2.100},{T2F=0.200},{FE=2.500},{T1E=0.300},{RE=0.600},{CNSCTN=84831095},{STDDTIME=Die aktuelle Lieferzeit für Endenbearbeitungen beträgt je nach Auftragslage 3-6 Wochen. Für kürzere Lieferzeiten bitte anfragen.},{USECASE=Anwendungsfall anzeigen}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
FORM
Form
ⁿ/ₐ
D1
Ø D1k6
[mm]
D2
Ø D2k6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
M1
ⁿ/ₐ
B1XT1
B1xT1
[mm]
LAGER
Bearing ZARF...LTN
ⁿ/ₐ
CNSCTN
Customs tariff number
ⁿ/ₐ
STDDTIME
Standard delivery time
ⁿ/ₐ
SEF-h-15x85-KGS
H
15
11
85
23
35
3.5
16
M 15x1
4x2.5
1560
84831095
The current delivery time...
SEF-h-20x102-KGS
H
20
14
102
30
44
4.0
22
M 20x1
5x3
2068
84831095
The current delivery time...
SEF-h-20x122-KGS
H
20
14
122
30
49
4.0
22
M 20x1
5x3
2080
84831095
The current delivery time...
SEF-h-25x120-KGS
H
25
19
120
40
57
6.0
28
M 25x1,5
6x3.5
2575
84831095
The current delivery time...
SEF-h-25x135-KGS
H
25
19
135
40
63
6.0
28
M 25x1,5
6x3.5
2590
84831095
The current delivery time...
SEF-h-35x160-KGS
H
35
28
160
60
81
10.0
40
M 35x1,5
8x4
35110
84831095
The current delivery time...
SEF-h-40x195-KGS
H
40
36
195
80
105
8.5
63
M 40x1,5
10x5
40115
84831095
The current delivery time...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表