您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 251.6 - Setting bolts with retaining magnet
Ganter
3.0 Machine parts
3.9 Holding with magnets
Screws with retaining magnet
GN 251.6
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_9/schrauben_mit_magneteinsatz/gn251_6/gn251_6_asmtab.prj},{NB=Anschlagschraube mit Haltemagnet GN 251.6-M10-25-ND},{PARTNUMBER=GN 251.6-M10-25-ND},{NORMNR=GN 251.6},{D1=M10},{D1X=10},{L1=25},{L1X=20,25,30,40,50},{D2=17},{E=17.8},{K1=6.4 -0.5},{K1X=6.4},{K2=5.0},{L2=4.5},{S=17},{NENN=75},{PPATH=gn251_6_asmtpl.prj},{MAT=Stahl},{WEIGHT=0.0270},{CTN=73181542},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L1
[mm]
D2
[mm]
E
≈
[mm]
K1
[mm]
K2
[mm]
L2
max.
[mm]
S
[mm]
NENN
Nominal adhesive forces in N
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Setting bolts GN 251.6-M6...
GN 251.6-M6-12-ND
M6
12
10
11.0
4 -0.5
3.2
3.0
10
25
0.0050
73181542
YES
Setting bolts GN 251.6-M6...
GN 251.6-M6-16-ND
M6
16
10
11.0
4 -0.5
3.2
3.0
10
25
0.0060
73181542
YES
Setting bolts GN 251.6-M6...
GN 251.6-M6-20-ND
M6
20
10
11.0
4 -0.5
3.2
3.0
10
25
0.0070
73181542
YES
Setting bolts GN 251.6-M6...
GN 251.6-M6-25-ND
M6
25
10
11.0
4 -0.5
3.2
3.0
10
25
0.0080
73181542
YES
Setting bolts GN 251.6-M6...
GN 251.6-M6-30-ND
M6
30
10
11.0
4 -0.5
3.2
3.0
10
25
0.0100
73181542
YES
Setting bolts GN 251.6-M8...
GN 251.6-M8-16-ND
M8
16
13
14.4
5.3 -0.5
4.0
3.7
13
50
0.0110
73181542
YES
Setting bolts GN 251.6-M8...
GN 251.6-M8-20-ND
M8
20
13
14.4
5.3 -0.5
4.0
3.7
13
50
0.0120
73181542
YES
Setting bolts GN 251.6-M8...
GN 251.6-M8-25-ND
M8
25
13
14.4
5.3 -0.5
4.0
3.7
13
50
0.0150
73181542
YES
Setting bolts GN 251.6-M8...
GN 251.6-M8-30-ND
M8
30
13
14.4
5.3 -0.5
4.0
3.7
13
50
0.0170
73181542
YES
Setting bolts GN 251.6-M8...
GN 251.6-M8-40-ND
M8
40
13
14.4
5.3 -0.5
4.0
3.7
13
50
0.0205
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M10-20-ND
M10
20
17
17.8
6.4 -0.5
5.0
4.5
17
75
0.0240
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M10-25-ND
M10
25
17
17.8
6.4 -0.5
5.0
4.5
17
75
0.0270
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M10-30-ND
M10
30
17
17.8
6.4 -0.5
5.0
4.5
17
75
0.0310
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M10-40-ND
M10
40
17
17.8
6.4 -0.5
5.0
4.5
17
75
0.0370
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M10-50-ND
M10
50
17
17.8
6.4 -0.5
5.0
4.5
17
75
0.0430
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M12-25-ND
M12
25
19
20.0
7.5 -1
6.0
5.2
19
110
0.0400
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M12-30-ND
M12
30
19
20.0
7.5 -1
6.0
5.2
19
110
0.0450
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M12-40-ND
M12
40
19
20.0
7.5 -1
6.0
5.2
19
110
0.0540
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M12-50-ND
M12
50
19
20.0
7.5 -1
6.0
5.2
19
110
0.0620
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M12-60-ND
M12
60
19
20.0
7.5 -1
6.0
5.2
19
110
0.0710
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M16-30-ND
M16
30
24
26.8
10 -1
8.0
6.0
24
145
0.0860
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M16-40-ND
M16
40
24
26.8
10 -1
8.0
6.0
24
145
0.1000
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M16-50-ND
M16
50
24
26.8
10 -1
8.0
6.0
24
145
0.1170
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M16-60-ND
M16
60
24
26.8
10 -1
8.0
6.0
24
145
0.1330
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M16-80-ND
M16
80
24
26.8
10 -1
8.0
6.0
24
145
0.1650
73181542
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表