您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 916 (ISO 4029) - FN 139 - rostfrei A2 - Hexagon socket set screws with cup point
SFS Group Schweiz AG
11 Rostfreie Befestiger
verbindungselemente_i
DIN 916
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/verbindungselemente_i/din_916/rs/din_916_a2_fn139.prj},{NB=SFS FN 139 151466 Gewindestift DIN 916 rostfreier Stahl rostfrei A2 M5x30},{ARTNR=151466},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=200},{SFSNR=139},{D=5.000},{D3=4.019},{P=0.800},{L=30.000},{S=2.500},{DZ=3.500},{T=3.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
S
Width accross flats
[mm]
DZ
Diameter of the cup point
[mm]
T
Depth of the driving feature
[mm]
SFS FN 139 139468 Gewinde...
139468
rostfreier Stahl
rostfrei A2
500
139
2.500
1.948
0.450
3.000
1.300
1.500
1.200
SFS FN 139 147563 Gewinde...
147563
rostfreier Stahl
rostfrei A2
500
139
2.500
1.948
0.450
4.000
1.300
1.500
2.000
SFS FN 139 147564 Gewinde...
147564
rostfreier Stahl
rostfrei A2
500
139
2.500
1.948
0.450
5.000
1.300
1.500
2.000
SFS FN 139 147565 Gewinde...
147565
rostfreier Stahl
rostfrei A2
500
139
2.500
1.948
0.450
6.000
1.300
1.500
2.000
SFS FN 139 147566 Gewinde...
147566
rostfreier Stahl
rostfrei A2
500
139
2.500
1.948
0.450
8.000
1.300
1.500
2.000
SFS FN 139 151458 Gewinde...
151458
rostfreier Stahl
rostfrei A2
500
139
2.500
1.948
0.450
10.000
1.300
1.500
2.000
SFS FN 139 151459 Gewinde...
151459
rostfreier Stahl
rostfrei A2
500
139
2.500
1.948
0.450
12.000
1.300
1.500
2.000
SFS FN 139 307136 Gewinde...
307136
rostfreier Stahl
rostfrei A2
500
139
3.000
2.387
0.500
3.000
1.500
2.000
1.200
SFS FN 139 145318 Gewinde...
145318
rostfreier Stahl
rostfrei A2
100
139
3.000
2.387
0.500
3.000
1.500
2.000
1.200
SFS FN 139 307137 Gewinde...
307137
rostfreier Stahl
rostfrei A2
500
139
3.000
2.387
0.500
4.000
1.500
2.000
1.200
SFS FN 139 119838 Gewinde...
119838
rostfreier Stahl
rostfrei A2
100
139
3.000
2.387
0.500
4.000
1.500
2.000
1.200
SFS FN 139 141852 Gewinde...
141852
rostfreier Stahl
rostfrei A2
100
139
3.000
2.387
0.500
5.000
1.500
2.000
2.000
SFS FN 139 307138 Gewinde...
307138
rostfreier Stahl
rostfrei A2
500
139
3.000
2.387
0.500
6.000
1.500
2.000
2.000
SFS FN 139 119840 Gewinde...
119840
rostfreier Stahl
rostfrei A2
100
139
3.000
2.387
0.500
6.000
1.500
2.000
2.000
SFS FN 139 307139 Gewinde...
307139
rostfreier Stahl
rostfrei A2
500
139
3.000
2.387
0.500
8.000
1.500
2.000
2.000
SFS FN 139 119842 Gewinde...
119842
rostfreier Stahl
rostfrei A2
100
139
3.000
2.387
0.500
8.000
1.500
2.000
2.000
SFS FN 139 119844 Gewinde...
119844
rostfreier Stahl
rostfrei A2
100
139
3.000
2.387
0.500
10.000
1.500
2.000
2.000
SFS FN 139 307140 Gewinde...
307140
rostfreier Stahl
rostfrei A2
500
139
3.000
2.387
0.500
10.000
1.500
2.000
2.000
SFS FN 139 119845 Gewinde...
119845
rostfreier Stahl
rostfrei A2
500
139
3.000
2.387
0.500
12.000
1.500
2.000
2.000
SFS FN 139 119846 Gewinde...
119846
rostfreier Stahl
rostfrei A2
500
139
3.000
2.387
0.500
16.000
1.500
2.000
2.000
SFS FN 139 119847 Gewinde...
119847
rostfreier Stahl
rostfrei A2
500
139
3.000
2.387
0.500
20.000
1.500
2.000
2.000
SFS FN 139 294474 Gewinde...
294474
rostfreier Stahl
rostfrei A2
500
139
3.000
2.387
0.500
25.000
1.500
2.000
2.000
SFS FN 139 119848 Gewinde...
119848
rostfreier Stahl
rostfrei A2
500
139
4.000
3.141
0.700
4.000
2.000
2.500
1.500
SFS FN 139 119849 Gewinde...
119849
rostfreier Stahl
rostfrei A2
100
139
4.000
3.141
0.700
5.000
2.000
2.500
1.500
SFS FN 139 307141 Gewinde...
307141
rostfreier Stahl
rostfrei A2
500
139
4.000
3.141
0.700
5.000
2.000
2.500
1.500
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表