您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 7991 (ISO 10642) - FN 2114 - rostfrei A4 - Hexagon socket countersunk head screws
SFS Group Schweiz AG
11 Rostfreie Befestiger
verbindungselemente_i
DIN 7991
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/verbindungselemente_i/din_7991/rs/din_7991_a4_fn2114.prj},{NB=SFS FN 2114 400000 Senkschraube DIN 7991 rostfreier Stahl rostfrei A4 M6x25},{ARTNR=400000},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A4},{VERPACKUNG=200},{SFSNR=2114},{D=6.000},{D3=4.773},{P=1.000},{L=25.000},{LG=6.300},{AL=90.000},{DK=13.440},{DK1=11.340},{DS=5.000},{K=3.720},{R=0.300},{S=4.000},{T=2.500},{VERS=1.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
LS
Shank length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
AL
Countersink angle
[mm]
DK
Head diameter
[mm]
DK1
Head diameter
[mm]
DS
Diameter of the unthreaded shank
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
S
Width accross flats
[mm]
T
Depth of the driving feature
[mm]
VERS
[mm]
SFS FN 2114 399955 Senksc...
399955
rostfreier Stahl
rostfrei A4
500
2114
2.500
1.948
0.450
5.000
1.800
1.500
3.200
90.000
5.000
5.000
2.500
1.500
0.100
1.800
1.000
1.000
SFS FN 2114 399956 Senksc...
399956
rostfreier Stahl
rostfrei A4
500
2114
2.500
1.948
0.450
6.000
2.800
1.500
3.200
90.000
5.000
5.000
2.500
1.500
0.100
1.800
1.000
1.000
SFS FN 2114 399957 Senksc...
399957
rostfreier Stahl
rostfrei A4
500
2114
2.500
1.948
0.450
8.000
4.800
1.500
3.200
90.000
5.000
5.000
2.500
1.500
0.100
1.800
1.000
1.000
SFS FN 2114 399953 Senksc...
399953
rostfreier Stahl
rostfrei A4
500
2114
2.500
1.948
0.450
10.000
6.800
1.500
3.200
90.000
5.000
5.000
2.500
1.500
0.100
1.800
1.000
1.000
SFS FN 2114 399954 Senksc...
399954
rostfreier Stahl
rostfrei A4
500
2114
2.500
1.948
0.450
12.000
8.800
1.500
3.200
90.000
5.000
5.000
2.500
1.500
0.100
1.800
1.000
1.000
SFS FN 2114 399962 Senksc...
399962
rostfreier Stahl
rostfrei A4
500
2114
3.000
2.387
0.500
6.000
2.800
1.860
3.200
90.000
6.720
5.540
3.000
1.860
0.100
2.000
1.200
1.000
SFS FN 2114 399963 Senksc...
399963
rostfreier Stahl
rostfrei A4
500
2114
3.000
2.387
0.500
8.000
4.800
1.860
3.200
90.000
6.720
5.540
3.000
1.860
0.100
2.000
1.200
1.000
SFS FN 2114 399958 Senksc...
399958
rostfreier Stahl
rostfrei A4
500
2114
3.000
2.387
0.500
10.000
6.800
1.860
3.200
90.000
6.720
5.540
3.000
1.860
0.100
2.000
1.200
1.000
SFS FN 2114 399959 Senksc...
399959
rostfreier Stahl
rostfrei A4
500
2114
3.000
2.387
0.500
12.000
8.800
1.860
3.200
90.000
6.720
5.540
3.000
1.860
0.100
2.000
1.200
1.000
SFS FN 2114 399960 Senksc...
399960
rostfreier Stahl
rostfrei A4
500
2114
3.000
2.387
0.500
16.000
12.800
1.860
3.200
90.000
6.720
5.540
3.000
1.860
0.100
2.000
1.200
1.000
SFS FN 2114 399961 Senksc...
399961
rostfreier Stahl
rostfrei A4
500
2114
3.000
2.387
0.500
20.000
16.800
1.860
3.200
90.000
6.720
5.540
3.000
1.860
0.100
2.000
1.200
1.000
SFS FN 2114 400147 Senksc...
400147
rostfreier Stahl
rostfrei A4
500
2114
3.000
2.387
0.500
25.000
12.000
10.500
13.000
90.000
6.720
5.540
3.000
1.860
0.100
2.000
1.200
2.000
SFS FN 2114 400148 Senksc...
400148
rostfreier Stahl
rostfrei A4
500
2114
3.000
2.387
0.500
30.000
12.000
15.500
18.000
90.000
6.720
5.540
3.000
1.860
0.100
2.000
1.200
2.000
SFS FN 2114 399974 Senksc...
399974
rostfreier Stahl
rostfrei A4
500
2114
4.000
3.141
0.700
6.000
1.600
2.480
4.400
90.000
8.960
7.530
4.000
2.480
0.200
2.500
1.800
1.000
SFS FN 2114 399975 Senksc...
399975
rostfreier Stahl
rostfrei A4
100
2114
4.000
3.141
0.700
8.000
3.600
2.480
4.400
90.000
8.960
7.530
4.000
2.480
0.200
2.500
1.800
1.000
SFS FN 2114 399976 Senksc...
399976
rostfreier Stahl
rostfrei A4
500
2114
4.000
3.141
0.700
8.000
3.600
2.480
4.400
90.000
8.960
7.530
4.000
2.480
0.200
2.500
1.800
1.000
SFS FN 2114 399964 Senksc...
399964
rostfreier Stahl
rostfrei A4
100
2114
4.000
3.141
0.700
10.000
5.600
2.480
4.400
90.000
8.960
7.530
4.000
2.480
0.200
2.500
1.800
1.000
SFS FN 2114 399965 Senksc...
399965
rostfreier Stahl
rostfrei A4
500
2114
4.000
3.141
0.700
10.000
5.600
2.480
4.400
90.000
8.960
7.530
4.000
2.480
0.200
2.500
1.800
1.000
SFS FN 2114 399966 Senksc...
399966
rostfreier Stahl
rostfrei A4
100
2114
4.000
3.141
0.700
12.000
7.600
2.480
4.400
90.000
8.960
7.530
4.000
2.480
0.200
2.500
1.800
1.000
SFS FN 2114 399967 Senksc...
399967
rostfreier Stahl
rostfrei A4
500
2114
4.000
3.141
0.700
12.000
7.600
2.480
4.400
90.000
8.960
7.530
4.000
2.480
0.200
2.500
1.800
1.000
SFS FN 2114 399968 Senksc...
399968
rostfreier Stahl
rostfrei A4
100
2114
4.000
3.141
0.700
16.000
11.600
2.480
4.400
90.000
8.960
7.530
4.000
2.480
0.200
2.500
1.800
1.000
SFS FN 2114 399969 Senksc...
399969
rostfreier Stahl
rostfrei A4
500
2114
4.000
3.141
0.700
16.000
11.600
2.480
4.400
90.000
8.960
7.530
4.000
2.480
0.200
2.500
1.800
1.000
SFS FN 2114 399970 Senksc...
399970
rostfreier Stahl
rostfrei A4
100
2114
4.000
3.141
0.700
20.000
15.600
2.480
4.400
90.000
8.960
7.530
4.000
2.480
0.200
2.500
1.800
1.000
SFS FN 2114 399971 Senksc...
399971
rostfreier Stahl
rostfrei A4
500
2114
4.000
3.141
0.700
20.000
15.600
2.480
4.400
90.000
8.960
7.530
4.000
2.480
0.200
2.500
1.800
1.000
SFS FN 2114 399972 Senksc...
399972
rostfreier Stahl
rostfrei A4
200
2114
4.000
3.141
0.700
25.000
20.600
2.480
4.400
90.000
8.960
7.530
4.000
2.480
0.200
2.500
1.800
1.000
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表