您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 571 - FN 252 - rostfrei A2 - Hexagon wood screws
SFS Group Schweiz AG
11 Rostfreie Befestiger
holzbefestiger
DIN 571
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/holzbefestiger/din_571/rs/din_571_a2_fn252.prj},{NB=SFS FN 252 279145 Holzschraube DIN 571 rostfreier Stahl rostfrei A2 8x90},{ARTNR=279145},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=50},{SFSNR=252},{D=8},{D3=5.600},{P=3.600},{L=90.0},{S=13.000},{DS=8.000},{DD=10.200},{K=5.500},{E=14.200},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Distance
[mm]
S
Width accross flats
[mm]
DS
Diameter of the unthreaded shank
[mm]
DD
Diam. wheel on head
[mm]
K
Head height
[mm]
E
Width across corners
[mm]
SFS FN 252 115780 Holzsch...
115780
rostfreier Stahl
rostfrei A2
100
252
6
4.200
2.600
25.0
15.000
10.000
6.000
7.200
4.000
10.890
SFS FN 252 126828 Holzsch...
126828
rostfreier Stahl
rostfrei A2
100
252
6
4.200
2.600
30.0
18.000
10.000
6.000
7.200
4.000
10.890
SFS FN 252 126829 Holzsch...
126829
rostfreier Stahl
rostfrei A2
200
252
6
4.200
2.600
30.0
18.000
10.000
6.000
7.200
4.000
10.890
SFS FN 252 126830 Holzsch...
126830
rostfreier Stahl
rostfrei A2
100
252
6
4.200
2.600
35.0
21.000
10.000
6.000
7.200
4.000
10.890
SFS FN 252 126831 Holzsch...
126831
rostfreier Stahl
rostfrei A2
200
252
6
4.200
2.600
35.0
21.000
10.000
6.000
7.200
4.000
10.890
SFS FN 252 108921 Holzsch...
108921
rostfreier Stahl
rostfrei A2
100
252
6
4.200
2.600
40.0
24.000
10.000
6.000
7.200
4.000
10.890
SFS FN 252 108922 Holzsch...
108922
rostfreier Stahl
rostfrei A2
200
252
6
4.200
2.600
40.0
24.000
10.000
6.000
7.200
4.000
10.890
SFS FN 252 126832 Holzsch...
126832
rostfreier Stahl
rostfrei A2
100
252
6
4.200
2.600
45.0
27.000
10.000
6.000
7.200
4.000
10.890
SFS FN 252 126833 Holzsch...
126833
rostfreier Stahl
rostfrei A2
200
252
6
4.200
2.600
45.0
27.000
10.000
6.000
7.200
4.000
10.890
SFS FN 252 108923 Holzsch...
108923
rostfreier Stahl
rostfrei A2
100
252
6
4.200
2.600
50.0
30.000
10.000
6.000
7.200
4.000
10.890
SFS FN 252 108924 Holzsch...
108924
rostfreier Stahl
rostfrei A2
200
252
6
4.200
2.600
50.0
30.000
10.000
6.000
7.200
4.000
10.890
SFS FN 252 108925 Holzsch...
108925
rostfreier Stahl
rostfrei A2
100
252
6
4.200
2.600
60.0
36.000
10.000
6.000
7.200
4.000
10.890
SFS FN 252 108926 Holzsch...
108926
rostfreier Stahl
rostfrei A2
200
252
6
4.200
2.600
60.0
36.000
10.000
6.000
7.200
4.000
10.890
SFS FN 252 126834 Holzsch...
126834
rostfreier Stahl
rostfrei A2
100
252
6
4.200
2.600
70.0
42.000
10.000
6.000
7.200
4.000
10.890
SFS FN 252 280111 Holzsch...
280111
rostfreier Stahl
rostfrei A2
100
252
6
4.200
2.600
80.0
48.000
10.000
6.000
7.200
4.000
10.890
SFS FN 252 126837 Holzsch...
126837
rostfreier Stahl
rostfrei A2
100
252
6
4.200
2.600
80.0
48.000
10.000
6.000
7.200
4.000
10.890
SFS FN 252 139592 Holzsch...
139592
rostfreier Stahl
rostfrei A2
100
252
6
4.200
2.600
90.0
54.000
10.000
6.000
7.200
4.000
10.890
SFS FN 252 279141 Holzsch...
279141
rostfreier Stahl
rostfrei A2
100
252
6
4.200
2.600
100.0
60.000
10.000
6.000
7.200
4.000
10.890
SFS FN 252 139594 Holzsch...
139594
rostfreier Stahl
rostfrei A2
100
252
6
4.200
2.600
100.0
60.000
10.000
6.000
7.200
4.000
10.890
SFS FN 252 279142 Holzsch...
279142
rostfreier Stahl
rostfrei A2
100
252
8
5.600
3.600
30.0
18.000
13.000
8.000
10.200
5.500
14.200
SFS FN 252 279143 Holzsch...
279143
rostfreier Stahl
rostfrei A2
100
252
8
5.600
3.600
35.0
21.000
13.000
8.000
10.200
5.500
14.200
SFS FN 252 108927 Holzsch...
108927
rostfreier Stahl
rostfrei A2
100
252
8
5.600
3.600
40.0
24.000
13.000
8.000
10.200
5.500
14.200
SFS FN 252 108928 Holzsch...
108928
rostfreier Stahl
rostfrei A2
100
252
8
5.600
3.600
40.0
24.000
13.000
8.000
10.200
5.500
14.200
SFS FN 252 279144 Holzsch...
279144
rostfreier Stahl
rostfrei A2
100
252
8
5.600
3.600
45.0
27.000
13.000
8.000
10.200
5.500
14.200
SFS FN 252 307428 Holzsch...
307428
rostfreier Stahl
rostfrei A2
100
252
8
5.600
3.600
45.0
27.000
13.000
8.000
10.200
5.500
14.200
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 975 - FN 222 - Messing, blank - Threaded control rods
SFS Group Schweiz AG
17.06.2024
DIN 571 - Hexagon wood screws
Fabory
13.02.2023
DIN 125 A (ISO 7089) - FN 525 - rostfrei A2 - Washers, product grade A, up ...
SFS Group Schweiz AG
17.06.2024
DIN 571 - FN 275 - verzinkt blau - Hexagon wood screws
SFS Group Schweiz AG
17.06.2024
Modèle 211304 - Hexagon head wood screw - Stainless steel A2 - DIN 571
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
DIN ≈7985 Z - Cross recessed raised cheese head screws Z
Fabory
13.02.2023
BN 704 - Hex head wood screws (DIN 571), stainless steel A2
Bossard Catalog
26.01.2023
BN 48161 - Hex lag screws (wood screws), Steel, Grade 1, Zinc Clear Plated ...
Bossard Inch
29.11.2018
DIN 931 (ISO 4014) - FN 111 - rostfrei A2 - Hexagon set screws with shank, ...
SFS Group Schweiz AG
17.06.2024
BN 968 - Hex head wood screws (DIN 571), zinc plated blue
Bossard Catalog
31.10.2023
BN 31002 - One-way pozi flat countersunk head wood screws form Z, steel cas...
Bossard Catalog
31.10.2023
DIN 7985 - Stainless steel A2, cross-slot pozidrive
Böllhoff
26.10.2021
Intermat 9944 W-30, Negative Angle Hinge - Intermat 9944 W-30, Negative Ang...
Hettich
28.06.2024
01000160000 - Washer, DIN 9021 stainless steel
SToxxparts
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表