您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 934 (ISO 4032) - FN 256 - 8, verzinkt blau - Sechskantmuttern, Linksgewinde
SFS Group Schweiz AG
3 Muttern Stahl, Gewindeeinsätze
Sechskantmuttern
DIN 934
Steel
Powered by
CAD模型選擇
{sfs_unimarket/muttern_stahl/sechskantmuttern/din_934/st/din_934_a2k_fn256.prj},{NB=SFS FN 256 129396 Sechskantmutter DIN 934 Stahl 8 verzinkt blau M10 Linksgewinde},{ARTNR=129396},{WERKSTOFF=Stahl},{GUETE=8},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=500},{SFSNR=256},{NENN=M10},{D=10.000},{D1=8.376},{P=1.500},{D2=15.300},{E=18.900},{M=8.000},{S=17.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
NENN
Identification
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
D2
Diameter
[mm]
E
Width across corners
[mm]
M
Overall hight
[mm]
S
Width accross flats
[mm]
SFS FN 256 144941 Sechska...
144941
Stahl
8
verzinkt blau
100
256
M4
4.000
3.242
0.700
6.300
7.740
3.200
7.000
SFS FN 256 331734 Sechska...
331734
Stahl
8
verzinkt blau
1000
256
M4
4.000
3.242
0.700
6.300
7.740
3.200
7.000
SFS FN 256 129387 Sechska...
129387
Stahl
8
verzinkt blau
100
256
M5
5.000
4.134
0.800
7.200
8.870
4.000
8.000
SFS FN 256 129388 Sechska...
129388
Stahl
8
verzinkt blau
1000
256
M5
5.000
4.134
0.800
7.200
8.870
4.000
8.000
SFS FN 256 129391 Sechska...
129391
Stahl
8
verzinkt blau
100
256
M6
6.000
4.917
1.000
9.000
11.050
5.000
10.000
SFS FN 256 129392 Sechska...
129392
Stahl
8
verzinkt blau
1000
256
M6
6.000
4.917
1.000
9.000
11.050
5.000
10.000
SFS FN 256 129393 Sechska...
129393
Stahl
8
verzinkt blau
100
256
M8
8.000
6.647
1.250
11.700
14.380
6.500
13.000
SFS FN 256 129394 Sechska...
129394
Stahl
8
verzinkt blau
1000
256
M8
8.000
6.647
1.250
11.700
14.380
6.500
13.000
SFS FN 256 129395 Sechska...
129395
Stahl
8
verzinkt blau
100
256
M10
10.000
8.376
1.500
15.300
18.900
8.000
17.000
SFS FN 256 129396 Sechska...
129396
Stahl
8
verzinkt blau
500
256
M10
10.000
8.376
1.500
15.300
18.900
8.000
17.000
SFS FN 256 129398 Sechska...
129398
Stahl
8
verzinkt blau
100
256
M12
12.000
10.106
1.750
17.100
21.100
10.000
19.000
SFS FN 256 129399 Sechska...
129399
Stahl
8
verzinkt blau
500
256
M12
12.000
10.106
1.750
17.100
21.100
10.000
19.000
SFS FN 256 129401 Sechska...
129401
Stahl
8
verzinkt blau
200
256
M14
14.000
11.835
2.000
19.800
24.490
11.000
22.000
SFS FN 256 296174 Sechska...
296174
Stahl
8
verzinkt blau
50
256
M16
16.000
13.835
2.000
21.600
26.750
13.000
24.000
SFS FN 256 129402 Sechska...
129402
Stahl
8
verzinkt blau
200
256
M16
16.000
13.835
2.000
21.600
26.750
13.000
24.000
SFS FN 256 144942 Sechska...
144942
Stahl
8
verzinkt blau
100
256
M18
18.000
15.294
2.500
24.300
30.140
15.000
27.000
SFS FN 256 129403 Sechska...
129403
Stahl
8
verzinkt blau
50
256
M20
20.000
17.294
2.500
27.000
33.530
16.000
30.000
SFS FN 256 340947 Sechska...
340947
Stahl
8
verzinkt blau
100
256
M20
20.000
17.294
2.500
27.000
33.530
16.000
30.000
SFS FN 256 129404 Sechska...
129404
Stahl
8
verzinkt blau
50
256
M22
22.000
19.294
2.500
28.800
35.720
18.000
32.000
SFS FN 256 129405 Sechska...
129405
Stahl
8
verzinkt blau
50
256
M24
24.000
20.752
3.000
32.400
39.980
19.000
36.000
SFS FN 256 144943 Sechska...
144943
Stahl
8
verzinkt blau
25
256
M30
30.000
26.211
3.500
41.400
51.280
24.000
46.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 125 A (ISO 7089) - FN 434 - verzinkt blau - Washers, product grade A, u...
SFS Group Schweiz AG
17.06.2024
DIN 982 (ISO 7040) - FN 178 - 8, verzinkt blau - Prevailing torque type hex...
SFS Group Schweiz AG
17.06.2024
DIN 127 A - Spring steel zinc-plated
Böllhoff
26.10.2021
DIN 934 - Hexagon nuts
Fabory
13.02.2023
DIN 127 A - Spring steel
Böllhoff
26.10.2021
DIN 125 A (ISO 7089) - FN 503 - verzinkt blau - Washers, product grade A, u...
SFS Group Schweiz AG
17.06.2024
DIN 603 - FN 270 - 4.6, verzinkt blau - Mushroom head square neck bolts (Cu...
SFS Group Schweiz AG
17.06.2024
DIN 125-1 B - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
DIN 934 (ISO 4032) - FN 150 - 8, verzinkt blau - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
EN 14399-4 - Hexagon nuts
Fabory
21.04.2022
DIN 126 - Steel zinc-plated
Böllhoff
26.10.2021
DIN 127 A - FN 643 - verzinkt blau - Spring lock washers
SFS Group Schweiz AG
17.06.2024
DIN 125 A (ISO 7089) - FN 554 - verzinkt gelb - Washers, product grade A, u...
SFS Group Schweiz AG
17.06.2024
DIN 1440 (ISO 8738) - FN 8241 - verzinkt blau - Washers for bolt
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表