您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 125 B (ISO 7090) - FN 511 - verzinkt blau - Washers, product grade A, up to hardness 250 HV, primarily for hexagon bolts and nuts, form B
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Washers
DIN 125 B
Steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/scheiben/din_125_b/st/din_125_b_a2k_fn511.prj},{NB=SFS FN 511 134947 Scheibe DIN 125-1 Stahl verzinkt blau B17},{ARTNR=134947},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=100},{SFSNR=511},{D=16.000},{DA=17.000},{DW=30.000},{H=3.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter
[mm]
DW
Outer diameter
[mm]
H
Height
[mm]
SFS FN 511 134915 Scheibe...
134915
Stahl
verzinkt blau
200
511
4.000
4.300
9.000
0.800
SFS FN 511 331679 Scheibe...
331679
Stahl
verzinkt blau
1000
511
4.000
4.300
9.000
0.800
SFS FN 511 134917 Scheibe...
134917
Stahl
verzinkt blau
1000
511
5.000
5.300
10.000
1.000
SFS FN 511 134916 Scheibe...
134916
Stahl
verzinkt blau
200
511
5.000
5.300
10.000
1.000
SFS FN 511 134921 Scheibe...
134921
Stahl
verzinkt blau
1000
511
6.000
6.400
12.000
1.600
SFS FN 511 134920 Scheibe...
134920
Stahl
verzinkt blau
200
511
6.000
6.400
12.000
1.600
SFS FN 511 134927 Scheibe...
134927
Stahl
verzinkt blau
1000
511
8.000
8.400
16.000
1.600
SFS FN 511 134926 Scheibe...
134926
Stahl
verzinkt blau
200
511
8.000
8.400
16.000
1.600
SFS FN 511 134933 Scheibe...
134933
Stahl
verzinkt blau
1000
511
10.000
10.500
20.000
2.000
SFS FN 511 134932 Scheibe...
134932
Stahl
verzinkt blau
100
511
10.000
10.500
20.000
2.000
SFS FN 511 134940 Scheibe...
134940
Stahl
verzinkt blau
500
511
12.000
13.000
24.000
2.500
SFS FN 511 134939 Scheibe...
134939
Stahl
verzinkt blau
100
511
12.000
13.000
24.000
2.500
SFS FN 511 134943 Scheibe...
134943
Stahl
verzinkt blau
500
511
14.000
15.000
28.000
2.500
SFS FN 511 134942 Scheibe...
134942
Stahl
verzinkt blau
100
511
14.000
15.000
28.000
2.500
SFS FN 511 134949 Scheibe...
134949
Stahl
verzinkt blau
500
511
16.000
17.000
30.000
3.000
SFS FN 511 134947 Scheibe...
134947
Stahl
verzinkt blau
100
511
16.000
17.000
30.000
3.000
SFS FN 511 307833 Scheibe...
307833
Stahl
verzinkt blau
500
511
18.000
19.000
34.000
3.000
SFS FN 511 302525 Scheibe...
302525
Stahl
verzinkt blau
50
511
18.000
19.000
34.000
3.000
SFS FN 511 134953 Scheibe...
134953
Stahl
verzinkt blau
200
511
20.000
21.000
37.000
3.000
SFS FN 511 302526 Scheibe...
302526
Stahl
verzinkt blau
50
511
20.000
21.000
37.000
3.000
SFS FN 511 134959 Scheibe...
134959
Stahl
verzinkt blau
200
511
24.000
25.000
44.000
4.000
SFS FN 511 302527 Scheibe...
302527
Stahl
verzinkt blau
50
511
24.000
25.000
44.000
4.000
SFS FN 511 134967 Scheibe...
134967
Stahl
verzinkt blau
100
511
30.000
31.000
56.000
4.000
SFS FN 511 134965 Scheibe...
134965
Stahl
verzinkt blau
50
511
30.000
31.000
56.000
4.000
SFS FN 511 134969 Scheibe...
134969
Stahl
verzinkt blau
100
511
33.000
34.000
60.000
5.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 4017 - FN 1098 - 8.8, verzinkt blau - Hexagon bolts with thread to the ...
SFS Group Schweiz AG
17.06.2024
DIN 933 (ISO 4017) - FN 100 - 8.8, verzinkt blau - Hexagon set screws with ...
SFS Group Schweiz AG
17.06.2024
EH 24490. - Tommy Screws with fixed pin, DIN 6304 / without Thrust Pad, for...
Halder
22.12.2022
DIN 934 (ISO 4032) - FN 155 - rostfrei A2 - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
DIN 6311 - Thrust pads Type S
JW Winco
25.06.2024
DIN 126 (ISO 7091) - FN 649 - verzinkt blau - Washers, product grade C, pri...
SFS Group Schweiz AG
17.06.2024
DIN 985 (ISO 10511) - FN 175 - 6/8, verzinkt blau - Prevailing torque type ...
SFS Group Schweiz AG
17.06.2024
DIN 126 - Washers, product grade C, primarily for hexagon bolts and nuts
Fabory
13.02.2023
DIN 94 - Split pins
Fabory
13.02.2023
DIN 653 - FN 8266 - verzinkt blau - Knurled thumb screws, thin type
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 107 - 8.8, verzinkt blau - Cylinder head screws cap...
SFS Group Schweiz AG
17.06.2024
DIN 125 A (ISO 7089) - FN 434 - verzinkt blau - Washers, product grade A, u...
SFS Group Schweiz AG
17.06.2024
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Roehm
18.10.2023
DIN 125 B (ISO 7090) - FN 650 - blank - Washers, product grade A, up to har...
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表