您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 6799 - FN 652 - rostfrei 1.4568 - Retaining washers for shafts
SFS Group Schweiz AG
11 Rostfreie Befestiger
Fuse links
DIN 6799
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/sicherungselemente/din_6799/rs/din_6799_rfs_fn652.prj},{NB=SFS FN 652 130273 Sicherungsscheibe DIN 6799 rostfreier Stahl rostfrei 1.4568 6},{ARTNR=130273},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei 1.4568},{VERPACKUNG=1000},{SFSNR=652},{D1=6.000},{D2=12.300},{S=0.700},{EOL=EOL}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年11月15日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D1
Nominal dimension
[mm]
D2
Outer diameter
[mm]
S
Thickness
[mm]
SFS FN 652 147758 Sicheru...
147758
rostfreier Stahl
rostfrei 1.4568
1000
652
1.500
4.250
0.400
SFS FN 652 147760 Sicheru...
147760
rostfreier Stahl
rostfrei 1.4568
1000
652
1.900
4.800
0.500
SFS FN 652 147763 Sicheru...
147763
rostfreier Stahl
rostfrei 1.4568
1000
652
2.300
6.300
0.600
SFS FN 652 147766 Sicheru...
147766
rostfreier Stahl
rostfrei 1.4568
1000
652
3.200
7.300
0.600
SFS FN 652 139758 Sicheru...
139758
rostfreier Stahl
rostfrei 1.4568
1000
652
4.000
9.300
0.700
SFS FN 652 147768 Sicheru...
147768
rostfreier Stahl
rostfrei 1.4568
1000
652
5.000
11.300
0.700
SFS FN 652 130273 Sicheru...
130273
rostfreier Stahl
rostfrei 1.4568
1000
652
6.000
12.300
0.700
SFS FN 652 147770 Sicheru...
147770
rostfreier Stahl
rostfrei 1.4568
500
652
7.000
14.300
0.900
SFS FN 652 147772 Sicheru...
147772
rostfreier Stahl
rostfrei 1.4568
500
652
8.000
16.300
1.000
SFS FN 652 147774 Sicheru...
147774
rostfreier Stahl
rostfrei 1.4568
500
652
9.000
18.800
1.100
SFS FN 652 147776 Sicheru...
147776
rostfreier Stahl
rostfrei 1.4568
500
652
10.000
20.400
1.200
SFS FN 652 147778 Sicheru...
147778
rostfreier Stahl
rostfrei 1.4568
200
652
12.000
23.400
1.300
SFS FN 652 147780 Sicheru...
147780
rostfreier Stahl
rostfrei 1.4568
200
652
15.000
29.400
1.500
SFS FN 652 285322 Sicheru...
285322
rostfreier Stahl
rostfrei 1.4568
100
652
19.000
37.600
1.750
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表