您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 6325 (ISO 8734) - FN 8231 - blank - Parallel pins, hardened, tolerance zone m6
SFS Group Schweiz AG
8 Stifte, Nieten und Splinten Stahl
zylinderstifte
DIN 6325
Steel
Powered by
CAD模型選擇
{sfs_unimarket/stifte_nieten_splinte_stahl/zylinderstifte/din_6325/st/din_6325_bl_fn8231.prj},{NB=SFS FN 8231 130054 Zylinderstift DIN 6325 Stahl gehärtet blank 5h6x36},{ARTNR=130054},{WERKSTOFF=Stahl gehärtet },{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=200},{SFSNR=8231},{D=5.0},{L=36},{L1=1.200},{R=5.000},{Z1=0.750},{Z2=0.500},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
L1
Length
[mm]
R
Radius
[mm]
Z1
Distance
[mm]
Z2
Distance
[mm]
SFS FN 8231 145771 Zylind...
145771
Stahl gehärtet
blank
1000
8231
1.0
5
0.400
1.000
0.150
0.080
SFS FN 8231 129950 Zylind...
129950
Stahl gehärtet
blank
1000
8231
1.0
6
0.400
1.000
0.150
0.080
SFS FN 8231 129951 Zylind...
129951
Stahl gehärtet
blank
1000
8231
1.0
8
0.400
1.000
0.150
0.080
SFS FN 8231 129952 Zylind...
129952
Stahl gehärtet
blank
1000
8231
1.0
10
0.400
1.000
0.150
0.080
SFS FN 8231 145772 Zylind...
145772
Stahl gehärtet
blank
1000
8231
1.0
12
0.400
1.000
0.150
0.080
SFS FN 8231 148981 Zylind...
148981
Stahl gehärtet
blank
100
8231
1.5
5
0.500
1.600
0.230
0.120
SFS FN 8231 148982 Zylind...
148982
Stahl gehärtet
blank
1000
8231
1.5
5
0.500
1.600
0.230
0.120
SFS FN 8231 129953 Zylind...
129953
Stahl gehärtet
blank
100
8231
1.5
6
0.500
1.600
0.230
0.120
SFS FN 8231 129954 Zylind...
129954
Stahl gehärtet
blank
1000
8231
1.5
6
0.500
1.600
0.230
0.120
SFS FN 8231 129955 Zylind...
129955
Stahl gehärtet
blank
1000
8231
1.5
8
0.500
1.600
0.230
0.120
SFS FN 8231 129956 Zylind...
129956
Stahl gehärtet
blank
100
8231
1.5
8
0.500
1.600
0.230
0.120
SFS FN 8231 129957 Zylind...
129957
Stahl gehärtet
blank
1000
8231
1.5
10
0.500
1.600
0.230
0.120
SFS FN 8231 129959 Zylind...
129959
Stahl gehärtet
blank
1000
8231
1.5
12
0.500
1.600
0.230
0.120
SFS FN 8231 129961 Zylind...
129961
Stahl gehärtet
blank
1000
8231
1.5
16
0.500
1.600
0.230
0.120
SFS FN 8231 158004 Zylind...
158004
Stahl gehärtet
blank
500
8231
2.0
4
0.600
2.000
0.300
0.180
SFS FN 8231 140862 Zylind...
140862
Stahl gehärtet
blank
500
8231
2.0
5
0.600
2.000
0.300
0.180
SFS FN 8231 140861 Zylind...
140861
Stahl gehärtet
blank
100
8231
2.0
5
0.600
2.000
0.300
0.180
SFS FN 8231 129962 Zylind...
129962
Stahl gehärtet
blank
500
8231
2.0
6
0.600
2.000
0.300
0.180
SFS FN 8231 296179 Zylind...
296179
Stahl gehärtet
blank
100
8231
2.0
6
0.600
2.000
0.300
0.180
SFS FN 8231 129964 Zylind...
129964
Stahl gehärtet
blank
500
8231
2.0
8
0.600
2.000
0.300
0.180
SFS FN 8231 129963 Zylind...
129963
Stahl gehärtet
blank
100
8231
2.0
8
0.600
2.000
0.300
0.180
SFS FN 8231 129965 Zylind...
129965
Stahl gehärtet
blank
500
8231
2.0
10
0.600
2.000
0.300
0.180
SFS FN 8231 129966 Zylind...
129966
Stahl gehärtet
blank
100
8231
2.0
10
0.600
2.000
0.300
0.180
SFS FN 8231 331599 Zylind...
331599
Stahl gehärtet
blank
500
8231
2.0
12
0.600
2.000
0.300
0.180
SFS FN 8231 129967 Zylind...
129967
Stahl gehärtet
blank
100
8231
2.0
12
0.600
2.000
0.300
0.180
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表