Outside diameter 104 - Double Disk-type Flexible Coupling
KUNLONG
Coupling series
Single Disk-type Flexible Coupling
Double Disk-type Flexible Coupling
Double Disk-type Flexible Coupling
Powered by
CAD모델 선택
{kunlong/sg7/sg7_mplzq/sg7_dj_1/sg7_8wp/sg7_8_104wp.prj},{NB=SG7-8-94-38-40-104WP},{D1=38},{T1=3.300},{B1=10.000},{K1=},{D2=40},{T2=3.300},{B2=12.000},{K2=},{TSS=55-60},{RT=250},{MS=10000},{RRO=0.52},{TT=2.0},{EP=±1.1},{ML=主体铝合金、不锈钢膜片},{FH=阳极银色},{WT=1734},{USE=常用于风机、水泵、化工机械、石油机械、治金机械的传动系统},{RS=惯性力矩和重量按最大孔径计算;内孔可以按客户需求定做;如需加键槽,则以非标形式定做},{TD=高扭矩刚性和高灵敏度;零回转间隙;顺时针与逆时针回转特性完全相同;不锈钢膜片补偿角向和轴向偏差;夹紧螺丝固定}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
D1
D1 minor diameter
ⁿ/ₐ
D2
D2 major diameter
ⁿ/ₐ
IN
Item No
ⁿ/ₐ
TSS
Tighten the strength
[N.m]
RT
Rated torque
[N.m]
MS
Max Speed
[prm]
RRO
[mm]
TT
Tilting Tolerance
[°]
EP
End-Play
[mm]
ML
Matetial
ⁿ/ₐ
FH
Finish
ⁿ/ₐ
WT
Weight
[g]
USE
Application
ⁿ/ₐ
RS
Remarks
ⁿ/ₐ
TD
Features
ⁿ/ₐ
SG7-8-94-35-35-104WP
35
35
SG7-8-94-35-35-104WP
55-60
250
10000
0.52
2.0
±1.1
Aluminum Alloy,Stainless ...
Silver Anodizing
1734
Used for transmitting pow...
The moment ofinertia and ...
Excellent response and hi...
SG7-8-94-35-38-104WP
35
38
SG7-8-94-35-38-104WP
55-60
250
10000
0.52
2.0
±1.1
Aluminum Alloy,Stainless ...
Silver Anodizing
1734
Used for transmitting pow...
The moment ofinertia and ...
Excellent response and hi...
SG7-8-94-35-40-104WP
35
40
SG7-8-94-35-40-104WP
55-60
250
10000
0.52
2.0
±1.1
Aluminum Alloy,Stainless ...
Silver Anodizing
1734
Used for transmitting pow...
The moment ofinertia and ...
Excellent response and hi...
SG7-8-94-35-42-104WP
35
42
SG7-8-94-35-42-104WP
55-60
250
10000
0.52
2.0
±1.1
Aluminum Alloy,Stainless ...
Silver Anodizing
1734
Used for transmitting pow...
The moment ofinertia and ...
Excellent response and hi...
SG7-8-94-35-45-104WP
35
45
SG7-8-94-35-45-104WP
55-60
250
10000
0.52
2.0
±1.1
Aluminum Alloy,Stainless ...
Silver Anodizing
1734
Used for transmitting pow...
The moment ofinertia and ...
Excellent response and hi...
SG7-8-94-38-38-104WP
38
38
SG7-8-94-38-38-104WP
55-60
250
10000
0.52
2.0
±1.1
Aluminum Alloy,Stainless ...
Silver Anodizing
1734
Used for transmitting pow...
The moment ofinertia and ...
Excellent response and hi...
SG7-8-94-38-40-104WP
38
40
SG7-8-94-38-40-104WP
55-60
250
10000
0.52
2.0
±1.1
Aluminum Alloy,Stainless ...
Silver Anodizing
1734
Used for transmitting pow...
The moment ofinertia and ...
Excellent response and hi...
SG7-8-94-38-42-104WP
38
42
SG7-8-94-38-42-104WP
55-60
250
10000
0.52
2.0
±1.1
Aluminum Alloy,Stainless ...
Silver Anodizing
1734
Used for transmitting pow...
The moment ofinertia and ...
Excellent response and hi...
SG7-8-94-38-45-104WP
38
45
SG7-8-94-38-45-104WP
55-60
250
10000
0.52
2.0
±1.1
Aluminum Alloy,Stainless ...
Silver Anodizing
1734
Used for transmitting pow...
The moment ofinertia and ...
Excellent response and hi...
SG7-8-94-40-40-104WP
40
40
SG7-8-94-40-40-104WP
55-60
250
10000
0.52
2.0
±1.1
Aluminum Alloy,Stainless ...
Silver Anodizing
1734
Used for transmitting pow...
The moment ofinertia and ...
Excellent response and hi...
SG7-8-94-40-42-104WP
40
42
SG7-8-94-40-42-104WP
55-60
250
10000
0.52
2.0
±1.1
Aluminum Alloy,Stainless ...
Silver Anodizing
1734
Used for transmitting pow...
The moment ofinertia and ...
Excellent response and hi...
SG7-8-94-40-45-104WP
40
45
SG7-8-94-40-45-104WP
55-60
250
10000
0.52
2.0
±1.1
Aluminum Alloy,Stainless ...
Silver Anodizing
1734
Used for transmitting pow...
The moment ofinertia and ...
Excellent response and hi...
SG7-8-94-42-42-104WP
42
42
SG7-8-94-42-42-104WP
55-60
250
10000
0.52
2.0
±1.1
Aluminum Alloy,Stainless ...
Silver Anodizing
1734
Used for transmitting pow...
The moment ofinertia and ...
Excellent response and hi...
SG7-8-94-42-45-104WP
42
45
SG7-8-94-42-45-104WP
55-60
250
10000
0.52
2.0
±1.1
Aluminum Alloy,Stainless ...
Silver Anodizing
1734
Used for transmitting pow...
The moment ofinertia and ...
Excellent response and hi...
SG7-8-94-45-45-104WP
45
45
SG7-8-94-45-45-104WP
55-60
250
10000
0.52
2.0
±1.1
Aluminum Alloy,Stainless ...
Silver Anodizing
1734
Used for transmitting pow...
The moment ofinertia and ...
Excellent response and hi...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성